Interruttori scatolati Tmax XT

8/61

CODICI DI ORDINAZIONE

— Codici di ordinazione per XT7/XT7 M Interruttori automatici – XT7

INTERRUTTORI DI DISTRIBUZIONE XT7S - 50 KA

Taglia Iu Sganciatori

In

Tipo

3 poli

4 poli

Codice

Codice

SACE XT7S (50 kA) Ekip Dip LS/I - Terminali anteriori (F) XT7 800 Ekip Dip LS/I

1SDA101114R1 1SDA101115R1 1SDA101116R1 1SDA101117R1

1SDA100826R1 1SDA100827R1 1SDA100828R1 1SDA100829R1

800 XT7S 800 Ekip Dip LS/I In=800A 1000 XT7S 1000 Ekip Dip LS/I In=1000A 1250 XT7S 1250 Ekip Dip LS/I In=1250A 1600 XT7S 1600 Ekip Dip LS/I In=1600A

1000 1250 1600

Ekip Dip LS/I Ekip Dip LS/I Ekip Dip LS/I

SACE XT7S (50 kA) Ekip Dip LSI - Terminali anteriori (F) XT7 800 Ekip Dip LSI

1SDA101118R1 1SDA101119R1 1SDA101120R1 1SDA101121R1

1SDA100830R1 1SDA100831R1 1SDA100832R1 1SDA100833R1

800 XT7S 800 Ekip Dip LSI In=800A 1000 XT7S 1000 Ekip Dip LSI In=1000A 1250 XT7S 1250 Ekip Dip LSI In=1250A 1600 XT7S 1600 Ekip Dip LSI In=1600A

1000 1250 1600

Ekip Dip LSI Ekip Dip LSI Ekip Dip LSI

SACE XT7S (50 kA) Ekip Dip LSIG - Terminali anteriori (F) XT7 800 Ekip Dip LSIG

1SDA100834R1 1SDA100835R1 1SDA100836R1 1SDA100837R1

1SDA101122R1 1SDA101123R1 1SDA101124R1 1SDA101125R1

800 XT7S 800 Ekip Dip LSIG In=800A 1000 XT7S 1000 Ekip Dip LSIG In=1000A 1250 XT7S 1250 Ekip Dip LSIG In=1250A 1600 XT7S 1600 Ekip Dip LSIG In=1600A

1000 1250 1600

Ekip Dip LSIG Ekip Dip LSIG Ekip Dip LSIG

SACE XT7S (50 kA) Ekip Dip LIG - Terminali anteriori (F) XT7 800 Ekip Dip LIG

1SDA100886R1 1SDA100887R1 1SDA100888R1 1SDA100889R1

1SDA101166R1 1SDA101167R1 1SDA101168R1 1SDA101169R1

800 XT7S 800 Ekip Dip LIG In=800A 1000 XT7S 1000 Ekip Dip LIG In=1000A 1250 XT7S 1250 Ekip Dip LIG In=1250A 1600 XT7S 1600 Ekip Dip LIG In=1600A

1000 1250 1600

Ekip Dip LIG Ekip Dip LIG Ekip Dip LIG

SACE XT7S (50 kA) Ekip Touch LSI - Terminali anteriori (F) XT7 800 Ekip Touch LSI

1SDA100838R1 1SDA100839R1 1SDA100840R1 1SDA100841R1

1SDA101126R1 1SDA101127R1 1SDA101128R1 1SDA101129R1

800 XT7S 800 Ekip Touch LSI In=800A 1000 XT7S 1000 Ekip Touch LSI In=1000A 1250 XT7S 1250 Ekip Touch LSI In=1250A 1600 XT7S 1600 Ekip Touch LSI In=1600A

1000 1250 1600

Ekip Touch LSI Ekip Touch LSI Ekip Touch LSI

SACE XT7S (50 kA) Ekip Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Touch LSIG

1SDA100842R1 1SDA100843R1 1SDA100844R1 1SDA100845R1

1SDA101130R1 1SDA101131R1 1SDA101132R1 1SDA101133R1

800 XT7S 800 Ekip Touch LSIG In=800A 1000 XT7S 1000 Ekip Touch LSIG In1000A 1250 XT7S 1250 Ekip Touch LSIG In1250A 1600 XT7S 1600 Ekip Touch LSIG In1600A

1000 1250 1600

Ekip Touch LSIG Ekip Touch LSIG Ekip Touch LSIG

SACE XT7S (50 kA) Ekip Touch Measuring LSI - Terminali anteriori (F) XT7 800 Ekip Touch Meas.LSI

1SDA100846R1 1SDA100847R1 1SDA100848R1 1SDA100849R1

1SDA101134R1 1SDA101135R1 1SDA101136R1 1SDA101137R1

800 XT7S 800 Ekip Touch Meas.LSI In800 1000 XT7S 1000 Ekip Touch Meas.LSI 1000 1250 XT7S 1250 Ekip Touch Meas.LSI 1250 1600 XT7S 1600 Ekip Touch Meas.LSI 1600

1000 Ekip Touch Meas.LSI 1250 Ekip Touch Meas.LSI 1600 Ekip Touch Meas.LSI

SACE XT7S (50 kA) Ekip Touch Measuring LSIG - Terminali anteriori (F) XT7

1SDA100850R1 1SDA100851R1 1SDA100852R1 1SDA100853R1

1SDA101138R1 1SDA101139R1 1SDA101140R1 1SDA101141R1

800 Ekip Touch Meas.LSIG 800 XT7S 800 Ekip Touch Meas.LSIG In800 1000 Ekip Touch Meas.LSIG 1000 XT7S 1000 Ekip Touch Meas.LSIG 1000 1250 Ekip Touch Meas.LSIG 1250 XT7S 1250 Ekip Touch Meas.LSIG 1250 1600 Ekip Touch Meas.LSIG 1600 XT7S 1600 Ekip Touch Meas.LSIG 1600

SACE XT7S (50 kA) Ekip Hi-Touch LSI - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSI

1SDA100854R1 1SDA100855R1 1SDA100856R1 1SDA100857R1

1SDA101142R1 1SDA101143R1 1SDA101144R1 1SDA101145R1

800 XT7S 800 Ekip Hi-Touch LSI In800A 1000 XT7S 1000 Ekip Hi-Touch LSI 1000A 1250 XT7S 1250 Ekip Hi-Touch LSI 1250A 1600 XT7S 1600 Ekip Hi-Touch LSI 1600A

1000 Ekip Hi-Touch LSI 1250 Ekip Hi-Touch LSI 1600 Ekip Hi-Touch LSI

SACE XT7S (50 kA) Ekip Hi-Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSIG

1SDA100858R1 1SDA100859R1 1SDA100860R1 1SDA100861R1

1SDA101146R1 1SDA101147R1 1SDA101148R1 1SDA101149R1

800 XT7S 800 Ekip Hi-Touch LSIG In800A 1000 XT7S 1000 Ekip Hi-Touch LSIG 1000A 1250 XT7S 1250 Ekip Hi-Touch LSIG 1250A 1600 XT7S 1600 Ekip Hi-Touch LSIG 1600A

1000 Ekip Hi-Touch LSIG 1250 Ekip Hi-Touch LSIG 1600 Ekip Hi-Touch LSIG

Powered by