Interruttori scatolati Tmax XT

8/63

CODICI DI ORDINAZIONE

INTERRUTTORI DI DISTRIBUZIONE XT7H - 70 KA

Taglia Iu Sganciatori

In

Tipo

3 poli

4 poli

Codice

Codice

SACE XT7H (70 kA) Ekip Dip LS/I - Terminali anteriori (F) XT7 800 Ekip Dip LS/I

1SDA101170R1 1SDA101171R1 1SDA101172R1 1SDA101173R1

1SDA100890R1 1SDA100891R1 1SDA100892R1 1SDA100893R1

800 XT7H 800 Ekip Dip LS/I In=800A 1000 XT7H 1000 Ekip Dip LS/I In=1000A 1250 XT7H 1250 Ekip Dip LS/I In=1250A 1600 XT7H 1600 Ekip Dip LS/I In=1600A

1000 1250 1600

Ekip Dip LS/I Ekip Dip LS/I Ekip Dip LS/I

SACE XT7H (70 kA) Ekip Dip LSI - Terminali anteriori (F) XT7 800 Ekip Dip LSI

1SDA101174R1 1SDA101175R1 1SDA101176R1 1SDA101177R1

1SDA100894R1 1SDA100895R1 1SDA100896R1 1SDA100897R1

800 XT7H 800 Ekip Dip LSI In=800A 1000 XT7H 1000 Ekip Dip LSI In=1000A 1250 XT7H 1250 Ekip Dip LSI In=1250A 1600 XT7H 1600 Ekip Dip LSI In=1600A

1000 1250 1600

Ekip Dip LSI Ekip Dip LSI Ekip Dip LSI

SACE XT7H (70 kA) Ekip Dip LSIG - Terminali anteriori (F) XT7 800 Ekip Dip LSIG

1SDA100898R1 1SDA100899R1 1SDA100900R1 1SDA100901R1

1SDA101178R1 1SDA101179R1 1SDA101180R1 1SDA101181R1

800 XT7H 800 Ekip Dip LSIG In=800A 1000 XT7H 1000 Ekip Dip LSIG In=1000A 1250 XT7H 1250 Ekip Dip LSIG In=1250A 1600 XT7H 1600 Ekip Dip LSIG In=1600A

1000 1250 1600

Ekip Dip LSIG Ekip Dip LSIG Ekip Dip LSIG

SACE XT7H (70 kA) Ekip Dip LIG - Terminali anteriori (F) XT7 800 Ekip Dip LIG

1SDA100950R1 1SDA100951R1 1SDA100952R1 1SDA100953R1

1SDA101222R1 1SDA101223R1 1SDA101224R1 1SDA101225R1

800 XT7H 800 Ekip Dip LIG In=800A 1000 XT7H 1000 Ekip Dip LIG In=1000A 1250 XT7H 1250 Ekip Dip LIG In=1250A 1600 XT7H 1600 Ekip Dip LIG In=1600A

1000 1250 1600

Ekip Dip LIG Ekip Dip LIG Ekip Dip LIG

SACE XT7H (70 kA) Ekip Touch LSI - Terminali anteriori (F) XT7 800 Ekip Touch LSI

1SDA100902R1 1SDA100903R1 1SDA100904R1 1SDA100905R1

1SDA101182R1 1SDA101183R1 1SDA101184R1 1SDA101185R1

800 XT7H 800 Ekip Touch LSI In=800A 1000 XT7H 1000 Ekip Touch LSI In=1000A 1250 XT7H 1250 Ekip Touch LSI In=1250A 1600 XT7H 1600 Ekip Touch LSI In=1600A

1000 1250 1600

Ekip Touch LSI Ekip Touch LSI Ekip Touch LSI

SACE XT7H (70 kA) Ekip Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Touch LSIG

1SDA101186R1 1SDA101187R1 1SDA101188R1 1SDA101189R1

1SDA100906R1 1SDA100907R1 1SDA100908R1 1SDA100909R1

800 XT7H 800 Ekip Touch LSIG In=800A 1000 XT7H 1000 Ekip Touch LSIG In=1000A 1250 XT7H 1250 Ekip Touch LSIG In=1250A 1600 XT7H 1600 Ekip Touch LSIG In=1600A

1000 1250 1600

Ekip Touch LSIG Ekip Touch LSIG Ekip Touch LSIG

SACE XT7H (70 kA) Ekip Touch Measuring LSI - Terminali anteriori (F) XT7 800 Ekip Touch Meas.LSI

1SDA100910R1 1SDA100911R1 1SDA100912R1 1SDA100913R1

1SDA101190R1 1SDA101191R1 1SDA101192R1 1SDA101193R1

800 XT7H 800 Ekip Touch Meas.LSI In=800 1000 XT7H 1000 Ekip Touch Meas.LSI In=1000 1250 XT7H 1250 Ekip Touch Meas.LSI In=1250 1600 XT7H 1600 Ekip Touch Meas.LSI In=1600

1000 Ekip Touch Meas.LSI 1250 Ekip Touch Meas.LSI 1600 Ekip Touch Meas.LSI

SACE XT7H (70 kA) Ekip Touch Measuring LSIG - Terminali anteriori (F) XT7

1SDA100914R1

1SDA101194R1 1SDA101195R1 1SDA101196R1 1SDA101197R1

800 Ekip Touch Meas.LSIG 800 XT7H 800 Ekip Touch Meas.LSIG In=800

1000 Ekip Touch Meas.LSIG 1000 XT7H 1000 Ekip Touch Meas.LSIG In=1000 1SDA100915R1 1250 Ekip Touch Meas.LSIG 1250 XT7H 1250 Ekip Touch Meas.LSIG In=1250 1SDA100916R1 1600 Ekip Touch Meas.LSIG 1600 XT7H 1600 Ekip Touch Meas.LSIG In=1600 1SDA100917R1

SACE XT7H (70 kA) Ekip Hi-Touch LSI - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSI

1SDA100918R1 1SDA100919R1 1SDA100920R1 1SDA100921R1

1SDA101198R1 1SDA101199R1 1SDA101200R1 1SDA101201R1

800 XT7H 800 Ekip Hi-Touch LSI In=800A 1000 XT7H 1000 Ekip Hi-Touch LSI In=1000A 1250 XT7H 1250 Ekip Hi-Touch LSI In=1250A 1600 XT7H 1600 Ekip Hi-Touch LSI In=1600A

1000 Ekip Hi-Touch LSI 1250 Ekip Hi-Touch LSI 1600 Ekip Hi-Touch LSI

SACE XT7H (70 kA) Ekip Hi-Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSIG

1SDA100922R1 1SDA100923R1 1SDA100924R1 1SDA100925R1

1SDA101202R1 1SDA101203R1 1SDA101204R1 1SDA101205R1

800 XT7H 800 Ekip Hi-Touch LSIG In=800A 1000 XT7H 1000 Ekip Hi-Touch LSIG In=1000A 1250 XT7H 1250 Ekip Hi-Touch LSIG In=1250A 1600 XT7H 1600 Ekip Hi-Touch LSIG In=1600A

1000 Ekip Hi-Touch LSIG 1250 Ekip Hi-Touch LSIG 1600 Ekip Hi-Touch LSIG

Powered by