Interruttori scatolati Tmax XT

8/65

CODICI DI ORDINAZIONE

INTERRUTTORI DI DISTRIBUZIONE XT7L - 120 KA

Taglia Iu Sganciatori

In

Tipo

3 poli

4 poli

Codice

Codice

SACE XT7L (120 kA) Ekip Dip LS/I - Terminali anteriori (F) XT7 800 Ekip Dip LS/I

1SDA101226R1 1SDA101227R1 1SDA101228R1 1SDA101229R1

1SDA100954R1 1SDA100955R1 1SDA100956R1 1SDA100957R1

800 XT7L 800 Ekip Dip LS/I In=800A 1000 XT7L 1000 Ekip Dip LS/I In=1000A 1250 XT7L 1250 Ekip Dip LS/I In=1250A 1600 XT7L 1600 Ekip Dip LS/I In=1600A

1000 1250 1600

Ekip Dip LS/I Ekip Dip LS/I Ekip Dip LS/I

SACE XT7L (120 kA) Ekip Dip LSI - Terminali anteriori (F) XT7 800 Ekip Dip LSI

1SDA101230R1 1SDA101231R1 1SDA101232R1 1SDA101233R1

1SDA100958R1 1SDA100959R1 1SDA100960R1 1SDA100961R1

800 XT7L 800 Ekip Dip LSI In=800A 1000 XT7L 1000 Ekip Dip LSI In=1000A 1250 XT7L 1250 Ekip Dip LSI In=1250A 1600 XT7L 1600 Ekip Dip LSI In=1600A

1000 1250 1600

Ekip Dip LSI Ekip Dip LSI Ekip Dip LSI

SACE XT7L (120 kA) Ekip Dip LSIG - Terminali anteriori (F) XT7 800 Ekip Dip LSIG

1SDA100962R1 1SDA100963R1 1SDA100964R1 1SDA100965R1

1SDA101234R1 1SDA101235R1 1SDA101236R1 1SDA101237R1

800 XT7L 800 Ekip Dip LSIG In=800A 1000 XT7L 1000 Ekip Dip LSIG In=1000A 1250 XT7L 1250 Ekip Dip LSIG In=1250A 1600 XT7L 1600 Ekip Dip LSIG In=1600A

1000 1250 1600

Ekip Dip LSIG Ekip Dip LSIG Ekip Dip LSIG

SACE XT7L (120 kA) Ekip Dip LIG - Terminali anteriori (F) XT7 800 Ekip Dip LIG

1SDA101014R1 1SDA101015R1 1SDA101016R1 1SDA101017R1

1SDA101278R1 1SDA101279R1 1SDA101280R1 1SDA101281R1

800 XT7L 800 Ekip Dip LIG In=800A 1000 XT7L 1000 Ekip Dip LIG In=1000A 1250 XT7L 1250 Ekip Dip LIG In=1250A 1600 XT7L 1600 Ekip Dip LIG In=1600A

1000 1250 1600

Ekip Dip LIG Ekip Dip LIG Ekip Dip LIG

SACE XT7L (120 kA) Ekip Touch LSI - Terminali anteriori (F) XT7 800 Ekip Touch LSI

1SDA100966R1 1SDA100967R1 1SDA100968R1 1SDA100969R1

1SDA101238R1 1SDA101239R1 1SDA101240R1 1SDA101241R1

800 XT7L 800 Ekip Touch LSI In=800A 1000 XT7L 1000 Ekip Touch LSI In=1000A 1250 XT7L 1250 Ekip Touch LSI In=1250A 1600 XT7L 1600 Ekip Touch LSI In=1600A

1000 1250 1600

Ekip Touch LSI Ekip Touch LSI Ekip Touch LSI

SACE XT7L (120 kA) Ekip Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Touch LSIG

1SDA101242R1 1SDA101243R1 1SDA101244R1 1SDA101245R1

1SDA100970R1 1SDA100971R1 1SDA100972R1 1SDA100973R1

800 XT7L 800 Ekip Touch LSIG In=800A 1000 XT7L 1000 Ekip Touch LSIG In=1000A 1250 XT7L 1250 Ekip Touch LSIG In=1250A 1600 XT7L 1600 Ekip Touch LSIG In=1600A

1000 1250 1600

Ekip Touch LSIG Ekip Touch LSIG Ekip Touch LSIG

SACE XT7L (120 kA) Ekip Touch Measuring LSI - Terminali anteriori (F) XT7 800 Ekip Touch Meas.LSI

1SDA100974R1 1SDA100975R1 1SDA100976R1 1SDA100977R1

1SDA101246R1 1SDA101247R1 1SDA101248R1 1SDA101249R1

800 XT7L 800 Ekip Touch Meas.LSI In=800 1000 XT7L 1000 Ekip Touch Meas.LSI In=1000 1250 XT7L 1250 Ekip Touch Meas.LSI In=1250 1600 XT7L 1600 Ekip Touch Meas.LSI In=1600

1000 Ekip Touch Meas.LSI 1250 Ekip Touch Meas.LSI 1600 Ekip Touch Meas.LSI

SACE XT7L (120 kA) Ekip Touch Measuring LSIG - Terminali anteriori (F) XT7

1SDA100978R1

1SDA101250R1 1SDA101251R1 1SDA101252R1 1SDA101253R1

800 Ekip Touch Meas.LSIG 800 XT7L 800 Ekip Touch Meas.LSIG In=800

1000 Ekip Touch Meas.LSIG 1000 XT7L 1000 Ekip Touch Meas.LSIG In=1000 1SDA100979R1 1250 Ekip Touch Meas.LSIG 1250 XT7L 1250 Ekip Touch Meas.LSIG In=1250 1SDA100980R1 1600 Ekip Touch Meas.LSIG 1600 XT7L 1600 Ekip Touch Meas.LSIG In=1600 1SDA100981R1

SACE XT7L (120 kA) Ekip Hi-Touch LSI - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSI

1SDA100982R1 1SDA100983R1 1SDA100984R1 1SDA100985R1

1SDA101254R1 1SDA101255R1 1SDA101256R1 1SDA101257R1

800 XT7L 800 Ekip Hi-Touch LSI In=800A 1000 XT7L 1000 Ekip Hi-Touch LSI In=1000A 1250 XT7L 1250 Ekip Hi-Touch LSI In=1250A 1600 XT7L 1600 Ekip Hi-Touch LSI In=1600A

1000 Ekip Hi-Touch LSI 1250 Ekip Hi-Touch LSI 1600 Ekip Hi-Touch LSI

SACE XT7L (120 kA) Ekip Hi-Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSIG

1SDA100986R1 1SDA100987R1 1SDA100988R1 1SDA100989R1

1SDA101258R1 1SDA101259R1 1SDA101260R1 1SDA101261R1

800 XT7L 800 Ekip Hi-Touch LSIG In=800A 1000 XT7L 1000 Ekip Hi-Touch LSIG In=1000A 1250 XT7L 1250 Ekip Hi-Touch LSIG In=1250A 1600 XT7L 1600 Ekip Hi-Touch LSIG In=1600A

1000 Ekip Hi-Touch LSIG 1250 Ekip Hi-Touch LSIG 1600 Ekip Hi-Touch LSIG

Powered by