Interruttori scatolati Tmax XT

8/69

CODICI DI ORDINAZIONE

INTERRUTTORI DI DISTRIBUZIONE XT7H M - 70 KA

Taglia Iu Sganciatori

In

Tipo

3 poli

4 poli

Codice

Codice

SACE XT7H M (70 kA) Ekip Dip LS/I - Terminali anteriori (F) XT7 800 Ekip Dip LS/I

1SDA101710R1 1SDA101711R1 1SDA101712R1 1SDA101713R1

1SDA101430R1 1SDA101431R1 1SDA101432R1 1SDA101433R1

800 XT7H M 800 Ekip Dip LS/I In=800A 1000 XT7H M 1000 Ekip Dip LS/I In=1000A 1250 XT7H M 1250 Ekip Dip LS/I In=1250A 1600 XT7H M 1600 Ekip Dip LS/I In=1600A

1000 1250 1600

Ekip Dip LS/I Ekip Dip LS/I Ekip Dip LS/I

SACE XT7H M (70 kA) Ekip Dip LSI - Terminali anteriori (F) XT7 800 Ekip Dip LSI

1SDA101714R1 1SDA101715R1 1SDA101716R1 1SDA101717R1

1SDA101434R1 1SDA101435R1 1SDA101436R1 1SDA101437R1

800 XT7H M 800 Ekip Dip LSI In=800A 1000 XT7H M 1000 Ekip Dip LSI In=1000A 1250 XT7H M 1250 Ekip Dip LSI In=1250A 1600 XT7H M 1600 Ekip Dip LSI In=1600A

1000 1250 1600

Ekip Dip LSI Ekip Dip LSI Ekip Dip LSI

SACE XT7H M (70 kA) Ekip Dip LSIG - Terminali anteriori (F) XT7 800 Ekip Dip LSIG

1SDA101438R1 1SDA101439R1 1SDA101440R1 1SDA101441R1

1SDA101718R1 1SDA101719R1 1SDA101720R1 1SDA101721R1

800 XT7H M 800 Ekip Dip LSIG In=800A 1000 XT7H M 1000 Ekip Dip LSIG In=1000A 1250 XT7H M 1250 Ekip Dip LSIG In=1250A 1600 XT7H M 1600 Ekip Dip LSIG In=1600A

1000 1250 1600

Ekip Dip LSIG Ekip Dip LSIG Ekip Dip LSIG

SACE XT7H M (70 kA) Ekip Dip LIG - Terminali anteriori (F) XT7 800 Ekip Dip LIG

1SDA101490R1 1SDA101491R1 1SDA101492R1 1SDA101493R1

1SDA101762R1 1SDA101763R1 1SDA101764R1 1SDA101765R1

800 XT7H M 800 Ekip Dip LIG In=800A 1000 XT7H M 1000 Ekip Dip LIG In=1000A 1250 XT7H M 1250 Ekip Dip LIG In=1250A 1600 XT7H M 1600 Ekip Dip LIG In=1600A

1000 1250 1600

Ekip Dip LIG Ekip Dip LIG Ekip Dip LIG

SACE XT7H M (70 kA) Ekip Touch LSI - Terminali anteriori (F) XT7 800 Ekip Touch LSI

1SDA101442R1 1SDA101443R1 1SDA101444R1 1SDA101445R1

1SDA101722R1 1SDA101723R1 1SDA101724R1 1SDA101725R1

800 XT7H M 800 Ekip Touch LSI In=800A 1000 XT7H M 1000 Ekip Touch LSI In=1000A 1250 XT7H M 1250 Ekip Touch LSI In=1250A 1600 XT7H M 1600 Ekip Touch LSI In=1600A

1000 1250 1600

Ekip Touch LSI Ekip Touch LSI Ekip Touch LSI

SACE XT7H M (70 kA) Ekip Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Touch LSIG

1SDA101726R1 1SDA101727R1 1SDA101728R1 1SDA101729R1

1SDA101446R1 1SDA101447R1 1SDA101448R1 1SDA101449R1

800 XT7H M 800 Ekip Touch LSIG In=800A 1000 XT7H M 1000 Ekip Touch LSIG In=1000A 1250 XT7H M 1250 Ekip Touch LSIG In=1250A 1600 XT7H M 1600 Ekip Touch LSIG In=1600A

1000 1250 1600

Ekip Touch LSIG Ekip Touch LSIG Ekip Touch LSIG

SACE XT7H M (70 kA) Ekip Touch Measuring LSI - Terminali anteriori (F) XT7 800 Ekip Touch Meas.LSI

1SDA101450R1 1SDA101451R1 1SDA101452R1 1SDA101453R1

1SDA101730R1 1SDA101731R1 1SDA101732R1 1SDA101733R1

800 XT7H M 800 Ekip Touch Meas.LSI In=800A 1000 XT7H M 1000 Ekip Touch Meas.LSI In=1000A 1250 XT7H M 1250 Ekip Touch Meas.LSI In=1250A 1600 XT7H M 1600 Ekip Touch Meas.LSI In=1600A

1000 Ekip Touch Meas.LSI 1250 Ekip Touch Meas.LSI 1600 Ekip Touch Meas.LSI

SACE XT7H M (70 kA) Ekip Touch Measuring LSIG - Terminali anteriori (F) XT7

1SDA101454R1

1SDA101734R1 1SDA101735R1 1SDA101736R1 1SDA101737R1

800 Ekip Touch Meas.LSIG 800 XT7H M 800 Ekip Touch Meas.LSIG In=800A

1000 Ekip Touch Meas.LSIG 1000 XT7H M 1000 Ekip Touch Meas.LSIG In=1000A 1SDA101455R1 1250 Ekip Touch Meas.LSIG 1250 XT7H M 1250 Ekip Touch Meas.LSIG In=1250A 1SDA101456R1 1600 Ekip Touch Meas.LSIG 1600 XT7H M 1600 Ekip Touch Meas.LSIG In=1600A 1SDA101457R1

SACE XT7H M (70 kA) Ekip Hi-Touch LSI - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSI

1SDA101458R1 1SDA101459R1 1SDA101460R1 1SDA101461R1

1SDA101738R1 1SDA101739R1 1SDA101740R1 1SDA101741R1

800 XT7H M 800 Ekip Hi-Touch LSI In=800A 1000 XT7H M 1000 Ekip Hi-Touch LSI In=1000A 1250 XT7H M 1250 Ekip Hi-Touch LSI In=1250A 1600 XT7H M 1600 Ekip Hi-Touch LSI In=1600A

1000 Ekip Hi-Touch LSI 1250 Ekip Hi-Touch LSI 1600 Ekip Hi-Touch LSI

SACE XT7H M (70 kA) Ekip Hi-Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSIG

1SDA101462R1 1SDA101463R1 1SDA101464R1 1SDA101465R1

1SDA101742R1 1SDA101743R1 1SDA101744R1 1SDA101745R1

800 XT7H M 800 Ekip Hi-Touch LSIG In=800A 1000 XT7H M 1000 Ekip Hi-Touch LSIG In=1000A 1250 XT7H M 1250 Ekip Hi-Touch LSIG In=1250A 1600 XT7H M 1600 Ekip Hi-Touch LSIG In=1600A

1000 Ekip Hi-Touch LSIG 1250 Ekip Hi-Touch LSIG 1600 Ekip Hi-Touch LSIG

Powered by