Interruttori scatolati Tmax XT

8/71

CODICI DI ORDINAZIONE

INTERRUTTORI DI DISTRIBUZIONE XT7L M - 120 KA

Taglia Iu Sganciatori

In

Tipo

3 poli

4 poli

Codice

Codice

SACE XT7L M (120 kA) Ekip Dip LS/I - Terminali anteriori (F) XT7 800 Ekip Dip LS/I

1SDA101766R1 1SDA101767R1 1SDA101768R1 1SDA101769R1

1SDA101494R1 1SDA101495R1 1SDA101496R1 1SDA101497R1

800 XT7L M 800 Ekip Dip LS/I In=800A 1000 XT7L M 1000 Ekip Dip LS/I In=1000A 1250 XT7L M 1250 Ekip Dip LS/I In=1250A 1600 XT7L M 1600 Ekip Dip LS/I In=1600A

1000 1250 1600

Ekip Dip LS/I Ekip Dip LS/I Ekip Dip LS/I

SACE XT7L M (120 kA) Ekip Dip LSI - Terminali anteriori (F) XT7 800 Ekip Dip LSI

1SDA101770R1 1SDA101771R1 1SDA101772R1 1SDA101773R1

1SDA101498R1 1SDA101499R1 1SDA101500R1 1SDA101501R1

800 XT7L M 800 Ekip Dip LSI In=800A 1000 XT7L M 1000 Ekip Dip LSI In=1000A 1250 XT7L M 1250 Ekip Dip LSI In=1250A 1600 XT7L M 1600 Ekip Dip LSI In=1600A

1000 1250 1600

Ekip Dip LSI Ekip Dip LSI Ekip Dip LSI

SACE XT7L M (120 kA) Ekip Dip LSIG - Terminali anteriori (F) XT7 800 Ekip Dip LSIG

1SDA101502R1 1SDA101503R1 1SDA101504R1 1SDA101505R1

1SDA101774R1 1SDA101775R1 1SDA101776R1 1SDA101777R1

800 XT7L M 800 Ekip Dip LSIG In=800A 1000 XT7L M 1000 Ekip Dip LSIG In=1000A 1250 XT7L M 1250 Ekip Dip LSIG In=1250A 1600 XT7L M 1600 Ekip Dip LSIG In=1600A

1000 1250 1600

Ekip Dip LSIG Ekip Dip LSIG Ekip Dip LSIG

SACE XT7L M (120 kA) Ekip Dip LIG - Terminali anteriori (F) XT7 800 Ekip Dip LIG

1SDA101554R1 1SDA101555R1 1SDA101556R1 1SDA101557R1

1SDA101818R1 1SDA101819R1 1SDA101820R1 1SDA101821R1

800 XT7L M 800 Ekip Dip LIG In=800A 1000 XT7L M 1000 Ekip Dip LIG In=1000A 1250 XT7L M 1250 Ekip Dip LIG In=1250A 1600 XT7L M 1600 Ekip Dip LIG In=1600A

1000 1250 1600

Ekip Dip LIG Ekip Dip LIG Ekip Dip LIG

SACE XT7L M (120 kA) Ekip Touch LSI - Terminali anteriori (F) XT7 800 Ekip Touch LSI

1SDA101506R1 1SDA101507R1 1SDA101508R1 1SDA101509R1

1SDA101778R1 1SDA101779R1 1SDA101780R1 1SDA101781R1

800 XT7L M 800 Ekip Touch LSI In=800A 1000 XT7L M 1000 Ekip Touch LSI In=1000A 1250 XT7L M 1250 Ekip Touch LSI In=1250A 1600 XT7L M 1600 Ekip Touch LSI In=1600A

1000 1250 1600

Ekip Touch LSI Ekip Touch LSI Ekip Touch LSI

SACE XT7L M (120 kA) Ekip Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Touch LSIG

1SDA101782R1 1SDA101783R1 1SDA101784R1 1SDA101785R1

1SDA101510R1 1SDA101511R1 1SDA101512R1 1SDA101513R1

800 XT7L M 800 Ekip Touch LSIG In=800A 1000 XT7L M 1000 Ekip Touch LSIG In=1000A 1250 XT7L M 1250 Ekip Touch LSIG In=1250A 1600 XT7L M 1600 Ekip Touch LSIG In=1600A

1000 1250 1600

Ekip Touch LSIG Ekip Touch LSIG Ekip Touch LSIG

SACE XT7L M (120 kA) Ekip Touch Measuring LSI - Terminali anteriori (F) XT7 800 Ekip Touch Meas.LSI

1SDA101514R1 1SDA101515R1 1SDA101516R1 1SDA101517R1

1SDA101786R1 1SDA101787R1 1SDA101788R1 1SDA101789R1

800 XT7L M 800 Ekip Touch Meas.LSI In=800A 1000 XT7L M 1000 Ekip Touch Meas.LSI In=1000A 1250 XT7L M 1250 Ekip Touch Meas.LSI In=1250A 1600 XT7L M 1600 Ekip Touch Meas.LSI In=1600A

1000 Ekip Touch Meas.LSI 1250 Ekip Touch Meas.LSI 1600 Ekip Touch Meas.LSI

SACE XT7L M (120 kA) Ekip Touch Measuring LSIG - Terminali anteriori (F) XT7

1SDA101518R1

1SDA101790R1 1SDA101791R1 1SDA101792R1 1SDA101793R1

800 Ekip Touch Meas.LSIG 800 XT7L M 800 Ekip Touch Meas.LSIG In=800A

1000 Ekip Touch Meas.LSIG 1000 XT7L M 1000 Ekip Touch Meas.LSIG In=1000A 1SDA101519R1 1250 Ekip Touch Meas.LSIG 1250 XT7L M 1250 Ekip Touch Meas.LSIG In=1250A 1SDA101520R1 1600 Ekip Touch Meas.LSIG 1600 XT7L M 1600 Ekip Touch Meas.LSIG In=1600A 1SDA101521R1

SACE XT7L M (120 kA) Ekip Hi-Touch LSI - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSI

1SDA101522R1 1SDA101523R1 1SDA101524R1 1SDA101525R1

1SDA101794R1 1SDA101795R1 1SDA101796R1 1SDA101797R1

800 XT7L M 800 Ekip Hi-Touch LSI In=800A 1000 XT7L M 1000 Ekip Hi-Touch LSI In=1000A 1250 XT7L M 1250 Ekip Hi-Touch LSI In=1250A 1600 XT7L M 1600 Ekip Hi-Touch LSI In=1600A

1000 Ekip Hi-Touch LSI 1250 Ekip Hi-Touch LSI 1600 Ekip Hi-Touch LSI

SACE XT7L M (120 kA) Ekip Hi-Touch LSIG - Terminali anteriori (F) XT7 800 Ekip Hi-Touch LSIG

1SDA101526R1 1SDA101527R1 1SDA101528R1 1SDA101529R1

1SDA101798R1 1SDA101799R1 1SDA101800R1 1SDA101801R1

800 XT7L M 800 Ekip Hi-Touch LSIG In=800A 1000 XT7L M 1000 Ekip Hi-Touch LSIG In=1000A 1250 XT7L M 1250 Ekip Hi-Touch LSIG In=1250A 1600 XT7L M 1600 Ekip Hi-Touch LSIG In=1600A

1000 Ekip Hi-Touch LSIG 1250 Ekip Hi-Touch LSIG 1600 Ekip Hi-Touch LSIG

Powered by