SACE TMAX XT INTERRUTTORI SCATOLATI DI BASSA TENSIONE
8/106
— Codici di ordinazione accessori Accessori per sganciatori Ekip Dip
RATING PLUG PER SGANCIATORI EKIP DIP
Taglia
Tipo
Fornitura articoli Sfusi
Installato
Rating plug
Tutti Ekip Dip
XT5
Rating plug In=250A Rating plug In=320A Rating plug In=400A Rating plug In=500A Rating plug In=630A
1SDA101991R1 1SDA101994R1 1SDA101995R1 1SDA101997R1 1SDA102000R1
Ekip Dip LS/I, Ekip Dip LIG, Ekip M-I, Ekip Dip G-LS/I - Basic trip units
XT7-XT7 M
Rating plug In=630A XT7-XT7 M Rating plug In=800A XT7-XT7 M Rating plug In=1000A XT7-XT7 M Rating plug In=1250A XT7-XT7 M Rating plug In=1600A XT7-XT7 M Ekip Dip LSI, Ekip Dip LSIG Rating plug In=630A XT7-XT7 M Rating plug In=800A XT7-XT7 M Rating plug In=1000A XT7-XT7 M Rating plug In=1250A XT7-XT7 M Rating plug In=1600A XT7-XT7 M Rating plug RC In=800A XT7-XT7 M Rating plug RC In=1250A XT7-XT7 M
1SDA107617R1 1SDA102011R1 1SDA102014R1 1SDA102018R1 1SDA102020R1 1SDA107619R1 1SDA102001R1 1SDA102004R1 1SDA102008R1 1SDA102010R1 1SDA102021R1 1SDA102023R1
1SDA107623R1 1SDA102013R1 1SDA102016R1 1SDA102019R1
XT7-XT7 M
1SDA107621R1 1SDA102003R1 1SDA102006R1 1SDA102009R1
1SDA102022R1 1SDA102024R1
Powered by FlippingBook