Global Reference Architecture

GLOBAL REFERENCE ARCHI TECTURE

2

— Global Reference Architecture

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

GLOBAL REFERENCE ARCHITECTURE

Cloud Platform

• Open Architecture • Specialized Apps • Subcription Services

IP Network

ABB OFFERING

LOCAL SUPERVISION

INTEGRATION OFFERING

3° PARTY SUPERVISION SYSTEM

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

APPLICATION INTERFACE

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

Power Gateway

Electric Vehicle Charging Infrastructure Gateway

BMS Gateway

Room Wiring & Control Gateway

Guest Room Gateway

Emergency Lighting Gateway

Drives & Motors Gateway

GRMS ROOM WIRING & CONTROL ACCESS CONTROL • Room Courtesy Panel • Key Card Holder • Guest Room Access • Guest Room Panel • Occupancy sensor • Touch Panel • Multimedia Control • BYOD • Thermostat • Keypads /Scene Control Switch • IP communication TV/telephone • Property management system

POWER DISTRIBUTION

ENERGY MANAGEMENT

HVAC CONTROL • AHU & FAHU • Chiller • Boiler • Fan Coil Unit

LIGHTING CONTROL

ROOM WIRING & CONTROL

EMERGENCY LIGHTING

DRIVES & MOTORS • Variable Speed Drive

ACCESS CONTROL

VIDEO MONITORING

EV CHARGING

FIRE & SAFETY

• Car Charger • Bus Charger • Fleet Charger

• Circuit Breaker • Panel • MV Relay • LV Switchgear • Uninterruped Power Supply • Transformer • Sub Distribution Panel • Consumer Units • Invertor • Utility Meter • Solar Panel • Wind Turbine

• Sub-Meter • Water Meter • Gas Meter

• Scene Switch • Room Controller • Occupancy Sensor

• Exit pictogram • Self Contained Light • Self Contained DALI Light • Central Battery System • Eplosion Proof Lighting • Street, Highway & Amenity Lighting • Airfield Lighting

• RFID Key Card • Key Tag • Card/Tag Reader • Occupancy Sensor • Passive Infrared Sensor • Parking Guidance • Automated Parking • Glass Break Sensor • Moment Detector • Laser Light Security • Panic Switch • Acoustic Siren • Strobe Light • Door Contact • Lock Monitoring • Emergency Battery

• Cameras • Network Video Recorders (NVR) • PoE Switch

• Heat Sensor • CO Sensor

• ON/OFF

Controller • DALI Dimmer • Direct Dimmer • Low Voltage Dimmer • Occupancy sensor • Timer • Brightness Sensor • Shades/Blinds /Curtain Controller • Passive infrared sensor

• Motor • Smoke

• Smoke Sensor • Extinguinsher • Sprinkler • Water pump • Panel and alarm system • Notification and audio devices • Hose reel and cabinet

• VAV • VRV

• Touch Panel • Multimedia Control

extraction motor • Low Volatge Motor • Wireless Condition Monitoring Sensor

• Split Units • Heat Pump • Booster Pump • Circulation Pump • Fire Pump • Touch Screen • Thermostat • Temperature Sensor • Humidity Sensor • VOC Sensor • CO2 Sensor • Occupany Sensor • UV treatment

• Socket Outlet • Micro switch • Multimedia Connector • USB Power Adaptor • Proximity Swith • Thermostat

• Elevator • Intercom

GLOBAL REFERENCE ARCHI TECTURE

3

— Global Reference Architecture

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

GLOBAL REFERENCE ARCHITECTURE

• Open Architecture • Specialized Apps • Subcription Services

ABB Ability TM

IP Network

ABB OFFERING

LOCAL SUPERVISION

INTEGRATION OFFERING

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

3° PARTY SUPERVISION SYSTEM

APPLICATION INTERFACE

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

Power Gateway

Electric Vehicle Charging Infrastructure Gateway

BMS Gateway

Room Wiring & Control Gateway

Guest Room Gateway

Emergency Lighting Gateway

Drives & Motors Gateway

GRMS ROOM WIRING & CONTROL ACCESS CONTROL

POWER DISTRIBUTION

ENERGY MANAGEMENT

HVAC CONTROL

LIGHTING CONTROL

ROOM WIRING & CONTROL

EMERGENCY LIGHTING

DRIVES & MOTORS

ACCESS CONTROL

VIDEO MONITORING

EV CHARGING

FIRE & SAFETY

• RFID Key Card • Key Tag • Card/Tag Reader • Occupancy Sensor • Passive Infrared Sensor • Parking Guidance • Automated Parking • Glass Break Sensor • Moment Detector • Laser Light Security • Panic Switch • Acoustic Siren • Strobe Light • Door Contact • Lock Monitoring • Emergency Battery

• Cameras • Network Video Recorders (NVR) • PoE Switch

• Heat Sensor • CO Sensor

• Smoke Sensor • Extinguinsher • Sprinkler • Water pump • Panel and alarm system • Notification and audio devices • Hose reel and cabinet

TERRA 54 TERRA 54

EMAX 2

TMAX XT

WARD ROOM CONTROL

GUEST ROOM CONTROL

GUEST ROOM ACCESS

PICTOGRAM EXIT

EQ METERS

GAS METERS (3° PARTY)

VAV, PTAC, FCU, ETC.

AIR HANDLING UNITS

VSD MOTORS

DALI GATEWAY

LIGHTING CONTROL PANEL

DC FAST

EKIP UP

RELIAGEAR® PANELBOARD

PREMIUM WARD ROOM CONTROL

WATER METERS (3° PARTY)

GRMS PANEL

ROOM COURTESY

SELF CONTAINED DALI

DRIVES & MOTORS

ROOFTOP UNITS

PIR SENSOR

BLIND/ SHUTTER CONTROL

WIRELESS CONDITION MONITORING SENSOR

COMMERCIAL FLEET

LV SUB DISTRIB.

ITM SWITCH BOARD

ROOM CONTROL PANEL

SWITCH/ KEY PADS

SWITCH/ KEY PADS

ROOM TOUCH SCREEN

STREET, HIGHWAY & AMENITY LIGHTING

PUMPS FUSION AIR SENSOR

TIMERS LUX

SENSOR

LV MCC SWITCH GEAR

UPS

MULTI MEDIA

MULTI SENSOR

ROOM TOUCH SCREEN

PIR SENSOR

CENTRAL BATTERY

MNS DIGITAL

LV SWITCH GEAR

CURTAIN CONTROL

IP TV

CURTAIN CONTROL

AIR QUALITY

• Elevator • Intercom

GENERATORS

MV RELAYS

GLOBAL REFERENCE ARCHI TECTURE

— Building Solutions Verticals

Commercial

Institutional

Infrastructure

Industrial

GLOBAL REFERENCE ARCHI TECTURE

5

— HealthCare

GLOBAL REFERENCE ARCHI TECTURE

6

— Reference Architecture Healthcare buildings

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

HEALTHCARE

Cloud Platform

• Open Architecture • Specialized Apps • Subcription Services

ABB OFFERING

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

3° PARTY SUPERVISION SYSTEM

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

Electric Vehicle Charging Infrastructure Gateway

Emergency Lightning Gateway

BMS Gateway

Drives & Motors Gateway

ACCESS CONTROL

VIDEO MONITORING

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

7

— Reference Architecture Healthcare buildings

DIGITAL PLATFORM

3° PARTY APPS • API

• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch

HEALTHCARE

• Open Architecture • Specialized Apps • Subcription Services

ABB Ability™

ABB OFFERING

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

3° PARTY SUPERVISION SYSTEM • Hospital Front Desk • HL7 Integration

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

IntegraIT-8000

Naveo®Pro

NETA-21

EVSS Control 100 (Under Development)

Bacnet Interface

Application Control AC/S

KNX IP Secure

CBXi /FLX

OPC UA

EQ Matic

CBXi /FLX

ACCESS CONTROL

VIDEO MONITORING

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

8

— Power Distribution Overview Selector

HEALTHCARE

GLOBAL REFERENCE ARCHI TECTURE

9

— Power Distribution Healthcare Center

HEALTHCARE

HOSPITAL PAVILION 1

HOSPITAL PAVILION 2

HVAC

HVAC

Emergency

Emergency

GYM Office

GYM Office

P Wards 1010

P Wards 1001

GYM Office

GYM Office

P Wards 1010

P Wards 1001

Emergency

Emergency

General Ward 120

General Ward 1

General Ward 120

General Ward 1

Front Desk

Circulation Space

Service Area

Medical Rooms

Treatment Units

Pharmacy

Emergency

Front Desk

Circulation Space

Service Area

Medical Rooms

Treatment Units

Pharmacy

Emergency

LV Generator

LV Generator

Main LV SWB

Main LV SWB

UPS

Parking

EV charger

UPS

Parking

EV charger

HOSPITAL TECHNICAL CENTER SUBSTATION

LV Generator

Utility Substation

MV

Main LV SWB

UPS

GLOBAL REFERENCE ARCHI TECTURE

10

— Power Distribution LV Switch Gear

HEALTHCARE

Gateway to SCADA

Tmax

Tmax

Tmax

Tmax XT

Tmax XT

Tmax

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

Tmax XT

GLOBAL REFERENCE ARCHI TECTURE

11

— Power Distribution Sub distribution Panel

HEALTHCARE

To Gateway SCADA

TruONE

Tmax XT7

TruONE

GLOBAL REFERENCE ARCHI TECTURE

12

— Power Distribution ITM Switchboard

HEALTHCARE

Nurse Station

Supervision

Medium Voltage/ Low Voltage Power Distribution

Remote Signaling Panel

Main Distribution

Insulation Monitoring Device

L N

Sub Distribution

Sub Distribution

UPS

Medical Insulating Tranformer

Group 2

Group 0

Group 1

IT Medical Switchboard

Group 2 Medical Location

GLOBAL REFERENCE ARCHI TECTURE

13

— Power Distribution Uninterrupted Power Supply

HEALTHCARE

Input mains supply

Bypass mains supply

Input isolator

Bypass isolator

Internal Manual Maintenance

bypass switch

Battery Charger

Rectifier

Static bypass switch

Inverter

UPS system

UPS output to critical load

GLOBAL REFERENCE ARCHI TECTURE

14

— EV Charging Infrastructure Overview Selector

HEALTHCARE

EV Charging Infrastructure

GLOBAL REFERENCE ARCHI TECTURE

15

— EV Charging Infrastructure Commercial fleet charging

HEALTHCARE

Circuit breaker

Monitoring Pianificazione

Data Optimization

Energy storage on-site

MV Board

Switches

Terra HVC-C Bus Depot Charging

Transformer

Circuit Breaker

Terra DC Wallbox

Surge Protection Device

DC Fast Charging

Connectivity

Distribution board

GLOBAL REFERENCE ARCHI TECTURE

16

— EV Charging Infrastructure Car charging

HEALTHCARE

Circuit breaker

Monitoring Pianificazione

Data Optimization

Energy storage on-site

MV Board

Switches

Transformer

Circuit Breaker

Terra DC Wallbox

DC Fast Charging

Terra AC Wallbox

Surge Protection Device

Connectivity

Distribution board

GLOBAL REFERENCE ARCHI TECTURE

17

— Energy Management Overview Selector

HEALTHCARE

Energy Management

GLOBAL REFERENCE ARCHI TECTURE

18

— Energy Management Overall scheme

HEALTHCARE

Active Energy

Active Energy

Active Energy

Active Energy

SSL/TLS

Storage Server

DCA Cloud Data Collection Agent

DCA CSV Data Collection Agent

DCA ODBC Data Collection Agent

DCA BACnet Data Collection Agent

DCA Unitron Data Collection Agent

NEXUS

MATRIX

CSV

SQL Server

BACnet

Unitron

Cylon® BACnet

Cylon® BACnet

GLOBAL REFERENCE ARCHI TECTURE

19

— Energy Management Metering architecture

HEALTHCARE

GLOBAL REFERENCE ARCHI TECTURE

20

— HVAC Control

HEALTHCARE

Remote Web Browser, Mobile Applications and Tools

INTEGRA™ Supervisor

eXplore

eXplore

eXplore

HVAC Control

Ethernet, TCP/IP, BACnet/IP, FT/Net, XML, HTTP, Modbus® TCP

Modbus RTU

FBXi-X256

FLX-16DI

FLX-4R4-H FLX-8R8

CBXi-8R8-H

FLX-16DI

FLX-4R4-H FLX-8R8

MOD MOD MOD MOD

INTEGRA™ IT8000

eXplore

eXplore

AHU

AHU

Roof

CIS

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU

FCU CBT-STAT bus

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU

CIS

(total 16 fancoils)

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

CIS

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU CBT-STAT bus

FCU

CIS

(total 16 fancoils)

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CO

eV

eV

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

eV

eV

Fan Fan Fan Fan Fan

FCU

FCU

CBT-STAT bus

GLOBAL REFERENCE ARCHI TECTURE

21

— Drives & Motors

HEALTHCARE

ABB Cylon® Cloud Access

ABB Cylon® Cloud Access

ABB Cylon® Capacitive Touch Screen

Drives & Motors

IP Level

FLX

CBXi-8R8

Modbus RTU

BACnet MSTP

variable Speed Drive

variable Speed Drive

variable Speed Drive

variable Speed Drive

GLOBAL REFERENCE ARCHI TECTURE

22

— Lighting Control

HEALTHCARE

ABB Cylon® BMS System

ABB Cylon® Cloud Access

ABB Cylon® Capacitive Touch Screen

Lighting Control

HCL Lighting

HCL Lighting

HCL Lighting

HCL Lighting

Shade

Shade

AC/S1.2.1 KNX to BACnet IP

Switch/Dim Controller

Shade Controller

AC/S1.2.1 KNX to BACnet IP

Switch/Dim Controller

Shade Controller

AC/S1.2.1 KNX to BACnet IP

Switch/Dim Controller

Switch/Dim Controller

Front Desk

Specialist M&E Services Module 9

Specialist Support Module 6

Presence Detector

Touch Screen

Presence Detector

Presence Detector

Switch

Switch

Switch

HCL Lighting

HCL Lighting

HCL Lighting

Shade

Shade

Shade Controller

Shade Controller

Switch/Dim Controller

Switch/Dim Controller

Switch/Dim Controller

Circulation Spaces & Car Park Module 1

Service Areas Module 7

General M&E, Module 8

Presence Detector

Presence Detector

Presence Detector

Touch Screen

Touch Screen

GLOBAL REFERENCE ARCHI TECTURE

23

— Emergency Lighting Overview Selector

HEALTHCARE

GLOBAL REFERENCE ARCHI TECTURE

24

— Emergency Lighting Central Battery

HEALTHCARE

Internet/Intranet Router/Firewall

Ethernet BACnet IP

EMEX CBS

GLOBAL REFERENCE ARCHI TECTURE

25

— Emergency Lighting DALI EU

HEALTHCARE

CU

RISER

Stairwell

CU

RISER

Stairwell

CU

Power DALI bus

Stairwell

GLOBAL REFERENCE ARCHI TECTURE

26

— Emergency Lighting DALI Emergency Lighting with “Standby switch-off”

HEALTHCARE

Supply voltage

Ballast

DALI

Emergency converter

Standby switch-off

Ballast/group X Switch “ON”

DALI Gateway DG/S x.64.5.1

Switch Actuator SA/S

Switch “OFF”

All lights “OFF”

GLOBAL REFERENCE ARCHI TECTURE

27

— Emergency Lighting Nexus®Pro (NAM-Canada and USA)

HEALTHCARE

Nema4X and Steel

ABB Gateway

Router

ABB Cloud

App

EML Comm module

EML Charger board

EML battery

iOS App

GLOBAL REFERENCE ARCHI TECTURE

28

— Room Wiring & Control Overview Selector

HEALTHCARE

GLOBAL REFERENCE ARCHI TECTURE

29

— Room Wiring & Control Rooms overview

HEALTHCARE

Central Server

Hospital Integration System

BMS

Secure IP-to-Room Connection

Multi Protocols

Nurse Calling

Access Control

Wardroom 1

Wardroom 2

Wardroom 100

Room X

IPTV

GLOBAL REFERENCE ARCHI TECTURE

30

— Room Wiring & Control General Ward

HEALTHCARE

I/O Controller

Fan Coil Controller

KNX

Conventional Accessories

Air Quality Sensor

Presence Detector

GLOBAL REFERENCE ARCHI TECTURE

31

— Room Wiring & Control General Ward with Cylon

HEALTHCARE

CBXi Controller

Conventional Accessories

Presence Detector

Air Quality Sensor

GLOBAL REFERENCE ARCHI TECTURE

32

— Room Wiring & Control Premium Ward

HEALTHCARE

Room Controller

LED Dimmer

Conventional Accessories

XXXXXXXX

Presence Detector

Room Touch

Air Quality & Switch Sensor

GLOBAL REFERENCE ARCHI TECTURE

33

— Edge Layer Industrial Edge Gateway

HEALTHCARE

Local network

Cloud platform

Utility supply

Edge Layer

Medioum-voltage switchgear

ABB Ability™ Edge Industrial Gateway

IT medical switchboard

Relion® 615 series

SWICOM

Loads Group 1

Loads Group 2

Low-voltage switchgear

Sub-distribution board

G

SACE Emax2

SACE Emax2

Control unit System pro M® compact InSite

UPS

SACE Tmax XT

SACE Emax2

Automatic Transfer Switch

SACE Tmax XT

SACE Emax2

HVAC

Non-medical areas

DIN rail protection & accessories

Energy meters & power meters

Digital input/output signals

Control

SACE Tmax XT SACE Tmax XT SACE Tmax XT

M4M

M4M

M4M

— Hospitality

GLOBAL REFERENCE ARCHI TECTURE

35

— Reference Architecture Hospitality buildings

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

Cloud Platform

HOSPITALITY

• Open Architecture • Specialized Apps • Subcription Services

ABB OFFERING

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

3° PARTY SUPERVISION SYSTEM

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

Electric Vehicle Charging Infrastructure Gateway

BMS Gateway

Emergency Lightning Gateway

Drives & Motors Gateway

ACCESS CONTROL

VIDEO MONITORING

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

36

— Reference Architecture Hospitality buildings

DIGITAL PLATFORM

3° PARTY APPS • Specialized Apps (Subscription) • Open APIs • Space Efficiency

• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch

HOSPITALITY

ABB Ability™

ABB OFFERING

Communication interface GSM/4G/5G or existing n/w

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • ABB Local Supervisor • BMS (HVAC, drives, motors) + Room Control + Lighting Control + Energy management + EML

FRONT DESK PMS (BY HOTEL OPERATOR) • Fidelio Opera or OnQ

• 3rd party Edge Integration • Optional VingCard Interface • IP TV , DigiValet

Building Edge Gateway (under development)

Industrial Edge Gateway

Integra/ Aspect OP1 -Aspect+(NETx Automation /Eisbaer) OP2-Integra + KNX Driver + Fidelio Driver

EVSS Control 100 (Under Development)

Naveo®Pro Gateway

Drives & Motors Gateway

Bacnet Interface

KNX IP Secure

Application Control AC/S

CBXi /FLX

OPC UA

EQ Matic

CBXi /FLX

ACCESS CONTROL

VIDEO MONITORING

TERRA 54

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

37

— Power Distribution Overview Selector

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

38

— Power Distribution Hotel Overview

HOSPITALITY

HVAC

FLOOR 10

GYM SPA SKY BAR P Suite 1010

P Suite 1001

Emergency

FLOOR 1

Suite 110

Suite 101

Emergency

GND FLOOR

Front Desk Lobby

Seminar Room

Banquet Hall

Meeting Room

Restaurant’s & Cafes

Emergency

LV Generator

Main LV SWB

Connection with utilitiy

MV

UPS

Parking

EV charger

GLOBAL REFERENCE ARCHI TECTURE

39

— Power Distribution LV Hotel Floor Sub-distribution Board

HOSPITALITY

ABB Ability™ Edge Industrial Gateway

GLOBAL REFERENCE ARCHI TECTURE

40

— Power Distribution Sub-distribution boards

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

41

— Power Distribution LV Consumer Units Suite

HOSPITALITY

ABB Ability™ Edge Industrial Gateway

GLOBAL REFERENCE ARCHI TECTURE

42

— EV Charging Infrastructure Hospitality

HOSPITALITY

EV Charging Infrastructure

Circuit breaker

Monitoring Pianificazione

Data Optimization

Energy storage on-site

MV Board

Switches

Transformer

Circuit Breaker

Terra DC Wallbox

DC Fast Charging

Terra AC Wallbox

Surge Protection Device

Connectivity

Distribution board

GLOBAL REFERENCE ARCHI TECTURE

43

— Energy Management Overview Selector

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

44

— Energy Management Active Energy (NAM)

HOSPITALITY

Active Energy

Active Energy

Active Energy

Active Energy

SSL/TLS

Storage Server

DCA Cloud Data Collection Agent

DCA CSV Data Collection Agent

DCA ODBC Data Collection Agent

DCA BACnet Data Collection Agent

DCA Unitron Data Collection Agent

NEXUS

MATRIX

CSV

SQL Server

BACnet

Unitron

Cylon® BACnet

Cylon® BACnet

GLOBAL REFERENCE ARCHI TECTURE

45

— Energy Management Metering architecture

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

46

— HVAC Hotel overview

HOSPITALITY

Remote Web Browser, Mobile Applications and Tools

eXplore

Ethernet, TCP/IP, BACnet/IP, FT/Net, XML, HTTP, Modbus® TCP

HVAC

FBXi-X256

FLX-16DI

FLX-4R4-H FLX-8R8

CBXi-8R8-H

FLX-16DI

FLX-4R4-H FLX-8R8

INTEGRA™ IT8000

eXplore

eXplore

AHU

AHU

Roof

CIS

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU

FCU CBT-STAT bus

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU

CIS

(total 16 fancoils)

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

CIS

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU CBT-STAT bus

FCU

CIS

(total 16 fancoils)

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CO

eV

eV

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

eV

eV

Fan Fan Fan Fan Fan

FCU

FCU

CBT-STAT bus

GLOBAL REFERENCE ARCHI TECTURE

47

— Drives & Motors

HOSPITALITY

ABB Cylon® Cloud Access

ABB Cylon® Cloud Access

ABB Cylon® Capacitive Touch Screen

Drives & Motors

IP Level

FLX

CBXi-8R8

Modbus RTU

BACnet MSTP

variable Speed Drive

variable Speed Drive

variable Speed Drive

variable Speed Drive

GLOBAL REFERENCE ARCHI TECTURE

48

— Lighting Control

HOSPITALITY

ABB Cylon® BMS System

ABB Cylon® Cloud Access

ABB Cylon® Capacitive Touch Screen

Lighting Control

HCL Lighting

HCL Lighting

HCL Lighting

HCL Lighting

Shade

Shade

AC/S1.2.1 KNX to BACnet IP

Switch/Dim Controller

Shade Controller

AC/S1.2.1 KNX to BACnet IP

Switch/Dim Controller

Shade Controller

AC/S1.2.1 KNX to BACnet IP

Switch/Dim Controller

Switch/Dim Controller

Gym, SPA

Hotel Lounge

Office, Seminar Rooms

Presence Detector

Presence Detector

Presence Detector

Switch

Switch

Switch

HCL Lighting

HCL Lighting

HCL Lighting

Shade

Shade

Shade Controller

Shade Controller

Switch/Dim Controller

Switch/Dim Controller

Switch/Dim Controller

Lift Lobby, Stairs, Underground Car Park

Restaurants, Coffee Shops

Front Desk

Presence Detector

Presence Detector

Presence Detector

Touch Screen

Touch Screen

GLOBAL REFERENCE ARCHI TECTURE

49

— Emergency Lighting Overview Selector

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

50

— Emergency Lighting Central Battery (UK, MEA)

HOSPITALITY

Internet/Intranet Router/Firewall

Ethernet BACnet IP

EMEX CBS

GLOBAL REFERENCE ARCHI TECTURE

51

— Emergency Lighting DALI EU

HOSPITALITY

CU

RISER

Stairwell

CU

RISER

Stairwell

CU

Power DALI bus

Stairwell

GLOBAL REFERENCE ARCHI TECTURE

52

— Emergency Lighting Nexus®Pro (NAM-Canada and USA)

HOSPITALITY

Nema4X and Steel

ABB Gateway

Router

ABB Cloud

App

EML Comm module

EML Charger board

EML battery

iOS App

GLOBAL REFERENCE ARCHI TECTURE

53

— Emergency Lighting DALI Emergency Lighting with “Standby switch-off”

HOSPITALITY

Supply voltage

Ballast

DALI

Emergency converter

Standby switch-off

Ballast/group X Switch “ON”

DALI Gateway DG/S x.64.5.1

Switch Actuator SA/S

Switch “OFF”

All lights “OFF”

GLOBAL REFERENCE ARCHI TECTURE

54

— Guest Room Management System Overview Selector

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

55

— Guest Room Management System Overview

HOSPITALITY

Room X

Room 2

Room 1

Secured IP Network

GRMS Guset Room Management System Server

Floor n

Floor 6

PMS Property

Management System (by Hotel Operator)

Floor 5

Hotel Converged Network

TCP/IP

BMS Building Management System Server

Floor 4

Floor 3

ACS Access Control Server

Floor 2

Monitoring Stations/Clients

Floor 1

Front Desk

Housekeeping

Engineering & IT

GLOBAL REFERENCE ARCHI TECTURE

56

— Guest Room Management System GRMS In-room

HOSPITALITY

DOOR CONTACT

TO FLOOR IDF

SUPPLY

SECURE LAN CONNECTION

FCU

WINDOW CONTACT

RETURN

IP Interface

Power Supply

Dimming Channels (1-10V)

ON/OFF Channels

Open/ Close

ON/OFF

Value Control 0-10V

Fan Speeds

240V CIRCUITS

DB-XX-01

INPUTS

GRMS-PANEL GRCP-XX-01

TYPICAL ELEC DB PER ROOM

KNX BUS CABLE

KNX BUS CABLE

2xPAIR KNX BUS CABLE LOOP/20AWG/- SELV 30VDC

KNX glass touch key card holder with DND/MUR buttons

KNX glass touch thermostat, setpoint ADJ/FAN SPEED/ CURRENT temp. reading

KNX glass keypad 6x for lighting scenes@ bathroom/dress

KNX glass keypad 6x for lighting scenes/DND/ MUR @ bed head

KNX glass keypad 6x for lighting scenes/DND/ MUR @ bed head

Door panel with illuminated room number/DND/- MUR/access card reader/door and bell push button

430 mm

GRCP panel size 2x18 MW, IP65, transparent door (430mm x 435mm x 155mm

GLOBAL REFERENCE ARCHI TECTURE

57

— Guest Room Management System Room Layout with Tacteo

HOSPITALITY

GP-3: Bathroom

TH: Room Thermostat

PD: Presence Sensor

GP-2: Bedside Panel

Key Card Holder

GP-1: Bedside Panel

Outside Courtesy Panel

GRCP: Guest room Control Panel

GLOBAL REFERENCE ARCHI TECTURE

58

— Guest Room Management System Room Layout Millenium

HOSPITALITY

CP-3: Bathroom

TH: Room Thermostat

CP-2: Bedside Panel ( L )

KS: Key Switch ( Card Holder)

CP-1: Bedside Panel (R)

Door Panel with Access Control

GRCP: Guest room Control Panel

GLOBAL REFERENCE ARCHI TECTURE

59

— Guest Room Management System Bring your own device

HOSPITALITY

GLOBAL REFERENCE ARCHI TECTURE

60

— Guest Room Management System DigiValet integration

HOSPITALITY

GRMS

DigiValet Controller

Lights (On/Off), AC, Curtains, DND-MUR, Keycard, Balcony Door Sensor

LAN

Apple TV/ Chromecast

HDMI

Door IP Camera

RS232

Room SSID

Charging Dock

DigiValet iPad

Door Lock

Always ON

IDF

To Hotel Servers

GLOBAL REFERENCE ARCHI TECTURE

61

— Guest Room Management System Hotel Areas Access Control

HOSPITALITY

To the second floor

To the other rooms

LK/S 4.2 Line coupler device

230V~

230V~

230V~

CONFERENCE ROOM

SV/S 30.640.3.1 Line power supply

230V~

Thermostat

Transponder reader

Transponder holder

24V~ Transformer

Electric look

Room load control

Transponder reader

USB/S 1.1 Interface

SV/S 30.320.1.1 Line power supply

230V~

230V~

230V~

USB Cable

SV/S 30.640.3.1 Line power supply

24V~ Transformer

Transponder reader

USB Card Programmer

MiniMac Software

IPS/S 3.1..1 IP Interface

FRONT DESK

Electric look

FITNESS CENTER

GLOBAL REFERENCE ARCHI TECTURE

62

— Guest Room Management System Access Control Option 1 (IP Room-Room)

HOSPITALITY

Room 101

IP Interface

KNX TP BUS

IP LAN

GRMS Software

IP LAN

Room 102

IP Interface

Hub/Switch

KNX TP BUS

IP LAN

Room 103

IP Interface

KNX TP BUS

IP LAN

GLOBAL REFERENCE ARCHI TECTURE

63

— Guest Room Management System Access Control Option 2 (IP Floor Level)

HOSPITALITY

FLOOR 1

Room 132

Room 101

IP Router

Card reader

Card holder

Card reader

Card holder

IP LAN

KNX TP BUS

GRMS Software

FLOOR 2

IP LAN

Room 232

Room 201

IP Router

Card reader

Card holder

Card reader

Card holder

Hub/Switch

KNX TP BUS

IP LAN

FLOOR 3

Room 332

Room 301

IP Router

Card reader

Card holder

Card reader

Card holder

KNX TP BUS

IP LAN

GLOBAL REFERENCE ARCHI TECTURE

64

— Guest Room Management System Security

HOSPITALITY

PC/ ETS

Visu

PC/ ETS

Visu

IP Secure

Ethernet/LAN

Ethernet/LAN

IPR/S 1.1.0

IP router Secure

IPR/S 1.2.0

IP router Secure

IPR/S x.y.0

IP router Secure

IPR/S 1.1.0

IP router Secure

IPR/S 1.2.0

IP router Secure

IPR/S x.y.0

IP router Secure

Data Secure

Data Secure

Data Secure

GLOBAL REFERENCE ARCHI TECTURE

65

— Industrial Edge Gateway

HOSPITALITY

Industrial Edge Gateway

Building 2

Building 3

— Mid Sized Office

GLOBAL REFERENCE ARCHI TECTURE

67

— Reference Architecture Mid Sized Office

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

Cloud Platform

MID SIZED OFFICE

• Open Architecture • Specialized Apps • Subcription Services

ABB OFFERING

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

Power Gateway

Electric Vehicle Charging Infrastructure Gateway

BMS Gateway

Emergency Lightning Gateway

Drives & Motors Gateway

ACCESS CONTROL

VIDEO MONITORING

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

68

— Reference Architecture Mid Sized Office

DIGITAL PLATFORM

3° PARTY APPS • API

• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch

MID SIZED OFFICE

• Open Architecture • Specialized Apps • Subcription Services

ABB Ability™

ABB OFFERING

Communication interface GSM/4G/5G or existing n/w

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • ABB Local Supervisor • BMS (HVAC, drives, motors) + Room Control + Lighting Control + Energy management + EML

Building Edge Gateway (under development)

EVSS Control 100 (Under Development)

Integra/ Aspect

Naveo®Pro Gateway

Drives & Motors Gateway

Bacnet Interface

Application Control

CBXi /FLX

OPC UA

EQ Matic

CBXi /FLX

ACCESS CONTROL

VIDEO MONITORING

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

69

— Power Distribution Overview Selector

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

70

— Power Distribution Office Overview

MID SIZED OFFICE

HVAC

FLOOR 10

GYM SPA SKY BAR P Suite 1010

P Suite 1001

Emergency

FLOOR 1

Suite 110

Suite 101

Emergency

GND FLOOR

Front Desk Lobby

Seminar Room

Banquet Hall

Meeting Room

Restaurant’s & Cafes

Emergency

LV Generator

Main LV SWB

Connection with utilitiy

MV

UPS

Parking

EV charger

GLOBAL REFERENCE ARCHI TECTURE

71

— Power Distribution Sub Distribution Board

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

72

— Power Distribution Main Distribution Board Single Line Diagram

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

73

— Power Distribution Sub Distribution Boards Single Line Diagram

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

74

— Power Distribution Consumer Units Digital Layout

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

75

— EV Charging Infrastructure Fleet Charging

MID SIZED OFFICE

EV Charging Infrastructure

Circuit Breakers

Monitoring

Management

Switches

Service

Circuit Breaker

Terra DC Wallbox

DC Fast Charging

Terra AC Wallbox

Distribution Board

Surge Protection Device

Connectivity

GLOBAL REFERENCE ARCHI TECTURE

76

— Energy Management Overview Selector

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

77

— Energy Management Active Energy (NAM)

MID SIZED OFFICE

Active Energy

Active Energy

Active Energy

Active Energy

SSL/TLS

Storage Server

DCA Cloud Data Collection Agent

DCA CSV Data Collection Agent

DCA ODBC Data Collection Agent

DCA BACnet Data Collection Agent

DCA Unitron Data Collection Agent

NEXUS

MATRIX

CSV

SQL Server

BACnet

Unitron

Cylon® BACnet

Cylon® BACnet

GLOBAL REFERENCE ARCHI TECTURE

78

— Energy Management Metering architecture

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

79

— HVAC

MID SIZED OFFICE

Remote Web Browser, Mobile Applications and Tools

eXplore

Ethernet, TCP/IP, BACnet/IP, FT/Net, XML, HTTP, Modbus® TCP

HVAC

FBXi-X256

FLX-16DI

FLX-4R4-H FLX-8R8

CBXi-8R8-H

FLX-16DI

FLX-4R4-H FLX-8R8

INTEGRA™ IT8000

eXplore

eXplore

AHU

AHU

Roof

CIS

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU

FCU CBT-STAT bus

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU

CIS

(total 16 fancoils)

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

CIS

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU CBT-STAT bus

FCU

CIS

(total 16 fancoils)

CBT-4T4-2U1R

CBT-4T4-2U1R

FCU CBT-STAT bus

FCU

CIS

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CO

eV

eV

FCU CBT-STAT bus

FCU

FCU CBT-STAT bus

FCU

CIS

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

CBT-4T4-2U1R

eV

eV

Fan Fan Fan Fan Fan

FCU

FCU

CBT-STAT bus

GLOBAL REFERENCE ARCHI TECTURE

80

— Drives & Motors

MID SIZED OFFICE

ABB Cylon® Cloud Access

ABB Cylon® Cloud Access

ABB Cylon® Capacitive Touch Screen

Drives & Motors

IP Level

FLX

CBXi-8R8

Modbus RTU

BACnet MSTP

variable Speed Drive

variable Speed Drive

variable Speed Drive

variable Speed Drive

GLOBAL REFERENCE ARCHI TECTURE

81

— Lighting Control

MID SIZED OFFICE

Building Management sytem ABB Cylon®

Touch Screen

Lighting Control

Technical Network: BACnet IP, Modbus TCP, KNX IP secure...

HCL Lighting

HCL Lighting

Shade

Shade

Application Controller (KNX BACnet Interface)

Application Controller (KNX BACnet Interface)

IP Router secure

KNX DALI Gateway

Shutter/Blind Actuator

IP Router secure

KNX DALI Gateway

Shutter/Blind Actuator

Meeting Room

Small Office

Presence Detector

Presence Detector

... further KNX lines

Push Button

Push Button

KNX Power Supply

KNX Power Supply

HCL Lighting

HCL Lighting

Shade

Shade

Shutter/Blind Actuator

Shutter/Blind Actuator

KNX DALI Gateway

KNX DALI Gateway

Open Space Office

Canteen & Lobby

Presence Detector

Presence Detector

Push Button

Push Button

GLOBAL REFERENCE ARCHI TECTURE

82

— Emergency Lighting Overview Selector

MID SIZED OFFICE

GLOBAL REFERENCE ARCHI TECTURE

83

— Emergency Lighting Central Battery (UK, MEA)

MID SIZED OFFICE

Internet/Intranet Router/Firewall

Ethernet BACnet IP

EMEX CBS

GLOBAL REFERENCE ARCHI TECTURE

84

— Emergency Lighting DALI EU

MID SIZED OFFICE

CU

RISER

Stairwell

CU

RISER

Stairwell

CU

Power DALI bus

Stairwell

GLOBAL REFERENCE ARCHI TECTURE

85

— Emergency Lighting Nexus®Pro (NAM-Canada and USA)

MID SIZED OFFICE

Nema4X and Steel

ABB Gateway

Router

ABB Cloud

App

EML Comm module

EML Charger board

EML battery

iOS App

GLOBAL REFERENCE ARCHI TECTURE

86

— Emergency Lighting DALI Emergency Lighting with “Standby switch-off”

MID SIZED OFFICE

Supply voltage

Ballast

DALI

Emergency converter

Standby switch-off

Ballast/group X Switch “ON”

DALI Gateway DG/S x.64.5.1

Switch Actuator SA/S

Switch “OFF”

All lights “OFF”

GLOBAL REFERENCE ARCHI TECTURE

87

— Industrial Edge Gateway

MID SIZED OFFICE

Industrial Edge Gateway

Building 2

Building 3

— Retail & Mall

GLOBAL REFERENCE ARCHI TECTURE

89

— Reference Architecture Retail & Mall

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

Cloud Platform

RETAIL & MALL

• Open Architecture • Specialized Apps • Subcription Services

ABB OFFERING

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Building Edge Gateway (under development)

Power Gateway

Electric Vehicle Charging Infrastructure Gateway

BMS Gateway

Emergency Lightning Gateway

Drives & Motors Gateway

POWER DISTRIBUTION

HVAC CONTROL

LIGHTING CONTROL

EMERGENCY LIGHTING

DRIVES & MOTORS

ENERGY MANAGEMENT

ACCESS CONTROL

EV CHARGING

• Car Charger • Bus Charger • Fleet Charger

• Circuit Breaker • Panel • MV Relay • LV Switchgear • Uninterruped • Power Supply • Transformer • Sub Distribution Panel • Consumer Units • Invertor • Utility Meter • Solar Panel • Wind Turbine

• Sub-Meter • Water Meter • Gas Meter

• AHU & FAHU • Chiller • Boiler • Fan Coil Unit

• ON/OFF Controller • DALI Dimmer • Direct Dimmer • Low Voltage Dimmer • Occupancy sensor • Timer • Brightness Sensor • Shades / Blinds / Curtain Controller • Passive infrared sensor

• Exit pictogram • Self Contained Light • Self Contained DALI Light • Central Battery System • Eplosion Proof Lighting • Street, Highway & Amenity Lighting • Airfield Lighting

• Variable Speed Drive • Motor • Smoke extraction motor • Low Volatge Motor • Wireless Condition Monitoring Sensor

VIDEO MONITORING

• VAV • VRV

• Split Units • Heat Pump • Booster Pump • Circulation Pump • Fire Pump • Touch Screen • Thermostat • Temperature Sensor • Humidity Sensor • VOC Sensor • CO 2 Sensor • Occupany Sensor • UV treatment

FIRE & SAFETY

GLOBAL REFERENCE ARCHI TECTURE

90

— Reference Architecture Retail & Mall

DIGITAL PLATFORM

3° PARTY APPS • Specialized Apps (Subscription) • Open APIs • Space Efficiency

• ABB Energy & Asset Manager • Active Energy Management • Naveo®Pro APP • Room & Building Control Touch

RETAIL & MALL

ABB Ability™

ABB OFFERING

Communication interface GSM/4G/5G or existing n/w

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • ABB Local Supervisor • BMS (HVAC, drives, motors) + Room Control + Lighting Control + Energy management + EML

Building Edge Gateway (under development)

Industrial Edge Gateway

EVSS Control 100 (Under Development)

Integra/ Aspect

Naveo®Pro Gateway

Drives & Motors Gateway

Bacnet Interface

Application Control

CBXi /FLX

OPC UA

EQ Matic

CBXi /FLX

ACCESS CONTROL

ENERGY MANAGEMENT

HVAC CONTROL

LIGHTING CONTROL

EMERGENCY LIGHTING

DRIVES & MOTORS

POWER DISTRIBUTION

EV CHARGING

VIDEO MONITORING

EMAX 2

TMAXXT

TERRA 54 TERRA 54

EQ METERS GAS METERS (3° PARTY)

VSD

MOTORS

VAV, PTAC, FCU

AIR HANDLING UNITS

LIGHTING CONTROL PANEL

DALI GATEWAY

PICTOGRAM EXIT

EKIP UP RELIAGEAR® PANELBOARD

TERRA 54

SELF CONTAINED DALI

DRIVES & METERS

ROOFTOP UNITS

PIR SENSOR

BLIND/SHUT- TER CONTROL

FIRE & SAFETY

WATER METERS (3° PARTY)

WIRELESS CONDITION MONTROING SENSOR

LV MCC SWITCH GEAR

LV SUB DISTRIB.

PUMPS FUSION AIR SENSOR

TIMERS LUX SENSOR

STREET, HIGHWAY & AMENITY LIGHTING

MNS DIGITAL

UPS

CENTRAL BATTERY

MV RELAYS

LV SWITCH GEAR

GENERATOR

— Educational

GLOBAL REFERENCE ARCHI TECTURE

92

— Reference Architecture Educational buildings

DIGITAL PLATFORM

3° PARTY APPS • API

1° PARTY APPS • Energy Management • Asset Management • Emergency Lighting • Room & Building Control

EDUCATIONAL

Cloud Platform

• Open Architecture • Specialized Apps • Subcription Services

ABB OFFERING

IP Network

INTEGRATION OFFERING

APPLICATION INTERFACE

LOCAL SUPERVISION

1° PARTY SUPERVISION SYSTEM • Local Supervisor • BMS

3° PARTY SUPERVISION SYSTEM

• HVAC, Drives & Motors, Room, Lighting Control • Energy management • Emergency Lighting

Power Gateway

Building Edge Gateway (under development)

Electric Vehicle Charging Infrastructure Gateway

Emergency Lightning Gateway

BMS Gateway

Room Wiring & Control Gateway

Drives & Motors Gateway

POWER DISTRIBUTION

HVAC CONTROL

LIGHTING CONTROL

ROOM WIRING & CONTROL

EMERGENCY LIGHTING

DRIVES & MOTORS

ENERGY MANAGEMENT

ACCESS CONTROL

EV CHARGING

• Car Charger • Bus Charger • Fleet Charger

• Circuit Breaker • Panel • MV Relay • LV Switchgear • Uninterruped Power Supply • Transformer • Sub Distribution Panel • Consumer Units • Invertor • Utility Meter • Solar Panel • Wind Turbine

• Sub-Meter • Water Meter • Gas Meter

• AHU & FAHU • Chiller • Boiler • Fan Coil Unit

• ON/OFF Controller • DALI Dimmer • Direct Dimmer • Low Voltage Dimmer • Occupancy sensor • Timer • Brightness Sensor • Shades / Blinds / Curtain Controller • Passive infrared sensor

• Scene Switch • Room Controller • Occupancy Sensor • Touch Panel • Multimedia Control • Socket Outlet • Micro switch • Multimedia Connector • USB Power Adaptor • Proximity Swith • Thermostat

• Exit pictogram • Self Contained Light • Self Contained DALI Light • Central Battery System • Eplosion Proof Lighting • Street, Highway & Amenity Lighting • Airfield Lighting

• Variable Speed Drive • Motor • Smoke extraction motor • Low Volatge Motor • Wireless Condition Monitoring Sensor

VIDEO MONITORING

• VAV • VRV

• Split Units • Heat Pump • Booster Pump • Circulation Pump • Fire Pump • Touch Screen • Thermostat • Temperature Sensor • Humidity Sensor • VOC Sensor • CO2 Sensor • Occupany Sensor • UV treatment

FIRE & SAFETY

Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32 Page 33 Page 34 Page 35 Page 36 Page 37 Page 38 Page 39 Page 40 Page 41 Page 42 Page 43 Page 44 Page 45 Page 46 Page 47 Page 48 Page 49 Page 50 Page 51 Page 52 Page 53 Page 54 Page 55 Page 56 Page 57 Page 58 Page 59 Page 60 Page 61 Page 62 Page 63 Page 64 Page 65 Page 66 Page 67 Page 68 Page 69 Page 70 Page 71 Page 72 Page 73 Page 74 Page 75 Page 76 Page 77 Page 78 Page 79 Page 80 Page 81 Page 82 Page 83 Page 84 Page 85 Page 86 Page 87 Page 88 Page 89 Page 90 Page 91 Page 92 Page 93 Page 94 Page 95 Page 96 Page 97 Page 98 Page 99

new.abb.com

Powered by