Sezionatori commutatori manuali Dimensioni di ingombro
429
245
A
OT3200E02/03/04C(_P)
141
200
OT3200_C [mm]
223
13,5 o
15
100
63
191
E02 E03 E04
156,5
70
A
420 560 700
B
450 590 730
364
12
280
284
400
410
M00435/OT3200E02-04C B
296
240
250
376
20 min
106 max
100,5
170,5
112
15
71 80
140
325 369...455 (OXP 12x185)
B
Piirustus No. Document No.
Tarkasti Checked 13/OT3200E02-04C B 2013-05-30 T Mäkkylä
OT3200_C
Teki Prepared
Hyväksyi Approved
E02 420 450
E03 560 590
E04 700 730
429
A B
ABB Oy
A
Breakers and Switches
245
OT3200E12/13/22C(_P)
Laji oli:13/OT3200-4000E02-04C A
141
O13,5
63
223
OT3200E_C [mm]
C
100
191
15
156,5
E12 E13 E22
A
560
700 700
B
590 730 730
280
284
12
400
364
410 240
C
210 210 350
250
376
296
M00436/OT3200E12-22C B
20 min 106 max
100,5
170,5
15
325 369...455 (OXP 12X185)
71
140
80
B
Piirustus No. Document No.
Hyväksyi Approved Tarkasti Checked 13/OT3200E12-22C B
OT3200E_C
E12 560 590 210
E13 700 730 210
E22 700 730 350
Teki Prepared
2013-05-30 T Mäkkylä
A B C
ABB Oy
Breakers and Switches
Laji oli:13/OT3200-4000E12-22C A
40 | 1SCC303003C0901 | Sezionatori commutatori manuali, motorizzati, automatici ATS e commutatori di bypass
Powered by FlippingBook