SISTEMI DI CANALIZZAZIONI IN PLASTICA E METALLO
222
— Dimensioni di ingombro Minicanali Box for flat branch connections Box for flat branch connections Box for flat branch co nections
Frame for flush-mounting box Frame for flush-mounting box
Wall/ceiling tee branch connection Wall/ce ling t e branch co nection
Frame for flush-mounting box
Wall/ceiling tee branch connection
Box for flat branch connections
Box for flat branch connections Box for flat branch connections Box for flat branch connections Box for flat branch connections Box for flat branch co nections
Frame for flush-mounting box Frame for flush-mounting box Frame for flush-mounting box Frame for flush-mounting box Frame for flush-mounting box Frame for flush-mounting box
Wall/ceiling tee branch connection
Wall/ceiling tee branch connection Wall/ceiling tee branch connection Wall/ceiling tee branch connection Wall/ceiling t e branch connection Wall/ceiling t e branch co nection
B
B
E
E
B
E
C
C
B
B
95 133
95 1 3
C
B
95 133
86
86
C
C
B
E
86
C
B
B
E
E
B
E
B
B
E
E
C
B
C
C
B
B
95 133
95 133 95 133
95 133 95 133
C
B
83,5 9 133
61
61
86
C
86
86
C
C
C
C
B
B
61
83,5
86
C
trunking dimensions 86
trunking dimensions 86
83,5
E 22 22 22 29 29 29 29 42 42 42 10 10 10 17 17 17 17 30 30 30 C
C
— Scatola per derivazioni piane 41 800 - 01 802 - 01 801 41 803 - 01 804 - 01 805 article 41 800 - 01 802 - 01 801 41 803 - 01 804 - 01 805 article Codice ordine A 85 99 A 85 9 41 8 0 - 01 802 - 01 801 41 803 - 0 4 - 5 article
41 902 41 904 41 906 41 910 41 913 41 915 41 916 41 917 41 919 41 920 article
41 902 41 904 41 906 41 910 41 913 41 915 41 916 41 917 41 919 41 920 article 1 02 41 904 41 906 41 910 41 913 41 915 41 916 41 917 41 919 41 920 article
41 829 article
41 829 article
B 85 99
B 85 9
C 26 33
C 26 3
E
— Deviazioni a “T” parete/soffitto D trunking dimensions D
B C 20 20 20 15 15 15 15 25 25 25 10 10 10 17 17 17 17 30 30 30
A 10 10 10 17 17 17 17 30 30 30 B C 20 20 20 15 15 15 15 25 25 25 10 10 10 17 17 17 17 30 30 30 B C 20 20 20 15 15 15 15 25 25 25 10 10 0 17 17 17 17 30 30 30
A 10 10 10 17 17 17 17 30 30 30
A 10 10 10 17 17 17 17 30 30 30 A 10 10 10 17 17 17 17 30 30 30
— Cornice per scatola ad incasso
41 902 41 904 41 906 41 910 41 913 41 915 41 916 41 917 41 919 41 2 article 20X10 30X10 40X10 15X17 30X17 40X17 60X17 25X30 40X30 60X30
41 829 article
A 85 99
B 85 99
C 26 33
E 22 22 22 29 29 29 29 42 42 42
20 30 40 15 30 40 60 25 40 60 B C 20 20 20 15 15 15 15 25 25 25 D
D
2 2 2
41902 41904 20X10 30X10 40X10 15X17 30X17 40X17 60X17 25X30 40X30 60X30 41906 41910 41913 41915 41916 41917 41919 41920
20X10 30X10 40X10 15X17 3 X17 4 X17 60X17 25X30 40X30 60X30 20X10 30X10 40X10 15X17 30X17 40X17 60X17 25X30 40X30 60X30 61
20 30 40 15 30 40 60 25 40 60 D 20 30 40 15 30 40 60 25 40 60
20X10 30X10 40X10 15X17 30X17 40X17 60X17 25X30 40X30 60X30 1 1 1
20 30 40 15 30 40 60 25 40 60
A B C
Codice ordine 41829
Codice ordine 61
Dimensioni
29 29 29 29 42 42 42 E 22 22 22 29 29 29 29 42 42 42
canale A B C D E 20 x 10 10 20 10 20 22 30 x 10 10 20 10 30 22 40 x 10 10 20 10 40 22 15 x 17 17 15 17 15 29 30 x 17 17 15 17 30 29 40 x 17 17 15 17 40 29 60 x 17 17 15 17 60 29 25 x 30 30 25 30 25 42 40 x 30 30 25 30 40 42 60 x 30 30 25 30 60 42 25 25 30 30 25 25 D B C 20 20 20 15 15 15 15 25 25 25 B C 20 20 20 20 1 1 B C 20 20 20 15 15 15 15 25 25 25 10 10 10 17 17 17 17 30 30 30 A 17 17 17 17 30 30 30 A 0 0 0 17 17 1 1 A 10 10 10 17 17 17 17 3 30 30 A 0 0 17 17 20 30 40 15 30 40 60 25 40 60 B C 20 20 20 15 15 15 15 25 25 25 B C E 22 22 22 29 29 29 29 42 42 42 0 0 0 30 40 15 30 40 60 25 40 60 D 30 4 15 30 40 6 5 40 60 E 22 2 2 9 2 2 29 29 29 42 42 42 2 29 29 42 42 10 10 10 17 17 17 17 30 30 30 0 0 1 17 17 30 30 30 30 E D 20 30 40 15 30 40 60 25 40 60 D 2 30 4 15 30 40 6 25 40 60 E 22 22 22 29 29 29 29 42 42 42 E 2 2 29 29 29 42 42 10 10 10 17 17 17 17 30 30 30 17 17 30 30
61
61
41800 - 01802 - 01801 41803 - 01804- 01805 41 800 - 01 802 - 01 801 41 8 3 - 01 804 - 01 805 article 41 800 - 1 8 2 - 1 801 41 803 - 01 804 - 01 805 article 41 800 - 01 802 - 01 801 41 803 - 01 804 - 01 805 article
85 85 26 99 99 33
83,5
83,5
83,5
trunking dimensions
83,5
trunking dimensions trunking dimensions 2 61
61 tru king dimensions tru king dimensions 2
41 800 - 01 802 - 01 801 41 803 - 01 804 - 01 805 article 4 - 4 3 - article
41 902 41 904 41 906 41 910 41 913 41 915 41 916 41 917 41 919 41 920 article
41 829 article C 26 33
A 85 99 805
B 85 99
C 26 33 B 85 99 B 85 99
A 10 10 10 17 17 17 17 30 30 30
41 902 41 904 41 906 41 910 41 913 41 915 41 916 41 917 41 919 41 920 article 2 04 06 0 3 5 6 17 41 919 41 920 article
41 9 2 41 9 4 41 9 6 41 910 41 913 41 915 41 916 41 917 41 919 41 920 articl 2 04 41 19 41 920 6 0 3 5 6 17 article
41 829 article 41 829 article
41 829 article 41 829 article
A 85 99 A 85 99
A 85 99 A 85 99
B 85 99 B 85 99
C 26 33 C 26 33
trunking dimensions
83,5
83,5
41 829 article
A 85 99
B 85 99
C 26 33
20X10 30X10 40X10 15X17 30X17 40X17 60X17 25X30 40X30 60X30 30 0 4 0 15 3 40 17 6 17 25 40X30 60X30
20X10 30X10 40X10 15X17 30X17 40X17 60X17 25X30 40X30 60X30 30 0 4 0 15 3 40 17 6 17 25 40X30 60X30
2 - 01 801
4 - 41 8 0 - 1 8 2 - 1 801 41 803 - 01 804 - 01 805 article
C 26 33
Switch-socket floor box (2 devices) Switch-socket fl or box (2 devices)
Switch-socket floor box ø 60 Switch-socket fl or box ø 60
Telephone socket box Telephone socket box
Switch-socket floor box (2 devices)
Switch-socket floor box ø 60
Telephone socket box
Switch-socket floor box (2 devices)
Switch-socket floor box ø 60
Telephone socket box
Switch-socket floor box (2 devices) Switch-socket floor box (2 devices) Switch-socket floor box (2 devices) Switch-socket fl or box (2 devices) Switch-socket fl or box (2 devices)
Switch-socket floor box ø 60 Switch-socket floor box ø 60 Switch-socket floor box ø 60 Switch-socket fl or box ø 60 Switch-socket fl or box ø 60
Telephone socket box Telephone socket box T leph ne socket box Telephone socket box T lephone socket box
42
42
67
67
42
42
60
60
67
67
42
42
42
67
42
60
67
42
42
67
42
42
42
67
67
42
42
60
60
60
67
42
67
67
42
42
42
67
42
60
67
42
42
42
67
67
42
42
60
60
67
67
42
42
41 818 - 01 820 - 01 821 article 41 818 - 01 820 - 01 821 article
41 812 - 01 814 - 01 816 article 41 812 - 01 814 - 01 816 article
41 806 - 01 808 - 01 810 article 41 806 - 01 808 - 01 810 article
— Torretta portafrutti Ø 60 41 818 - 01 820 - 01 821 article Codice ordine 41818 - 01820 - 01821 4 18 - - 01 821 article 4 18 - 01 82 - 01 821 article
— Torretta telefonica 41 812 - 01 814 - 01 816 article Codice ordine 41812 - 01814 - 01816
41 806 - 01 808 - 01 810 article
— Torretta portafrutti (2 frutti)
41 818 - 01 820 - 01 821 article
41 812 - 01 814 - 01 816 article
Codice ordine 41806 - 01808 - 01810 41 806 - 01 808 - 01 810 article 41 806 - 01 80 - 01 810 articl 41 806 - 01 808 - 01 810 article 4 6 - article
41 806 - 01 808 - 01 810 article
41 818 - 01 820 - 01 821 article 41 8 - 01 820 - 01 821 article 41 818 - 01 820 - 01 821 article
41 812 - 01 814 - 01 816 article 41 8 2 - 01 814 - 01 816 article 41 812 - 01 814 - 01 816 article
4 812 - 0 814 - 0 816 article 4 812 - 0 814 - 0 816 article
08 - 0 810
41 806 - 01 08 - 0 810 article
Powered by FlippingBook