DIMENS IONI DI INGOMBRO
225
A
A
A
A H
A
H
A
A
A
A
A
A
H
A
A
A
A
H
H
H
A
A
A
E
C B
E
C B
A
A
E
C B
A
A
E
E
E
C B A
C B
C B
A
A
H
H
A
A
A
A
H
H
A
A
A
A
A
H
H
A
A
height
height
— Derivazione a “T” 43475-03515 43488-03528 43498-03538 43475-03515 43488-03528 4349 -03538 40 60 80 height 40 60 80 height 43475-03515 43488-03528 43498-035 8 43475-03515 43488-03528 43498-0353 4 6 8 height
H 68 85
height A B
A B C D E
A
A 64 64 84 A B
H 68 85 03 724 03 735 Number
B 43 681 - 03 686 43 682 - 03 687 Part Number
height
40 60 80 height A 40 60 80 height 40/60/80/100 60/80/100/120/150/200 100/120/150/200 A 40 60 80 height A A
A B A B H
A B C D E A B C D E
B 64 64 84 B
03 724 03 735 Number 03 724 03 735 Number height 60/80 6 /80 height
43 681 - 03 686 43 682 - 03 687 43 681 - 03 686 43 682 - 03 687 Part Number 40 0 height 40 60 40 60 height
43475-03515 43488-03528 43498-03538
03 724 03 735 Number 60/80 60/80 100
— Scatole portafrutti height 60/80 60/80 83.5 108 97 height 83.5 108 97 124 129 155 60.5 69 A
60.5 69 129 155 50 52.5 E
— Scatola per derivazioni piane height Part Number 40 60 121 221 40 60 A B 1 12 221 121 221 H 68 85 A B 1 121 221 221 H 68 85 121 221 121 221 H 68 85 40 60 A B 121 221 12 2 1 43 681 - 03 686 43 682 - 03 687 Part Number height 121 221
H 68 85 03 724 03 735 Number
A B C D E A B C D E
A B C D E
B
B
03 724 03 735 Number
43 681 - 0 6 6 43 682 - 0 6 7 Part Number 3 681 - 03 686 3 682 - 03 687 Part Number
97 124 60.5 69 97 124
129 155
60.5 69
50 52.5
40/60/80/100 60/80/100/120/150/200 100/120/150/200 40/60/80/100 60/80/100/12 5 /200 100/120/150/200 64 64 84
60/80 60/80 97 124 83.5 1 8 E
83.5 108 E 129 155
129 155 0 52.5
60.5 69
50 52.5
64 64 84
Codice ordine 43 75-03515 43 88-03528 43 98-035 8
60/80 60/80
60/8 60/8
83.5 108
97 124 83.5 108
129 155 24 E
50 52.5 60.5 69
50 52.5
121 221 A
40/60/80/100 60/80/100/ 2 5 20 100/120/150/20 64 64 84 40/60/80/10 60/80/1 0/120/150/200 1 0/120/150/200 A
64 64 84 40/60/8 00 6 /80/1 0/12 15 /2 0 1 0/12 15 /200
C B
C B
C B
C B
H
A
100
E
E
C B
C B
per canale altezza
Codice ordine
per canale
Codice ordine 100
per canale altezza A B C D E 100
100
100
A B
altezza A B H
E
height
eight
C B
43681 - 03686 43682 - 03687 121 221 40 60 height height eight
43475 - 03515 43488 - 03528 40 60 80 height 43475-03515 43488-03528 43498-03538 43498 - 03538 40 6 80 eight 40 60 80 height 40 60 80 height
A B 121 221 A B 121 21 A B 121 221 12 221 121 221 121 21 A B 121 221 40 60 121 22 121 2 1 H 68 85 121 221 A B height height
H 68 85
A B C D E
A B C D E A B C D E
A
A
B
B
03 724 03 735 Number H 68 85 A B
03 724 03 735 Number
43 681 - 03 686 43 682 - 03 687 Part Number Part Number Part Number B
64 43 681 - 03 686 43 682 - 03 687 43 681 - 03 686 43 682 - 03 687 43 681 - 03 686 43 682 - 03 687 Part Number 64 64 84 B
height
03724 03735 60/ 0 60/80 97 124 83.5 108 height
40 60 8 height
40 60 0 height
40 121 121 68 60 221 121 85 60/80 60/80 03 724 03 735 Numb r height height H 68 85 03 724 03 735 Number 121 221
A B
A B C D E
A
A
B
43 681 - 03 686 43 682 - 03 87 Part Number
40 60 43 681 - 03 686 43 682 - 03 687 4 60 height height Part Number
40 40/60/80/100 64
60/80 83.5 97 129 60.5 50 60/80 108 124 155 69 52.5 52,5 60.5 69 50 52.5 50 52.5 129 155 50 52.5 6 .5 69 50 52.5 E 52,5 A B C D E 60.5 69 97 124 50 52.5 60.5 69 129 1 5 60.5 69
43475-03515 43488-03528 43498-03538
4347 -03515 43488-03528 43498-03538 43475-03515 434 8-03528 43498-03538
60/80 60/80
83.5 108 60/80 60/80
97 124
195 226 129 155
129 155
60.5 69
64 64 84 40/60/8 /100 60/8 00/12 15 /200 00/120 15 /200 B 64 64 84 40/60/80/1 0 60/80/1 0/120/150/200 1 0/120/150/2 0 40/60/80/100 60/80/100/120/150/200 100/120/150/200 64 64 84 B 40/60/80/100 60/80/100/120/150/200 100/120/150/200 A A 64 64 84 40/60/80/100 60/80/100/12 /150/200
H 68 85
H 68 85
A B C D E A B C D E
03 724 03 735 Number
03 724 03 735 Number
43475-03515 43488-03528 3498-03538
195 226 97 124 83.5 108
129 155 83.5 08 97 1 4
64 64 84 40/60/80/100 60/80/1 0/120/150/200 12 15 /200
129 155 C B
60 60/80/100/120/ 150/200 A
43475-03515 43488-03528 43498-03538
100 60/80 6 /80
195 226 60/80 60/80
195 226 83.5 108
83.5 108
97 124
52,5 50 52.5
40 60
40 60
height
40 60 80 height
H 68 85
195 226 03 724 03 735 Number 100
43 681 - 03 686 43 682 - 03 687 Part Number
100
52,5
195 226
100
52,5
52,5
43475-03515 43488-03528 43498-03538
60/80 60/80
83.5 108
97 124
129 155
60.5 69
50 52.5
40 60
121 221
121 221
80 100/120/150/200 84 40/60/80/100 60/80/100/120/150/200 100/120/150/200 A 64 64 84 40/60/80/100 60/80/100/120/150/200 100/120/150/200 40 60 80 height
100
1 0
Trunking height height
height
03 736 Part Number 121 221 H 68 85
A B
A B C D E
B
03 724 03 735 Number
43 681 - 03 686 43 682 - 03 687 Part Number
Trunking height Trunking height
43475-03515 43488-03528 43498-03538
03 736 Part Number
60/80 60/80
60/8 52,5 83.5 108
60/80 60/80 97 124
129 155
60.5 69
50 52.5
40 60
121 221
64 64 84
Trunking height 60/80 10
Trunking height
Trunkin height
03 736 Part Number
03 736 Part Number
03 736 Part Number
03 736 Part Number
60/80
60/80 52,5
195 226
195 226
100
52,5
52,5
195 226
195 226
60 53
52,5
52,5
195 226
195 2
60 53
37
60 53
60 53
60 53
60 53
37
Trunking height
Trunkin eight
37
03 736 Part Number
03 737 03 738 03 739 Part Number 03 736 Part Number 03 736 Part Number 03 737 03 738 03 739 Part Number 03 737 03 738 03 739 Part Number 03 737 03 738 03 739 Part Number 48 03 736 Part Number
52,5
195 226
37
37
37
Trunking height
Trunking height
03 736 Part Number
03 736 Part Number
52,5 60/80
A B
60/80 Trunking height 60/80 Trunking height
52,5
60/80
A B
52,5
A B
52,5
52,5
52,5
52,5
60/80
60/80
195 226
A B
A B
A B
Trunking height
height 03 736 Part Number
Codice ordine
per canale altezza
48
73
97 62
48
60
60
48
73 105 73
97 62
60/80
48
97 62 60 53
60 53
A B
105
48
97 62
48
48
48
48
37
37
73
73
73
03736 03 737 03 738 03 739 Part Number 03 737 03 738 03 739 Part Number 60/80 60/80 60/80
60/80
97 62
97 62
53
53 60
48
48
48
height 60/80 60/80 60/80 height 178 248 318
A B A B
60 53
Trunking height
37
105 37
height 03 736 Part Number height
208 278 348 52,5
height
A B
A B
178 248 318 178 248 318 60/80 20 278 348 52,5 A B 208 78 48 178 248 318
105 37
105 37
105
03 73 03 738 03 739 Part Number
03 737 03 738 03 739 Part Number A B A B
03 7 7 03 7 8 03 739 Part Number A B
03 730 r
208 278 348
53
03 730 r 03 730 r
208 278 348
60/80 60/80 60/80 178 248 318 52,5 52,5 52,5
178 248 318 52,5
60 53
208 278 348
60/80 60/80 60/80 A B
60/80 60/80 60/80
60/8 60/8 60/8
03 726
03 730 r
03 730 r r
03 726 03 726
37
A B
A B
3 730
03 726
03 726
03 726
60 53
48
48
73
73
97 62
97 62
48
48
48
48
73
73
97 62
97 62
52,5
48
48
A B
37
height
eight
A B
A B
105
105 73
03 737 03 738 03 739 Part Number 48
48
48
73
97 62
97 62
48
48
height
height
A B
A B
105
105
03 737 03 738 03 739 Part Number
03 737 03 738 03 739 Part Number
208 278 348 178 248 318 height A B 178 248 318 178 248 318
208 278 348 178 248 318
60/80 60/80 60/80
60/80 60/80 60/80
178 248 318 60/80 60/80 60/80
height
60/80 60/80 60/80 height
A B
105
105
208 278 348
208 278 348
60/80 60/80 60/80 03 737 03 738 03 739 Part Number 60/80 60/80 60/80
03 730 r
03 730 r
52,5
— Scatola portafrutti interasse 60 mm 48
— Scatola per prese telefoniche 73
178 248 318 A B
03 730 r r
97 62
208 278 348
208 278 348
03 726
03 726 03 726
03 730 r
03 730 r
3 730
A B
105
03 726
03 726
03 726
208 278 348
60/80 60/80 60/80
178 248 318
73
97 62
48
Codice ordine 03730 03 730 r
Codice ordine 03726 03 726
Codice ordine per altezza canale A B 03737 60/80 178 208 03738 60/80 248 278 03739 60/80 318 348 37 03 738 03 739 Part Number A B 60/80 60/80 60/80 178 248 318 20 278 348 height
105
03 730 r
03 726
100
57
100
57
100
57
100
100
100
57
57
57
03 734
03 734 03 734
03 734
03 734
03 734
100
100
57
57
100
100
57
57
100
1 0
57
57
— Scatola per prese CEE 03 734 100
03 734
03 734 03 734
03 734
57
03 734
100
57
Codice ordine 03734 03 734
03 734
Powered by FlippingBook