671
— Schemi di collegamento Elementi ausiliari
Comando motorizzato S2C-CM
Utilizzo a 230V c.a. tramite un trasformatore per campanelli TM 15/12
Utilizzo in bassa tensione: 12...30 V c.a., 12...48 V c.c.
N L
N L
12-30 V c.a. 12-48 V c.c.
GUASTO
Guasto
1 2 3 4 5
1 2 3 4 5
5 6 7 8
SIGN
SIGN
TM15/2
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
AUX
AUX
1 2 3 4
6 7 8 9 1011
6 7 8 9 1011
OFF
OFF
230 V c.a.
ON
ON
MAX 1500m
MAX 1500m
chiuso aperto
chiuso aperto
Low voltage use of several motor operating devices: 12...30 V AC, 12...48 V DC
Utilizzo di più comandi motorizzati in bassa tensione 12...30 V c.a., 12...48 V c.c.
12-48 V DC
1 2 3 4 5 12-48 V c.c.
1 2 3 4 5
1 2 3 4 5
SIGN
SIGN
SIGN
1 2 3 4 5
1 2 3 4 5
1 2 3 4 5
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
SIGN
SIGN
SIGN
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
AUX
AUX
AUX
6 7 8 9 1011
6 7 8 9 1011
6 7 8 9 1011
AUX
AUX
AUX
6 7 8 91011
6 7 8 91011
6 7 8 91011
1
2
n ...
1
2
n ...
Use of several motor operating devices at 230 V AC via a single safety transformer
12-30 V a.c.
230 V AC
Utilizzo di più comandi motorizzati a 230 V c.a. mediante un unico trasformatore
1 2 3 4 5
1 2 3 4 5
1 2 3 4 5
SIGN
SIGN
SIGN
12-30 V c.a.
230 V c.a.
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
1 2 3 4 5
1 2 3 4 5
1 2 3 4 5
SIGN
SIGN
SIGN
AUX
AUX
AUX
6 7 8 9 1011
6 7 8 9 1011
6 7 8 9 1011
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
0 OFF
AUX
AUX
AUX
6 7 8 91011
6 7 8 91011
6 7 8 91011
1
2
n ...
1
2
n ...
Powered by FlippingBook