705
— Schemi di collegamento Apparecchi per l’efficienza energetica
M4M 30
Rete bifase e 4 conduttori con 2 TA + 2 TV
VT1 VT2 VT1 VT2
VT1 VT2
M4M 30 NETWORK ANALYZER USER MANUAL M4M 30 NETWORK ANALYZER USER MANUAL M4M 30 NETWORK ANALYZER USER MANUAL
25 25 25
Rete trifase e 4 conduttori con 3 TA + 3 TV
VT1 VT2 VT3 VT1 VT2 VT3
VT1 VT2 VT3
VT1 VT2
M4M 30 NETWORK ANALYZER USER MANUAL M4M 30 NETWORK ANALYZER USER MANUAL Rete trifase e 4 conduttori con 4 TA + 3 TV
25 25 25
M4M 30 NETWORK ANALYZER USER MANUAL
VT1 VT2 VT3 VT1 VT2 VT3
VT1 VT2 VT3
• 3-phase 4-wire network with 3CT + 3VT • 3-phase 4-wire network with 3CT + 3VT • 3-phase 4-wire network with 3CT + 3VT VT1 VT2 VT3
VT1 VT2 VT3 VT1 VT2 VT3
VT1 VT2 VT3
M4M 30-M (MID): In order to ensure antitampering for MID directive, only MID compliant wiring have to be selected and sealing of terminal block is mandatory. M4M 30-M (MID): In order to ensure antitampering for MID directive, only MID compliant wiring have to be selected and sealing of terminal block is mandatory. M4M 30-M (MID): In order to ensure antitampering for MID directive, only MID compliant wiring have to be selected and sealing of terminal block is mandatory.
Wiring diagrams - M4M 30 Rogowski Below the wiring diagrams for M4M 30 working with Rogowski coils are shown: • 3-phase 4-wire network with 4CT + 3VT Wiring diagrams - M4M 30 Rogowski Below the wiring diagrams for M4M 30 working with Rogowski coils are shown: • 3-phase 4-wire network with 4CT + 3VT Wiring diagrams - M4M 30 Rogowski Below the wiring diagrams for M4M 30 working with Rogowski coils are shown: • 3-phase 4-wire network with 4CT + 3VT M4M 30-M (MID): Per rispettare la direttiva antimanomissione MID, si devono usare esclusivamente cablaggi conformi alla direttiva MID ed è obbligatorio sigillare il blocco terminali.
• 3-phase 4-wire network with 4RogCTs • 3-phase 4-wire network with 4RogCTs • 3-phase 4-wire network with 4RogCTs
VT1 VT2 VT3 VT1 VT2 VT3
IR1 IR2 IR3 IRN IR1 IR2 IR3 IRN IR1 IR2 IR3 IRN
L1 L2 L3 N L1 L2 L3 N L1 L2 L3 N VT1 VT2 VT3
AUX AUX AUX
Powered by FlippingBook