Flexible metallic conduit systems

Liquidtight and superflexible solutions for demanding applications

— CATALOGUE Flexible metallic conduit systems Liquidtight and superflexible solutions for demanding applications

— ABB Adaptaflex is a market-leading brand that can be found all over the world, offering flexible conduit systems. Over the last half a century, Adaptaflex has combined innovative design with dedicated manufacture, to offer customers one of the world's broadest ranges of cable protection solutions. With over 6000 products, including specialist metallic and non-metallic flexible conduit systems for the professional protection of cables, Adaptaflex can be used in critical power applications, data centers, equipment, buildings and infrastructures.

— Table of contents

004 – 016

Introduction

017 – 042

Liquidtight flexible metallic conduit systems Liquid resistant flexible metallic conduit systems

043 – 058

059 – 069

Superflexible metallic conduit systems

070 – 075

Accessories

076

Convenience Packs

077

Tools

078 – 085

Technical section

086

Appendix

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

4

— Introduction Company overview

Adaptaflex flexible conduit systems are used to protect critical power and data cabling. Established in 1972, Adaptaflex has developed into a leading player within the flexible conduit market.

Markets and industries Adaptaflex flexible conduit systems are used to protect critical power and data cabling throughout a wide range of markets including: • Commercial contracting • Machinery • Rail/Infrastructure • Marine • Mechanical • Security/CCTV • Data cabling • Critical power Our products are designed and engineered to meet a variety of market application requirements, providing product innovation that saves installation and component costs, improves quality and delivers integrity in the end product.

Adaptaflex is a market-leading flexible conduit system brand that can be found all over the world. Combining innovative design with dedicated manufacture it offers customers one of the world’s broadest ranges of cable protection products and solutions. With a choice of over 6000 products the range covers metallic and non-metallic flexible conduit systems for the protection of critical power and data cable. The system solutions from Adaptaflex need to perform in a wide variety of environments, from high temperature to freezing conditions. The products are designed and tested to withstand constant vibrations, water ingress and offer corrosion and chemical resistance. Products are available in many different materials, including halogen free, low smoke and low toxicity materials. An extensive range of engineered solutions are designed to withstand the rigours of some of the most technically-demanding markets. So whatever your project involves, our experience will provide the answer, helping you to specify the correct flexible conduit system.

INTRODUCTION

5

— Introduction Quality approvals & third party testing

— Quality approvals

BSI Kitemark Adaptaflex manufacture to third party accreditation through the BSI Kitemark scheme. The Kitemark is one of the world’s premier symbols of trust, integrity and quality. Manufacturers with the Kitemark are an elite club of some of the world’s best companies being annually tested to ensure continued compliance. Having the Kitemark associated with our products illustrates that we have satisfied the most rigorous of quality processes. ISO9001 Quality standard Adaptaflex conform to ISO 9001:2000, the internationally recognised standard for Quality Management Systems. This standard reflects the

The company’s commitment to independent testing across a wide range of applications has led to an impressive range of certifications and quality approvals: • BSI Kitemark • BS EN ISO14001 Environmental standard • IEC 61386 Conduit standard covering the performance characteristics of flexible conduits • ISO 60529 IP69 Rated, standard with its Adaptalok range of non metallic fittings • Offer non-metallic conduit that is fully compliant to the new dual listed UL 1696 standard. Required for any equipment destined for export to the USA and Canada • The Hi-Spec PEEK range, designed for the most demanding electrical applications in rail infrastructure, underground and public buildings, is the only non-metallic flexible conduit system fully compliant with both BS 6853 Class 1A requirement and LUL engineering standard 1-085 Industry standards As one of the world's leading flexible conduit system manufacturers, Adaptaflex has achieved many international approvals, for our manufacturing as well as our product ranges. Adaptaflex are able to use our experience and knowledge to ensure safety and quality levels are maintained now and in the future. — Third party testing & approvals IEC61386 Performance classification standard Adaptaflex has achieved third party accreditation to the IEC61386 Standard from the British Standards Institution (BSI). IEC61386 conformance guarantees that products meet performance specifications for fatigue life, operating temperature, non-flame propagation, IP ratings amongst other criteria.

procedures and management processes throughout the whole of the company.

ISO14001 and ISO45001 Environmental standard Adaptaflex solutions are designed with

consideration for future recyclability and disposal with minimum impact on the environment at the end of product lifecycle. At present materials currently used for most of our conduits, fittings and accessories are recyclable if disposed of in line with current regulations, keeping the materials separate. Standard packaging materials are fully recyclable. Customer support All our products are backed up by a full technical support team, sales teams, customer care team and in-house marketing specialists. All dedicated teams working together to ensure that you have the best support in the market place.

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

6

— Flexible metallic conduit systems Introduction

Adaptaflex have a wide selection of metallic conduit systems manufactured either in galvanized or stainless steel.

— 01

A wide range of different types of conduit systems, offered in nominal conduit size from 3mm for CCTV/roller shutter doors and for protecting fiber optics cables, right up to 75mm for larger cable carrying capacity. Larger sizes are available on demand. 1. Liquidtight flexible metallic conduit systems Covered by a liquidtight thermoplastic coating, with associated couplings, connectors and fittings for the installation of electric conductors. The right solution for especially demanding environments in terms of Ingress Protection rating. ABB Adaptaflex can boast the highest IP rated LFMC Systems in the market: IP66, IP67, IP68 (10 bar, 30 min), IP69. 2. Liquid-resistant flexible metallic conduit systems Galvanised steel core, square-locked with thin wall convoluted thermoplastic cover. The solution for liquid resistant specifications. ABB Adaptaflex Liquid-resistant FMC Systems can assure Ingress Protection between IP54 and IP65. 3. Superflexible metallic conduit systems Made by the helical coiling of a self-interlocked ribbed strip of galvanized steel or stainless steel, they're used primarily in dry areas where metallic strength to protect conductors is required; they can freely and highly flex, not maintaining any permanent bend. 4. Overbraided flexible metallic conduits systems Stainless steel and galvanized steel overbraid give enhanced protection against abrasion, as well as offering additional mechanical protection against impact and compression. Suitable for applications calling for enhanced low fire hazard properties. High specification tinned copper over-braided solution are available for greater EMI screening protection levels.

— 02

— 03

— 04

FLEXIBLE METALLIC CONDUIT SYSTEMS - INTRODUCTION

7

— 01 SPL Fitting M Type (modular) — 02 Single Piece Fitting SAM Type

Conduit Fittings: our pride and joy! Specifically designed to maintain high standard of system integrity: IP66, IP67, IP68 (10 bar, 30min), IP69. straight and 90° or 45° elbows, fixed and swivel fittings; a host of accessories includes

locknuts, enlargers, reducers and converters. Available in nickel plated brass and stainless steel, for the higher level of protection against corrosion.

Locknut. Nickel plated brass or stainless steel. Hexagonal to allow correct torque application. Also available with NPT thread version.

Insulated Throat. It provides excellent wire protection and easier guide of conductors through and out of the fitting.

Body. Manufactured in machined nickel plated brass or 316 stainless steel. Available in Metric, NPT and PG threads. Hexagonal form allows controlled tightening, torque and effective attachment.

Insert. Manufactured in nickel plated brass. Easy and safe to assemble, ensuring full earth continuity. Insert allows swivel within the body to find the right positioning of the conduit system before tightening the nut onto the body. It can be used stand alone if any connection to panels or cabinets is required and a neat termination is preferred.

Seal. Made of TPV Elastomer, this material provides superior long term sealing performance at extremes of temperature, assuring the highest ingress protection ratings.

Nut. Manufactured in nickel plated brass or stainless steel for better corrosion protection. hexagonal form allows controlled tightening, torque and effective attachment.

— 01

Single piece, liquidtight, high temperature, 316 stainless steel fitting suitable for food zone non-contact areas IP65, IP68 (10 bar, 30 min), IP69 protection multiple thread type Metric/NPT.

— 02

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

8

— Markets Food, pharma and chemical

ABB Anti-microbial conduit systems are designed to protect complex processing equipment with sensitive electrical wiring systems, controls and automation. These solutions enable processors to increase revenue, plant sustainability, safety and brand equity.

Given the volume of mechanical process equipment involved in the food, pharma and chemical industries, combined with the shift towards increased automation through conveyor and feeder systems, there are often thousands of power and data cables that need to be protected. However, cable protection systems like conduits and fittings, can in themselves become a home for bacteria and pose a potential threat to safe processing. The solution created with technology partner BioCote, is to integrate anti-microbial protection in to a new generation of liquidtight conduit. Featuring a smooth, FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket, the conduit is complimented by an industry first, single piece liquidtight 316 stainless steel fitting. The new system poses a viable alternative to other types of conduit systems and is perfectly suited for the protection of processing equipment and surrounding process areas.

System recommendations: • Conduits: - Anti-microbial NSF Systems:

SSAMHL (page 20) SAMHL (page 21) SAMHURL (page 22) - NSF Food Zone Non-contact Systems:

LFH-SPL (page 27) SSPLHC (page 28) SPLHC (page 29) SSPL (page 30) SPL (page 31)

• Fittings: SPL/SAM (page 23) SSPL/M (page 33) SPL/M (page 34)

Internal wiring networks The liquidtight nature of the system - up to IP69 - steel core, anti-microbial protection and new single piece stainless steel fitting, combine to protect power and data cables from within, allowing machinery to operate efficiently, safely, and hygienically, without compromising production and systems.

MARKETS - FOOD, PHARMA AND CHEMICAL

9

Corrosion resistant material Food and beverage facility cleaning and sanitation crews often use high-pressure wash down cleaning equipment with high-temperature chemical solutions, with these processes in mind, ABB developed their food and beverage system using chemically resistant materials in their construction.

Control panels Food and beverage processing plants require a high sustainability level from their electrical systems, because shutdowns can cost from minutes’ to days’ worth of production if a batch must be scrapped.

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

10

— Markets Construction and telecommunications

Overview In these environments there are ever increasing demands not only for quicker and easier to install solutions, but also for increased safety and technical performances to meet the specific needs of municipal buildings. The ability to offer product ranges with enhanced low fire hazard properties for safety, or overbraiding for security and EMI shielding. Where exposed interiors call for design consideration, there is also a choice of conduit in different colours such as white, or different materials such as stainless steel to complement interior styling – Adaptaflex have a range to suit.

Typical applications: • Office buildings • Schools • Hospitals (EMC) • Retail developments • Leisure complexes / Sports stadiums

Standards, approvals and certifications Adaptaflex products are approved by a range of recognised industry standards including: • BSI Kitemark to IEC61386 • CE marked to the Low Voltage Directive • Fully compliant to BS7671 Wiring Regulations code of practice

Systems recommendations: • Solutions for EMI screening

EMIEF-SPL (page 24) EMILFH-SPL (page 25) LFH-SPSS (page 54) STC (page 66) SB (page 67) SSB (page 68) • SPL-EF conduit (IP66..IP69 Liquidtight Enhanced Fire Performance, Zero Halogen) (page 26) + SPL fittings (page 33-39) • LFH-SPL conduit (IP66..IP69 Liquidtight Low Fire Hazard, Zero Halogen) (page 27) + SPL fittings (page 33-39) • LFH-SP conduit (IP65 Liquid resistant Low Fire Hazard, Zero Halogen) (page 45) + SPL fittings (page 33-39) • SN conduit (Nylon Covered, Halogen Free) (page 46) + SP fittings (page 48-53) • S and SS conduits (Inherent Low Fire Hazard) (page 61-62) + S fittings (page 63-65)

MARKETS - TRANSPORT AND RAIL INFRASTRUCTURE

11

— Markets Transport and rail infrastructure

Overview For more than 30 years we have worked with the foremost manufacturers and suppliers of public transportation systems throughout the world. We understand not just the standards that you need to work to, but also the industry issues that you face including your customer service delivery expectations. Our systems need to perform in a wide variety of environments - from extreme high temperatures to freezing subzero conditions. Our products can withstand constant vibrations, water ingress, offer corrosion resistance and are available in halogen free, low smoke and low toxicity materials. If your project involves rail stations, infrastructure, signalling, tunnels, surveillance or data and information systems our experience will provide the answer helping you to specify the correct flexible conduit system.

Typical applications: • Infrastructure projects – stations, tunnels, signalling • Low fire hazard systems • Exposed locations • High impact resistance, low temperature flexing • EMC Protection for safety critical systems • OEM packages Standards, approvals and certifications Adaptaflex products are approved by a range of recognised industry standards including: • LUL 1-085 • NF F 16-101/102 • NFPA130 • Deutsche Bahn (DIN 5510) • BS6853

• Siemens Transportation • BSI Kitemark to IEC61386 • CE marked to the Low Voltage Directive • EN 45545-2

Systems recommendations: • Solutions for EMI screening

EMIEF-SPL (page 24) EMILFH-SPL (page 25) LFH-SPSS (page 54) STC (page 66) SB (page 67) SSB (page 68) • SPL-EF conduit (IP66..IP69 Liquidtight Enhanced Fire Performance, Zero Halogen) (page 24) + SPL fittings (page 33-39) • LFH-SPL conduit (IP66..IP69 Liquidtight Low Fire Hazard, Zero Halogen) (page 27) + SPL fittings (page 33-39) • LFH-SP conduit (IP65 Liquid resistant Low Fire Hazard, Zero Halogen) (page 45) + SPL fittings (page 33-39) • SN conduit (Nylon Covered, Halogen Free) (page 46) + SP fittings (page 48-53) • S and SS conduits (Inherent Low Fire Hazard) (page 61-62) + S fittings (page 63-65)

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

12

— Markets Machine building OEMs and factory automation

Overview This market is driven by the needs to meet the best in lean manufacturing. To achieve this every piece of equipment in this sector is pushed for greater efficiency by working more intensely and faster. As a result any conduit installed in these applications will need to provide excellent mechanical strength, flexibility and abrasion resistance, in order to supply the best possible solution to provide protection along the entire length of all the moving parts. In this hardworking environment of both dynamic and static applications, it is essential that any cable management products continue to deliver performance in areas where resistance to oils and chemicals is paramount. Any downtime in manufacturing can be very costly so products that can offer high ingress protection are fundamental - Adaptaflex can offer a wide range of solutions to meet all of these needs.

Typical applications: • Metal cutting and fabrication • Milling machines

• Hoists • Cranes • Lifts • Escalators

Standards, approvals and certifications Adaptaflex products are approved by a range of recognised industry standards including: • BSI Kitemark to IEC61386 • CE marked to the Low Voltage Directive • Fully compliant to BS7671 Wiring Regulations code of practice • UL/UR • CSA

Systems recommendations: • Solutions for EMI screening

EMIEF-SPL (page 24) EMILFH-SPL (page 25) LFH-SPSS (page 54) STC (page 66) SB (page 67) SSB (page 68) • SPL-EF conduit (IP66..IP69 Liquidtight Enhanced Fire Performance, Zero Halogen) (page 24) + SPL fittings (page 33-39) • LFH-SPL conduit (IP66..IP69 Liquidtight Low Fire Hazard, Zero Halogen) (page 27) + SPL fittings (page 33-39) • SSPLHC/SPLHC conduit (page 28, 29) + SSPL/SPL fittings (page 33, 34) • LFH-SP conduit (IP65 Liquid resistant Low Fire Hazard, Zero Halogen) (page 45) + SPL fittings (page 33-39) • SN conduit (Nylon Covered, Halogen Free) (page 46) + SP fittings (page 48-53) • S and SS conduits (Inherent Low Fire Hazard) (page 61-62) + S fittings (page 63-65)

MARKETS - POWER, ENERGY AND RENEWABLES

13

— Markets Power, energy and renewables

Overview Adaptaflex offers a range of products suited for this market, providing abrasion, impact and corrosion resistance and ingress protection. Additionally, Adaptaflex offers a range of high specification systems, including braided EMI screen options. Adaptaflex Applications Engineers offer a breadth of experience gained internationally across all different market sectors. A bespoke design service and expert technical knowledge guarantees that Adaptaflex will find the perfect product solution for your application.

Standards, approvals and certifications Adaptaflex products are approved by a range of recognised industry standards including: • BSI Kitemark to IEC61386 • CE marked to the Low Voltage Directive • Fully compliant to BS7671 Wiring Regulations code of practice • UL/CSA • UR

Systems recommendations: • Solutions for EMI screening

EMIEF-SPL (page 24) EMILFH-SPL (page 25) LFH-SPSS (page 54) STC (page 66) SB (page 67) SSB (page 68) • SPL-EF conduit (IP66..IP69 Liquidtight Enhanced Fire Performance, Zero Halogen) (page 24) + SPL fittings (page 33-39) • LFH-SPL conduit (IP66..IP69 Liquidtight Low Fire Hazard, Zero Halogen) (page 27) + SPL fittings (page 33-39) • SSPLHC/SPLHC conduit (page 28, 29) + SSPL/SPL fittings (page 33, 34) • LFH-SP conduit (IP65 Liquid resistant Low Fire Hazard, Zero Halogen) (page 45) + SPL fittings (page 33-39) • SN conduit (Nylon Covered, Halogen Free) (page 46) + SP fittings (page 48-53) • S and SS conduits (Inherent Low Fire Hazard) (page 61-62) + S fittings (page 63-65)

14

ARTICLE OR CHAPTER TITLE ADAPTAFLEX FLEXIBLE METALLIC CONDUITS - SYSTEMS PART NUMBER CODES STRUCTURE

15

— Adaptaflex flexible metallic conduit systems Systems part number codes structure

For part number explanation only, not to be used as a configuration tool.

SPL

32

BL

25

M

/

/

Series name (e.g.: SPL)

Colors Black Orange

Coil length

Unit of measure Code Meters

BL OR GR BU

M

FT

Gray Blue

Feet

Nominal conduit sizes

NC 10 12 16 20 25 32 40 50 63 70 80

BS EN 10mm 12mm 16mm 20mm 25mm 32mm 40mm 50mm 63mm 70mm 80mm 100mm

UL ¼"

CSA

– –

3/16"

3/8 " ½" ¾"

12mm 16mm 21mm 27mm 35mm 41mm 53mm 63mm 78mm 103mm

1"

1 ¼" 1 ½"

2"

2 ½"

3" 4"

100

16

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS

17

— Liquidtight flexible metallic conduit systems

147 149 149

Power distribution

ABB Ability TM

18

Quick selection guide

20

Anti-microbial liquidtight conduit systems

24

EMI Screen and Low Fire Hazard Liquidtight flexible metallic conduit systems Extreme Temperature Liquidtight flexible metallic conduit systems Oil Resistant Liquidtight flexible metallic conduit systems UL and CSA Listed liquidtight conduit systems Braided liquidtight flexible metallic conduit systems

28

30

32

40

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

18

— Liquidtight flexible metallic conduit systems Quick selection guide

— Quick selection guide

Type SSAMHL SSAMHL Stainless steel

Type SAMHURL SAMHURL Galvanised steel

Type SAMHL SAMHL

Type SPL-EF SPL-EF

Type LFH-SPL LFH-SPL

Conduit type Part number

Conduit material

Galvanised steel

Galvanised steel

Galvanised steel

Covering/overbraid

Thermoplastic jacket

Thermoplastic jacket

Thermoplastic jacket

Low fire hazard jacket

Low fire hazard jacket

Anti-microbial and Hygienic

Low Smoke and Zero Halogen New EMI Screen version available pages 24 & 25

Conduit colour Black (BL)

– –

– –

– –

Grey (GR) White (W)

– –

– –

IP rating (with appropriate fitting) IP40

– –

IP54 IP65 IP66 IP67 IP68 IP69

— Characteristics

Temperature range Static applications ( ° C) Moving applications ( ° C)

-50 to +130

-50 to +130

-50 to +130

-40 to +105 -30 to +105

-20 to +90 -5 to +105

-5 to +150

-5 to +150

-5 to +150

UV resistance

Very high Very high

High

Flexibility Fatigue life

High High

High High

High High

Medium Medium

High

Low fire hazard

– – – – – –

– – – – – –

– – – – – –

Enhanced

Enhanced

Halogen free

Self extinguishing

EMI screen

High mechanical strength High abrasion resistance

Approvals BSI Kitemark CE UL / CSA

– – – – – – –

– – – – – – –

– – – – – –

– – –

UR

DIN 5510-2

– – – – –

NF F

LUL 1-085

UNI CEI 11170

EN45545-2 to HL3

20

22

21

26

27

Page No.

19

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS - QUICK SELECTION GUIDE

Type SSPLHC SSPLHC Stainless steel

Type SPLHC SPLHC

Type SPUL SPUL

Type SSPL SSPL

Type SPL

Type SPLHCB SPLHCB

SPL

Galvanised steel

Galvanised steel

Stainless steel

Galvanised steel

Galvanised steel

Thermoplastic rubber

Thermoplastic rubber

PVC

PVC

PVC

Thermoplastic rubber & stainless steel

Extreme High and Low Temperature

UL listed

Oil and Chemical Resistant

EMI Screen

– – –

– –

– –

– – –

– – –

– – –

– – –

– – –

– – –

-65 to +135 -45 to +150

-65 to +135 -45 to +150

-20 to +75 -5 to +105

-20 to +105 -5 to +105 Very high

-20 to +105 -5 to +105 Very high

-65 to +135 -45 to +150

Very high Very high

Very high Very high

High

Very high

Medium Medium

Medium Medium

Medium Medium

High

High

High

Medium

– –

– –

– –

Standard

– – – – – – –

– – – – – – –

– – – – – – –

– – – – – –

– – – – –

– – – – –

28

29

32

30

31

40

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

20

— Anti-microbial liquidtight conduit systems Type SSAMHL conduit

Anti-microbial liquidtight, high temperature, flexible conduit / Materials: Stainless steel, FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket

— Type SSAMHL

Metric conduit size (mm)

US conduit size (Trade size)

Outside diameter A (mm)

Inside diameter B (mm)

Bend radius C (mm)

Reel length (m)

Part no.

3/8” 1/2” 3/4”

16 20 25 32 40 50 63

17.8 21.1 26.4 33.1 41.8 47.7 60.0

12.5 15.9 21.0 26.4 35.3 40.4 51.6

50 80

25 25 25 25 10 10

SSAMHL16/25M SSAMHL20/25M SSAMHL25/25M SSAMHL32/25M SSAMHL40/10M SSAMHL50/10M

110 144 180 240

1”

1 1/4” 1 1/2”

B A

2”

SSAMHL63/10M 10 Part number example: SSAMHL20/25M, blue version SSAMHL20/BU/25M. For conduit support use part number example SSPC20 High corrosion & chemical resistance. Suitable for food zone non-contact areas 345 Note 1 : Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning conditions with associated fittings Note 2 : The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes

C

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

For use with: Type SPL, SSPL and SAM

Static applications: -50oC to +130o C Moving applications: -5oC to +150o C

IP66 IP67 IP68 IP69

Type M, C45 & C90

NSF 14159-1-2014 NSF 169-2009

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins)

Type M, C45 & C90

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS

21

— Anti-microbial liquidtight conduit systems Type SAMHL conduit

Anti-microbial liquidtight, high temperature, flexible conduit / Materials: Galvanised steel, FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket

— Type SAMHL

Metric conduit size (mm)

US conduit size (Trade size)

Outside diameter A (mm)

Inside diameter B (mm)

Bend radius C (mm)

Reel length (m)

Part no.

3/8” 1/2” 3/4”

16 20 25 32 40 50 63

17.8 21.1 26.4 33.1 41.8 47.7 60.0

12.5 15.9 21.0 26.4 35.3 40.4 51.6

50 80

25 25 25 25 25 25

SAMHL16/25M SAMHL20/25M SAMHL25/25M SAMHL32/25M SAMHL40/25M SAMHL50/25M

110 144 180 240

1”

1 1/4” 1 1/2”

B A

2”

SAMHL63/25M 25 Part number example: SAMHL20/50M, blue version SAMHL20/BU/50M. For conduit support use part number example SSPC20 High corrosion & chemical resistance. Suitable for food zone non-contact areas 345 Note 1 : Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning conditions with associated fittings Note 2 : The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes

C

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

For use with: Type SPL, SSPL and SAM

Static applications: -50oC to +130o C Moving applications: -5oC to +150o C

IP66 IP67 IP68 IP69

Type M, C45 & C90

NSF 14159-1-2014 NSF 169-2009

Flexibility & fatigue life

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins)

High flexibility - High fatigue life Fire Performance & EMI Screen Self extinguishing

Type M, C45 & C90

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

22

— Anti-microbial liquidtight conduit systems Type SAMHURL conduit

Anti-microbial liquidtight, high temperature, flexible conduit / Materials: Galvanised steel, FDA, EC and FSA compliant DuPont Hytrel® thermoplastic jacket

— Type SAMHURL

Metric conduit size (mm)

US conduit size (Trade size)

Outside diameter A (mm)

Inside diameter B (mm)

Bend radius C (mm)

Reel length (feet)

Part no.

3/8” 1/2” 3/4”

16 20 25 32 40 50 63

17.8 21.1 26.4 33.1 41.8 47.7 60.0

12.5 15.9 21.0 26.4 35.3 40.4 51.6

50 80

100 100 100 100

SAMHURL16/100FT SAMHURL20/100FT SAMHURL25/100FT SAMHURL32/100FT SAMHURL40/50FT SAMHURL50/50FT

110 144 180 240

1”

1 1/4” 1 1/2”

50 50

B A

2”

SAMHURL63/50FT 50 Part number example: SAMHURL20/50FT, blue version SAMHURL20/BU/50FT. For conduit support use part number example SSPC20 High corrosion & chemical resistance. Suitable for food zone non-contact areas 345 Note 1 : Conduit is fully cleanable and will maintain full ingress protection under normal wet cleaning conditions with associated fittings Note 2 : The anti-microbial additive containing inert ionic silver provides protection to the conduit against bacteria and other microbes

C

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

For use with: Type SPL, SSPL and SAM

Static applications: -50oC to +130o C Moving applications: -5oC to +150o C

IP66 IP67 IP68 IP69

Type M, C45 & C90

NSF 14159-1-2014 NSF 169-2009

Flexibility & fatigue life

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins)

High flexibility - High fatigue life Fire Performance & EMI Screen Self extinguishing

Type M, C45 & C90

UR File No. E135398

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS

23

— Single piece stainless steel liquidtight fitting Type SAM fitting

— Type SAM

Single piece, liquidtight, high temperature fitting / Materials: Stainless steel

Conduit size (A)

Nominal dimensions (mm)

Part no.

Metric (mm) US (Trade size)

B

C

D

E

F

G

Metric SPL16/M16/SAM SPL20/M20/SAM SPL25/M25/SAM SPL32/M32/SAM SPL40/M40/SAM SPL50/M50/SAM SPL63/M63/SAM* NPT SPL16/038/SAM SPL20/050/SAM SPL25/075/SAM SPL32/100/SAM SPL40/125/SAM SPL50/150/SAM SPL63/200/SAM*

16

3/8” 1/2” 3/4”

12.0 12.0 12.0 12.0 12.0 12.0 12.0

32.8 30.0 31.9 14.0 10.5 35.6 32.0 35.0 18.0 14.5 43.0 38.0 41.0 23.0 18.3

20 25 32 40 50 63

1”

51.5 53.3 60.2

45.0 49.0 30.0 24.1 57.0 61.5 38.0 32.7 64.0 69.0 48.0 37.7

1 1/4” 1 1/2”

2”

71.4 80.0 87.0 61.0 49.0

D

C

16

3/8”

9.9

36.9 40.3 43.5

30.0 33.2 32.0 36.3 38.0 45.7 45.0 50.3

14.0 10.5 19.0 14.5 23.0 18.3 30.0 24.1

B

20 25 32 40 50 63

1/2” 3/4”

13.1 13.6

E

A

1”

16.6 53.7

1 1/4” 1 1/2”

17.3 17.7 18.5

55.9

57.0 63.4 39.0 32.7

F

60.4 64.0 70.9 45.5

37.7

ØG

68.6 80.0 88.9

57.0 49.0

2”

* : Currently does not conform to UL514b Note 1 : A flat surface greater than diameter “E” is required around the knockout on the box or enclosure for the face seal of the NPT fitting to create a liquidtight seal. (The NPT threads alone will not provide a liquidtight seal when installed in a female NPT hub) Note 2 : Parts are maintenance free, face seal can be replaced if damaged Note 3 : Parts are fully cleanable and will maintain full ingress protection under normal wet cleaning conditions Very high corrosion resistance, chemical resistance and fatigue life

Approvals

IP rating

Temperature range UV resistance

For use with: All liquidtight conduit

Static applications: -50oC to +130o C Moving applications: -5oC to +150o C

IP66 IP68 IP69

Yes

NSF 14159-1-2014 NSF 169-2009

Flexibility & fatigue life

Yes (10 bar 30mins)

KM35161 TO BS EN 61386

Yes

High flexibility - High fatigue life Fire Performance & EMI Screen Self extinguishing

UL514b File No. E60625

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

24

— Enhanced fire performance EMI/EMC Screen liquidtight conduit systems Type EMIEF-SPL conduit

Generation, according to ASTM E 162, ASTM E 662 and Bombardier SMP 800-C testing procedures, covering fire safety requirements worldwide. Plus, thanks to its internal braiding, it is the outstanding solution where low smoke and toxicity are of concern and EMI/EMC screening is required. Advantages include: • EN45545-2 and BS EN 61386-1 & 23 accreditation • HL3 - R22 & R23 rating • Up to IP69 rating • High flexibility • Oil and hydrocarbons resistant • Suitable for any buildings & infrastructure where low smoke, low toxicity and EMI screening is required, wide use underground and in any part of train vehicles and infrastructure • EMI/EMC screening

The EMIEF-SPL conduit systems are Enhanced Fire Performance rated, highly flexible, liquidtight with a wide temperature operating range. Designed to meet the demand for ‘interoperability’ and compliance with stringent local and European fire safety requirements in the rail infrastructure market, the EMIEF-SPL system, is accredited with the EN45545-2 standard achieving the highest HL3 fire performance rating for both interior and exterior locations. The system provides higher performance levels of flexibility, impact and abrasion resistance, combined with enhanced chemical resistances especially to oils and greases, with a much higher and lower temperature rating (-40°C to +105°C), than any other metallic conduit system with a EN45545-2 HL3 rating. Providing outstanding performance for Surface Flammability, Smoke Generation Rate and Toxic Gas

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

— Liquidtight flexible metallic conduit systems Type EMIEF'- SPL conduit

Enhanced fire performance, under-braided, covered steel flexible conduit /Materials: Galvanised steel core, string packing up to 32mm, interlocked core 40mm and above with galvanised steel overbraid; Low fire hazard jacket The NEW EMIEF- SPL conduit systems are Enhanced Fire Performance rated, highly flexible, liquidtight with a wide temperature operating range. Designed to meet the demand for ‘interoperability’ and compliance with stringent local and European fire safety requirements in the rail infrastructure market, the EMIEF- SPL system, is accredited with the EN45545-2 standard achieving the highest HL3 fire performance rating for both interior and exterior locations. The system provides higher performance levels of flexibility, impact and abrasion resistance, combined with enhanced chemical resistances especially to oils and greases, with a much higher and lower temperature rating (-40°C to +105°C), than any other metallic conduit system with a EN45545-2 HL3 rating. Providing outstanding performance for Surface Flammability, Smoke Generation Rate and Toxic Gas Generation, according to ASTM E 162, ASTM E 662 and Bombardier SMP 800-C testing procedures, covering fire safety requirements worldwide. Plus, thanks to its internal braiding, it is the outstanding solution where low smoke and toxicity are of concern and EMI/EMC screening is required.

— Type EMIEF-SPL

Part no. Advantages include: • EN45545-2 and BS EN 61386-1 & 23 accreditation • HL3 - R22 & R23 rating • Up to IP69 rating • High flexibility • Oil and hydrocarbons resistant • Suitable for Any buildings & infrastructure where low smoke, low toxicity and EMI screening is required, wide use underground and in any part of train vehicles and infrastructure • EMI/EMC screenin g Nominal conduit size (mm) Outside diameter (mm) US conduit size (in) Outside diameter (mm)

Inside diameter (mm)

Coil length (m)

EMIEF-SPL16/25M EMIEF-SPL20/25M EMIEF-SPL25/25M EMIEF-SPL32/25M EMIEF-SPL40/10M EMIEF-SPL50/10M EMIEF-SPL63/10M

16 20 25 32 40 50 63

12 16 21 27 35 41 53

3/8 ½ ¾

17.9 21.3 26.5 33.2 42.0 48.0 60.5

12.3 15.8 20.8 26.5 35.0 40.0 51.3

100 120 140 180 230 260 330

1

Enhanced fire performance, under-braided, covered steel flexible conduit /Materials: Galvanised steel core, string packing up to 32mm, interlocked core 40mm and above with galvanised steel overbraid; Low fire hazard jacket

1 1/4 1 1/2

Conduit size US / CAN in mm

Dimensions (mm)

IEC/EN (mm)

Outside Dia. (A)

Inside Dia. (B)

Bend radi (C)

2

Part No.

Part number example: To order quote part number, colour & conduit coil length, e.g. EMIEF-SPL16/BL/25m. EMIEF-SPL16 16 3/8" 12 17.9 12.3

100 120 140 180

EMIEF-SPL20 EMIEF-SPL25 EMIEF-SPL32 EMIEF-SPL40 EMIEF-SPL50 EMIEF-SPL63

20 25 32

1/2" 3/4"

16 21 27 35 41 53

21.3 26.5 33.2 42.0 48.0

15.8 20.8 26.5

1"

Approvals

IP rating

Appropriate fitting 40

Temperature range UV resistance 35.0 230

1 1/4" 1 1/2"

50 63

40.0

260 330

For use with: Type SPL, SSPL

Static applications: -40oC to +105o C Moving applications: -30oC to +105o C 60.5 51.3

Very high

2"

IP66 IP67 IP68 IP69

Type M, C45 & C90

Part number example: To order quote part number, colour & conduit coil length, e.g. EMIEF-SPL16/BL/25m.

Flexibility & fatigue life

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins) IP rating

Very high flexibility – High fatigue life Temperature range UV resistance

Approvals

Appropriate fitting

EN45545-2 HL3 - R22 & R23 ASTM E 162 ASTM E 662 Bombardier SMP 800-C

For use with: Type SPL, SSPL

Fire performance & EMI screen Self extinguishing Halogen free Static applications: -40oC to +105o C Moving applications: -30oC to +105o C Flexibility & fatigue life Very high flexibility – High fatigue life

Very high

Type M, C45 & C90

IP66 IP67 IP68 IP69

Type M, C45 & C90

Type A, B, M, C45 & C90

NFPA130

Type M, C45 & C90 (10 bar 30mins)

EN45545-2 HL3 - R22 & R23 ASTM E 162 ASTM E 662 Bombardier SMP 800-C

Fire performance & EMI screen Self extinguishing Halogen free

Type M, C45 & C90

— The graph shows the results of EMIEF-SPL screened conduit, with its appropriate fittings. — The conduit is tested by ERA technology, to IEC 1196-1 Transfer Impedance. — Tests measured attenuation in decibels (dB) over the frequency range covered by the EMC directive, 100 kHz to 1 GHz. — Transfer Impedance was extrapolated to per metre transfer impedance and converted to give a shielding effectiveness, demonstrated by the graph.

— The graph shows the results of EMIEF-SPL screened conduit, with its appropriate fittings. — The conduit is tested by ERA technology, to IEC 1196-1 Transfer Impedance. — Tests measured attenuation in decibels (dB) over the frequency range Transfer Impedance was extrapolated to per metre transfer impedance and converted to give a shielding effectiveness, demonstrated by the graph. covered by the EMC directive, 100 kHz to 1 GHz. —

110

100

90

80

70

60

50

40

30

20

0.1

1

10

100

1000

Frequency (Mhz)

25

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS

— Low Fire Hazard EMI/EMC Screen liquidtight conduit systems Type EMILFH-SPL conduit

Advantages include: • EN45545-2 and BS EN 61386-1 & 23 accreditation • HL3 - R22 & R23 rating

The EMILFH-SPL conduit systems are a Low Fire Hazard Performance rated, flexible, liquidtight range. Designed to meet the demand for ‘interoperability’ and compliance with stringent local and European fire safety requirements in the rail infrastructure market, the EMILFH-SPL system, is accredited with the EN45545-2 standard achieving the highest HL3 fire performance rating for both interior and exterior locations. The system provides high performance levels of UV resistance working in a temperature range of (-20°C to +90°C). Providing outstanding performance for Surface Flammability, Smoke Generation Rate and Toxic Gas Generation, according to ASTM E 162, ASTM E 662 and Bombardier SMP 800-C testing procedures, covering fire safety requirements worldwide, thanks to its internal braiding, it is a very good solution where low smoke and toxicity are of concern and EMI/EMC screening is required.

• Up to IP69 rating • Medium flexibility • Suitable for Any buildings & infrastructure where low smoke, low toxicity and EMI screening is required, wide use underground and in any part of train vehicles and infrastructure • EMI/EMC screening

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS - TYPE LFH-SPL CONDUIT

— Liquidtight flexible metallic conduit systems Type EMI LFH-SPL conduit

Low fire hazard performance, under-braided, covered steel flexible conduit /Materials: Galvanised steel core, string packing up to 32mm, Interlocked core 40mm and above with galvanised steel overbraid; Low fire hazard jacket The NEW EMILF- SPL conduit systems are Low Fire Hazard Performance rated, flexible, liquidtight range. Designed to meet the demand for ‘interoperability’ and compliance with stringent local and European fire safety requirements in the rail infrastructure market, the EMILFH-SPL system, is accredited with the EN45545-2 standard achieving the highest HL3 fire performance rating for both interior and exterior locations. The system provides high performance levels of UV resistance w orking in a temperature ra nge of (- 2 0°C to + 90 °C) . Providing outstanding performance for Surface Flammability, Smoke Generation Rate and Toxic Gas Generation, according to ASTM E 162, ASTM E 662 and Bombardier SMP 800-C testing procedures, covering fire safety requirements worldwide , thanks to its internal braiding, it is a very good solution where low smoke and toxicity are of concern and EMI/EMC screening is required.

— Type EMILFH-SPL

Advantages include: • EN45545-2 and BS EN 61386-1 & 23 accreditation • HL3 - R22 & R23 rating

Nominal conduit size (mm)

Outside diameter (mm)

US conduit size (in)

Outside diameter (mm)

Inside diameter (mm)

Coil length (m)

• Up to IP69 rating • Medium flexibility • Suitable for Any buildings & infrastructure where low smoke, low toxicity and EMI screening is required, wide use underground and in any part of train vehicles and infrastructure • EMI/EMC screening

Part no.

EMILFH-SPL16/25M EMILFH-SPL20/25M EMILFH-SPL25/25M EMILFH-SPL32/25M EMILFH-SPL40/10M EMILFH-SPL50/10M EMILFH-SPL63/10M NEW

16 20 25 32 40 50 63

12 16 21 27 35 41 53

3/8 ½

17.9 21.3 26.5 33.2 42.0 48.0 60.5

12.3 15.8 20.8 26.5 35.0 40.0 51.3

110 130 160 200 250 290 360

¾ Low fire hazard performance , under-braided, covered steel flexible conduit / Materials: Galvanised steel core, string packing up to 32mm, interlocked core 40mm and above with galvanised steel overbraid; Low fire hazard jacket

1

Conduit size

Dimensions (mm)

US / CAN

1 1/4 1 1/2

Outside Dia. (A)

Inside Dia. (B)

Bend radi (C)

IEC/EN (mm)

in

mm

Part No.

EMILFH-SPL16 EMILFH-SPL20 EMILFH-SPL25 EMILFH-SPL32 EMILFH-SPL40 EMILFH-SPL50 EMILFH-SPL63

16 20 25 32 40 50 63

3/8" 1/2" 3/4"

12 16 21 27 35 41 53

17.9

12.3 15.8 20.8 26.5 35.0 40.0 51.3

110 130 160 200 250 290 360

21.3 26.5 33.2 42.0 48.0 60.5

2

Part number example: To order quote part number, colour & conduit coil length, e.g. EMIEF-SPL16/BL/25m.

1"

1 1/4" 1 1/2"

2"

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

Part number example: To order quote part number, colour & conduit coil length, e.g. EMILFH-SPL16/BL/25m

For use with: Type SPL, SSPL and SAM

Static applications: -20oC to +90oC Moving applications: --5oC to +105oC

High

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

IP66 IP67 IP68 IP69

Type M, C45 & C90 For use with: Type SPL, SSPL and SAM

Static applications: -20oC to +90o C Moving applications: -5oC to +105o C

High

Type A, B, M, C45 & C90 IP66

Type M, C45 & C90

Flexibility & fatigue life

IP67 IP68 IP69

Flexibility & fatigue life

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins) NFPA130

Medium flexibility – Medium fatigue life Medium flexibility – Medium fatigue life

Type M, C45 & C90 (10 bar 30mins)

EN45545-2 HL3 - R22 & R23 ASTM E 162 ASTM E 662 Bombardier SMP 800-C

NSF 14159-1-2014 NSF 169-2009

Fire performance & EMI screen Self extinguishing Halogen free Fire performance & EMI screen Self extinguishing Halogen free

Type M, C45 & C90

Type M, C45 & C90

EN45545-2 HL3 - R22 & R23 ASTM E 162 ASTM E 662 Bombardier SMP 800-C

— EMC Screen level - EMI Screening effectiveness of EMILFH-SPL conduit

— The graph shows the results of EMILFH-SPL screened conduit, with its appropriate fittings. — The conduit is tested by ERA technology, to IEC 1196-1 Transfer Impedance. — Tests measured attenuation in decibels (dB) over the frequency range Transfer Impedance was extrapolated to per metre transfer impedance and converted to give a shielding effectiveness, demonstrated by the graph. covered by the EMC directive, 100 kHz to 1 GHz. —

— The graph shows the results of EMILFH-SPL screened conduit, with its appropriate fittings. — The conduit is testedby ERA technology, to IEC 1196-1 Transfer Impedance. — Tests measured attenuation in decibels (dB) over the frequency range covered by the EMC directive, 100 kHz to 1 GHz. — Transfer Impedance was extrapolated to per metre transfer impedance and converted to give a shielding effectiveness, demonstrated by the graph.

110

100

90

80

70

60

50

40

30

20

0.1

1

10

100

1000

Frequency (Mhz)

ADAPTAFLEX® FLEXIBLE METALLIC CONDUIT SYSTEMS

26

— Enhanced Fire Performance liquidtight conduit systems Type SPL-EF conduit

— Type SPL-EF

Enhanced fire performance covered steel flexible conduit / Materials: Low fire hazard jacket covered galvanised steel / Colour: Black (BL) only

Nominal conduit size (mm)

Outside diameter (mm)

US conduit size (in)

Inside diameter (mm)

Min. bend radius (mm)

Coil length (m)

Part no.

SPL-EF12/10M SPL-EF16/10M SPL-EF20/25M SPL-EF25/25M SPL-EF32/25M SPL-EF40/10M SPL-EF50/10M

12 16 20 25 32 40 50

14.2 17.8 21.1 26.4 33.1 41.8 47.7

5/16

10.0 12.5 15.9 21.0 26.4 35.3 40.4

45 50 80

10 10 25 25 25 10 10

3/8 ½ ¾

110 145 180 240

1

1 1/4 1 1/2

If interested in different coil lengths, do not hesitate to inquire

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

For use with: Type SPL, SSPL and SAM

Static applications: -40oC to +105o C Moving applications: -30oC to +105o C

Very high

IP66 IP67 IP68 IP69

Type M, C45 & C90

Flexibility & fatigue life

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins)

Very high flexibility – High fatigue life

EN45545-2 HL3 - R22 & R23 ASTM E 162 ASTM E 662 Bombardier SMP 800-C

Fire performance & EMI screen Self extinguishing Halogen free

Type M, C45 & C90

LIQUIDTIGHT FLEXIBLE METALLIC CONDUIT SYSTEMS

27

— Low Fire Hazard liquidtight conduit systems Type LFH-SPL conduit

Low fire hazard performance covered steel flexible conduit / Materials: Low fire hazard jacket covered galvanised steel / Colour: Black (BL) only

— Type LFH-SPL

Nominal conduit size (mm)

Outside diameter (mm)

US conduit size (in)

Inside diameter (mm)

Min. bend radius (mm)

Reel length (m)

Part no.

LFH-SPL16/10M LFH-SPL20/25M LFH-SPL25/25M LFH-SPL32/25M LFH-SPL40/10M LFH-SPL50/10M LFH-SPL63/10M

16 20 25 32 40 50 63

17.8 21.1 26.4 33.1 41.8 47.7 60.0

3/8 ½ ¾

12.5 16.0 21.0 26.4 35.3 40.4 51.6

50 80

10 25 25 25 10 10 10

110 145 180 240 345

1

1 1/4 1 1/2

2

If interested in different coil lengths, do not hesitate to inquire

Approvals

IP rating

Appropriate fitting

Temperature range UV resistance

For use with: Type SPL, SSPL and SAM

Static applications: -20oC to +90o C Moving applications: -5oC to +105o C

High

IP66 IP67 IP68 IP69

Type M, C45 & C90

Flexibility & fatigue life

Type A, B, M, C45 & C90

Type M, C45 & C90 (10 bar 30mins)

Medium flexibility – Medium fatigue life

NSF 14159-1-2014 NSF 169-2009

Fire performance & EMI screen Self extinguishing Halogen free

Type M, C45 & C90

EN45545-2 HL3 - R22 & R23 ASTM E 162 ASTM E 662 Bombardier SMP 800-C

Page 1 Page 2 Page 3 Page 4 Page 5 Page 6 Page 7 Page 8 Page 9 Page 10 Page 11 Page 12 Page 13 Page 14 Page 15 Page 16 Page 17 Page 18 Page 19 Page 20 Page 21 Page 22 Page 23 Page 24 Page 25 Page 26 Page 27 Page 28 Page 29 Page 30 Page 31 Page 32 Page 33 Page 34 Page 35 Page 36 Page 37 Page 38 Page 39 Page 40 Page 41 Page 42 Page 43 Page 44 Page 45 Page 46 Page 47 Page 48 Page 49 Page 50 Page 51 Page 52 Page 53 Page 54 Page 55 Page 56 Page 57 Page 58 Page 59 Page 60 Page 61 Page 62 Page 63 Page 64 Page 65 Page 66 Page 67 Page 68 Page 69 Page 70 Page 71 Page 72 Page 73 Page 74 Page 75 Page 76 Page 77 Page 78 Page 79 Page 80 Page 81 Page 82 Page 83 Page 84 Page 85 Page 86 Page 87 Page 88 Page 89 Page 90 Page 91 Page 92

new.abb.com

Powered by