DIMENSIONI DI INGOMBRO
247
— MISTRAL65 e 65H Fissaggio telaio
A [mm]
B [mm]
C [mm]
D [mm]
E [mm]
F [mm]
G [mm] 223,5 272,5 272,5 272,5 457,5 457,5 622,5 757, 5 622,5 757,5
4 PLE 8 PLE
–
113 194
173
–
140
163 212 212 212 397 397 562 697 562 697
90
254,5
180 180 125 310 310 475 610 475 610
– –
12 PLE 18 PLE 24 PLE
170 280 170 280 170 170 280 280
282,5
343
392
452,5
175 360 360 525 660 525 660
282,5
343
36 PLE – 2 F 36 PLE – 3 F
392
452,5
282,5 282,5
343 343
48 PLE 54 PLE 72 PLE
392 392
452,5 452,5
A B C
Dimensioni in mm
CT_quadri_CAP13-14.indd 247
28/06/22 12:04
Powered by FlippingBook