PROTEZIONE E CONTROLLO MACCHINARI
498
ERC - AVVIAMENTO MOTORI
499
INDICE
— Relè di controllo di corrente e tensione monofase Elettronica di comando e di controllo
— Relè di controllo trifase Elettronica di comando e di controllo
CMSRS21SA
ET 646 8
CM-M
CM-P
CM-E
CM-S
Codice METEL Tipo
Descrizione
Codice METEL Tipo Descrizione ET 646 8
Codice METEL Tipo
Descrizione
Codice METEL Tipo
Descrizione
CMMPS31S
CM-MPS CM-MPS.31S 160-300 VAC AL=VN - VITE
CMESS2SA
CM-PBE CM-PBE.02 RELE MANCANZA FASE 3X380-440V
CM-ESS CM-ESS.2S.A 600V, AL. 24-240 VCA/CC-VITE
CMSRS21SA
CM-SRS CM-SRS.21S.A 1 A AL. 24-240 VCA/CC-VITE
CMMPS41S
ET 645 0
CM-MPS CM-MPS.41S 300-500 VAC AL=VN - VITE
CMESS1SC
CM-PBE CM-PBE.01 RELE MANC. FASE+N 230/380-440V
CM-ESS CM-ESS.1S.C 600V, AL. 220-240 VCA-VITE
CMSRSM1S
CM-SRS CM-SRS.M1S 1 A AL. 24-240 VCA/CC-VITE
CMMPS21S
ET 644 3
CM-MPS CM-MPS.21S 180-280 VAC AL=VN -VITE
CMESS1SB
CM-PVE CM-PVE.02 RELE MIN-MAX TENS SOGLIA FISSA
CM-ESS CM-ESS.1S.B 600V, AL. 110-130 VCA-VITE
CMSRS11SA
CM-SRS CM-SRS.11S.A 1 A AL. 24-240 VCA/CC-VITE
CMMPS43S
ET 643 5
CM-MPS CM-MPS.43S 300-500 VAC AL=VN - VITE
CMESS1SA
CM-PVE CM-PVE.01 RELE MIN-MAX TENS SOGLIA FIX+N
CM-ESS CM-ESS.1S.A 600V, AL. 24-240 VCA/CC-VITE
CMSRS11SB
CM-SRS CM-SRS.11S.B 1 A AL. 110-130 VCA-VITE
CMMPS11S
CMPFE2
CM-MPS CM-MPS.11S 90-170 VAC AL=VN-VITE
CMESS2SC
CM-PFE CM-PFE.2 RELE SEQ. E MANC. FASE 3X200-500V
CM-ESS CM-ESS.2S.C 600V, AL. 220-240 VCA-VITE
CMSRS21SB
CM-SRS CM-SRS.21S.B 1 A AL. 110-130 VCA-VITE
CMMPS23S
CMPFSS
CM-MPS CM-MPS.23S 180-280VAC AL=VN-VITE
CMESSMS
CM-PFS CM-PFS.S 200 A 500 VAC AL=VN-VITE
CM-ESS CM-ESS.MS 600V, AL. 24-240 VCA/CC-VITE
CMSRS22SC
CM-SRS CM-SRS.22S.C 15 A AL. 220-240 VCA-VITE
CMMPS31P
CMPFSP
CM-MPS CM-MPS.31P 160-300 VAC AL=VN -P-IN
CMESS2SB
CM-PFS CM-PFS.P 200 A 500 VAC AL=VN-P-IN
CM-ESS CM-ESS.2S.B 600V, AL. 110-130 VCA-VITE
CMSRS12SC
CM-SRS CM-SRS.12S.C 15 A AL. 220-240 VCA-VITE
CMMPS43P
CMPSS31S
CM-MPS CM-MPS.43P 300-500 VAC AL=VN-P-IN
CMESS2PC
CM-PSS CM-PSS.31S 380 VAC, ?10% VN, AL=VN-VITE
CM-ESS CM-ESS.2P.C 600V, AL. 220-240 VCA-P-IN
CMSRS22SB
CM-SRS CM-SRS.22S.B 15 A AL. 110-130 VCA-VITE
CMMPS21P
CMPSS41S
CM-MPS CM-MPS.21P 180-280 VAC AL=VN -P-IN
CMESS2PB
CM-PSS CM-PSS.41S 400 VAC, ?10% VN, AL=VN-VITE
CM-ESS CM-ESS.2P.B 600V, AL. 110-130 VCA-P-IN
CMSRSM2S
CM-SRS CM-SRS.M2S 15 A AL. 24-240 VCA/CC-VITE
CMMPS41P
CMPSS31P
CM-MPS CM-MPS.41P 300-500 VAC AL=VN -P-IN
CMESSMP
CM-PSS CM-PSS.31P 380 VAC, ?10% VN, AL=VN-P-IN
CM-ESS CM-ESS.MP 600V, AL. 24-240 VCA/CC-P-IN
CMSRS12SB
CM-SRS CM-SRS.12S.B 15 A AL. 110-130 VCA-VITE
CMMPS23P
CMPSS41P
CM-MPS CM-MPS.23P 180-280 VAC AL=VN -P-IN
CMESS1PA
CM-PSS CM-PSS.41P 400 VAC, ?10% VN, AL=VN-P-IN
CM-ESS CM-ESS.1P.A 600V, AL. 24-240 VCA/CC-P-IN
CMSRS22SA
CM-SRS CM-SRS.22S.A 15 A AL. 24-240 VCA/CC-VITE
CMMPS11P
CMPVS31S
CM-MPS CM-MPS.11P 90-170 VAC AL=VN-P-IN
CMESS1PC
CM-PVS CM-PVS.31S 160-300 VAC AL=VN - VITE
CM-ESS CM-ESS.1P.C 600V, AL. 220-240 VCA-P-IN
CMSRS12SA
CM-SRS CM-SRS.12S.A 15 A AL. 24-240 VCA/CC-VITE
CMMPN72S
CMPVS81S
CM-MPN CM-MPN.72S 530-820 VAC AL=VN - VITE
CMESS1PB
CM-PVS CM-PVS.81S 200-400 VAC AL=VN - VITE
CM-ESS CM-ESS.1P.B 600V, AL. 110-130 VCA-P-IN
CMSRS11SC
CM-SRS CM-SRS.11S.C 1 A AL. 220-240 VCA-VITE
CMMPN52S
CMPVS41S
CM-MPN CM-MPN.52S 350-580 VAC AL=VN - VITE
CMESS2PA
CM-PVS CM-PVS.41S 300-500 VAC AL=VN - VITE
CM-ESS CM-ESS.2P.A 600V, AL. 24-240 VCA/CC-P-IN
CMSRS21SC
CM-SRS CM-SRS.21S.C 1 A AL. 220-240 VCA-VITE
CMMPN62P
CMPVS31P
CM-MPN CM-MPN.62P 450-720 VAC AL=VN -P-IN
CMEFS2S
CM-PVS CM-PVS.31P 160-300 VAC AL=VN - P-IN
CM-EFS CM-EFS.2S 600V, AL. 24-240 VCA/CC-VITE
CMSRS21PA
CM-SRS CM-SRS.21P.A 1 A AL. 24-240 VCA/CC-P-IN
CMMPN72P
CMPVS81P
CM-MPN CM-MPN.72P 530-820 VAC AL=VN -P-IN
CMEFS2P
CM-PVS CM-PVS.81P 200-400 VAC AL=VN - P-IN
CM-EFS CM-EFS.2P 600V, AL. 24-240 VCA/CC-P-IN
CMSRS11PC
CM-SRS CM-SRS.11P.C 1 A AL. 220-240 VCA -P-IN
CMMPN62S
CMPVS41P
CM-MPN CM-MPN.62S 450-720 VAC AL=VN - VITE
CM-PVS CM-PVS.41P 300-500 VAC AL=VN - P-IN
CMSRS11PB
CM-SRS CM-SRS.11P.B 1 A AL. 110-130 VCA -P-IN
CMMPN52P
CMPAS31S
CM-MPN CM-MPN.52P 350-580 VAC AL=VN -P-IN
CM-PAS CM-PAS.31S 160-300 SB 2-25%, AL=VN-VITE
CMSRS11PA
CM-SRS CM-SRS.11P.A 1 A AL. 24-240 VCA/CC-P-IN
CMPAS41S
CM-PAS CM-PAS.41S 300-500 SB 2-25%, AL=VN-VITE
CMSRSM1P
CM-SRS CM-SRS.M1P 1 A AL. 24-240 VCA/CC-P-IN
CMPAS31P
CM-PAS CM-PAS.31P 160-300 SB 2-25%, AL=VN-P-IN
CMSRS21PB
CM-SRS CM-SRS.21P.B 1 A AL. 110-130 VCA-P-IN
CMPAS41P
CM-PAS CM-PAS.41P 300-500 SB 2-25%, AL=VN-P-IN
CMSRS21PC
CM-SRS CM-SRS.21P.C 1 A AL. 220-240 VCA-P-IN
CMSFS22S
CM-SFS CM-SFS.22S 15 A AL. 24-240 VCA/CC-VITE
CMSFS21S
CM-SFS CM-SFS.21S 1 A AL. 24-240 VCA/CC-VITE
CMSFS21P
CM-SFS CM-SFS.21P 1 A AL. 24-240 VCA/CC-P-IN
Powered by FlippingBook