— MOTOR STARTING & SAFETY
Manufacturer Declaration Document number: 2CMT2025-006914
To whom it concerns
We ABB Electrification Sweden AB, declare under our sole responsibility that the following 4-pole 4 N.O. main poles contactors are compliant to the relevant product standard IEC 60947- 4-1 Ed2019 - Low-voltage switchgear and controlgear, Part 4-1: Contactors and motor-starters – Electromechanical contactors and motor-starters:
Ui = 690 V with coil voltage codes xx = 11, 12, 13, 14 Ui = 1000 V with coil voltage codes xx = 11, 12, 13, 14
• AF116-40-11(B)-xx, AF116-40-22(B)-xx • AF140-40-11(B)-xx, AF140-40-22(B)-xx
AF190-40-11-xx, AF190-40-22-xx AF205-40-11-xx, AF205-40-22-xx AF265-40-11-xx, AF265-40-22-xx AF305-40-11-xx, AF305-40-22-xx AF370-40-11-xx, AF370-40-22-xx
• • • • •
Ui = 1000 V; with coil voltage codes E.., A..
EK550-40-11, EK550-40-22
•
Ui = 1000 V; with coil voltage codes D..
EK550-40-21
•
These 4-pole contactors satisfy both below requirements as defined for the interface device (DDI – dispositivo di interfaccia) by CEI 0-16 V5 and CEI 0-21 V3 standards:
• when N.O. main poles are open, the minimum air insulation distances between the contacts (upstream/downstream) are the following: o 230 / 400 V AC: 4 mm o 400 / 690 V AC: 8 mm o 1000 V AC: 12 mm (not applying for AF116 and AF140)
Note: the contactors are not dedicated devices suitable for isolation.
• the use of mirror contact is recommended (not mandatory):
AF116 … AF370-40-00-11 or AF116 … AF370-40-00-22 4-pole contactors are equipped with CAL19-11 auxiliary contact blocks and can be equipped with additional CAL19-11 and CAL19-11B including N.C. auxiliary contacts defined as mirror contacts according to annex F of IEC 60947-4-1.
Note: EK550-40.. are not equipped or cannot be equipped with NC mirror contacts.
ABB ELECTRIFICATION SWEDEN AB MOTOR STARTING & SAFETY 20251104-13537309 V3-1_CEI021 CEI016 for LSU IT_2CMT2025-006914.docx Postal address: Visitor address:
Delivery address:
Tel phone: 021-32 07 00
Org.no:
MOTOR STARTING & SAFETY
Motorgränd 20
ABB ELECTRIFICATION SWEDEN AB
559198-4538
721 61 VÄSTERÅS
Västerås Sweden
Motorgränd 36, Västerås
Telefax:
Sweden
Sweden
021-12 60 01
2025-11-21
— MOTOR STARTING & SAFETY
This statement is valid for maximum two years after signature date below and for the present design according to the standards as written in the data sheets. Also, a change of design could make this statement invalid.
All former confirmations or certificates issued by us before date of this confirmation/certificate are to be considered null and void and have no further validity.
_________________________________ Krister Linnarud R&D Unit Manager Electrification – Smart Power business line ABB Electrification Sweden AB Motor Starting and Safety Krister Linnarud (Nov 21, 2025 09:53:01 GMT+1)
ABB ELECTRIFICATION SWEDEN AB MOTOR STARTING & SAFETY 20251104-13537309 V3-1_CEI021 CEI016 for LSU IT_2CMT2025-006914.docx Postal address: Visitor address:
Delivery address:
Tel phone: 021-32 07 00
Org.no:
MOTOR STARTING & SAFETY
Motorgränd 20
ABB ELECTRIFICATION SWEDEN AB
559198-4538
721 61 VÄSTERÅS
Västerås Sweden
Motorgränd 36, Västerås
Telefax:
Sweden
Sweden
021-12 60 01
2025-11-21
Page 1 Page 2Powered by FlippingBook