BUSINESS AREA DOCUMENT ID
Electrification
ABB France , 11 rue d’Arsonval, 69680 Chassieu
To whom it concerns
1SBD350838R1000
DATE
2025-11-20
Manufacturer Declaration
We ABB France, declare under our sole responsibility that the following 4-pole 4 N.O. main poles contactors are compliant to the relevant product standard IEC60947-4-1 Ed5.0 2023 - Low-voltage switchgear and controlgear, Part 4-1: Contactors and motor-starters – Electromechanical contactors and motor-starters:
Ui = 690 V with coil voltage codes xx = 11, 12, 13, 14, 20, 21, 22, 30
AF09(Z)-40-00-xx AF16(Z)-40-00-xx AF26(Z)-40-00-xx AF38(Z)-40-00-xx AF40-40-00-xx AF52-40-00-xx AF80-40-00-xx
Ui = 690 V with coil voltage codes xx = 11, 12, 13, 14 Ui = 1000 V with coil voltage codesxx = 11, 12, 13, 14
These 4-pole contactors satisfy both below requirements as defined for the interface device (DDI – dispositivo di interfaccia) by CEI 0-16 V5 and CEI 0-21 V3 standards: when N.O. main poles are open, the minimum air insulation distances between the contacts (upstream/downstream) are the following:
o 230 / 400 V AC: 4 mm o 400 / 690 V AC: 8 mm
Note: 1000 V AC: 12 mm, not applying for above listed contactors. T he contactors are not dedicated devices suitable for isolation. the use of mirror contact is recommended (not mandatory):
AF09(Z) … AF80-40-00-.. 4-pole contactors can be equipped with additional auxiliary contact blocks (1-pole CA4-01, 4-pole CA4..E, 2-pole CAT4-11E, 2-pole CAL4-11), including N.C. auxiliary contacts defined as mirror contacts according to annex F of IEC 60947-4-1.
Siège social ABB France
Services comptables 324 rue du Chat Botté CS 20400 Beynost 01708 Miribel Cedex Tél : +33 (0)4 37 40 40 00 Fax : +33 (0)4 37 40 43 01
Electrification business
7 boulevard D’Osny – CS 88570 Cergy 95892 Cergy Pontoise Cedex – France S.A.S au capital de 25 777 845, 30 Euros
11 rue d’Arsonval 69680 Chassieu
Certified ISO9001, IRIS ISO14001
Tél : +33 (0)4 72 22 17 22 Fax : +33 (0)4 72 22 17 00
Id TVA FR 95 335 146 312 Tél : +33 (0)1 34 40 25 25 www.abb.com
1/2
DOCUMENT ID
1SBD350838R1000
This declaration is valid for a maximum of two years after the date stated above and for the present design according to the standards as written in the data sheets. Also, a change of design could make this declaration invalid. All former confirmations or certificates issued by us before date of this confirmation/certificate are to be considered null and void and have no further validity.
R&D Certification Manager
R&D Manager
Siège social ABB France
Services comptables 324 rue du Chat Botté CS 20400 Beynost 01708 Miribel Cedex Tél : +33 (0)4 37 40 40 00 Fax : +33 (0)4 37 40 43 01
Electrification business
7 boulevard D’Osny – CS 88570 Cergy 95892 Cergy Pontoise Cedex – France S.A.S au capital de 25 777 845, 30 Euros
11 rue d’Arsonval 69680 Chassieu
Certified ISO9001, IRIS ISO14001
Tél : +33 (0)4 72 22 17 22 Fax : +33 (0)4 72 22 17 00
Id TVA FR 95 335 146 312 Tél : +33 (0)1 34 40 25 25 www.abb.com
2/2
Page 1 Page 2Powered by FlippingBook