SISTEMI DI CANALIZZAZIONI IN PLASTICA E METALLO
228
Adjustable joint Adjustable joint Cable retaining bar — Dimensioni di ingombro Canali portacavi e porta-apparecchi Adjustable joint Adjustable joint Adjustable joint Adjustable joint
Cable retaining bar Cable retain g bar Cable retaining bar able retaining bar able retaining bar
Base component clip Base component clip
Base component clip Base component clip Base component clip Base component clip
Adjustable joint Adjustable joint
Cable retaining bar Cable retaining bar
Base component clip Base component clip
A
A
A
A
45°
45°
45°
45°
A
45°
A
45°
45°
45°
45°
45°
A
A
A
A
121
12
121
121
45°
A
45°
A
121
121
For trunking base No. of i stallable separators
No. f installab e s parator
No. of installable separators
No. of installable separators
Part Number
Part Number
Part Number
— Separatore For trunking base For t unking base Part Number
— Giunto piano e mostrina For trunking base For trunking base For trunki g base For trunking base A A For trunking base
For trunking base
For trunki g base
For trunking base
No. of inst llabl separators
No. of installable separators
03 873 Part Number 03 87 Part Number
03 873 Part Numbe
03 873 Part Number
— Traversino supporto apparecchi 03 873 Part Number
Part Number 4 ° 45°
rt Number t Number
Part Numbe
Part Number
Part Number
A 38 58 78 98
A 38 58 78 98
A 38 58 78 98
A 38 58 78 98
A 56 76 96
A 56 76 96
A 56 76 96
A 56 76 96
Part Number
For trunking base
A 38 58 78 98
A 56 76 96 2 2 2
03 873 Part Number
Part Number
A 38 58 78 98
A 56 76 96
642 643 644 645 646 647 648
03 642 03 643 03 644 03 645 03 646 03 647 03 648
03 642 03 643 03 644 03 645 03 646 03 647 03 648
Codice ordine 03642 03643 03644 03645 03 642 03 3 03 44 03 45 03 646 03 647 03 648 03 642 03 643 03 644 03 645 03 646 03 647 03 648
03 653 03 654 03 655 03 656 03 657
86 03 653 03 654 03 655 03 65 03 657
A 03 653 03 654 03 655 03 656 03 657
Codice ordine 03 653 03 654 03 655 03 656 03 657 60 80 03653 03654 03 653 03 654 03 655 03 656 03 657 03655 03656 60 80 100 120 150 100 120 150 Part Number
40 60 80
40 60 80
40 60 80
40 60 80
60 80
60 80
60 80
2 2 2 4 4
2 2 2 4 4
2 2 2 4 4
2 2 2 4 4
642 643 644 645 646 647 648
03 653 03 654 03 655 03 656 03 657 45° 45°
40 60 80
2 2 2 4 4
03 642 03 643 03 644 03 45 03 646 03 647 03 648
03 65 03 654 03 55 03 656 03 657
40 60 80
60 80
100 120 150
100 120 150
100 120 150
per base canale
Codice ordine 03 873
per base canale
N° di separatori applicabili 116 146 116 146 No. of installable separators 116 146 4 116 146 No. of install ble separ tors
A
A
100 120 150
per base canale
A
100 120 150 200
100 120 150 200
100 120 150 200
100 120 150 200
116 146
121
121
100 120 150 200
A
100 120 150 200
116 146
80 118 148 198 100 120 150 200
118 148 198
118 148 198
118 148 198
40 60 118 148 198
38 58 78 98
100
118 148 198
60 80
56 76 96 116 146 116 146 A 56 76 96
Part Number
For trunking base
For trunking base
For t unking base
For trunking base
03 873 Part Number
03 873 Part Number
Part Number
Part Number
A 38 58 78 98
A 38 58 78 98
A 56 76 96
03 642 03 643 03 64 03 645 03 646 03 647 03 648
03 653 03 654 03 655 03 656 03 657
40 60 80
40 60 80
60 80
60 80
2 2 2 4 4
2 2 2 4 4
100 120
03646 03647 Wall bracket
118 148 198
10 120 150
100 120 150
Wall bracket all bracket
Wall bracket
Wall bracket
03657 Trunking section in cm 2 with boxes installed 150 Trunking section in cm 2 with boxes installed Trunking section in cm 2 with boxes installed Trunking section in cm 2 with boxes install d Tru king section in cm 2 with boxe installed Trunking section in cm 2 with boxes installed
10 120 150 20
100 120 150 200
1 6 146
03648 Wall bracket
1 8 148 198
118 148 198
Trunking section cm 2
Trunki g section cm 2
Trunking section cm 2
Trunking section cm 2 Box interaxis 83.5 cm 2 Box interaxis 83.5 cm 2
Box interaxis 60 cm 2
Box interaxis 60 cm 2
Box interaxis 60 cm 2 T lephone socket box cm 2 Telephone ocket box m 2
Telephone socket box cm 2 Box for IEC plugs cm 2 Box f r IEC plugs cm 2
Box f r IEC plugs cm 2
Box for IEC plugs cm 2
Box for IEC plugs cm 2
Trunking type
Trunki g type
Trunking type
Trunking type
Box interaxis 83.5 cm 2
Box interaxis 83.5 cm 2
Box interaxis 83.5 cm 2 Box interaxis 60 cm 2 n a i 60 cm 2
Telephone socket box cm 2
Telephone socket box cm 2
B Trunking section cm 2
Trunking type
Trunking section cm 2
Box interaxis 60 cm 2
Box for IEC plugs cm 2
Trunking type
Box interaxis 83.5 cm 2
Telephon socket box cm 2
A
A
A
A
B
B
B
Wall bracket all bracket
B Trunking section in cm 2 with boxes installed Trunking section in cm 2 with boxes installed
A
A
B
80
80
80
80
60
60
60
42.6
60 42.6 60 53.6 60 62.9 60 79.5 B
42.6
42.6
42.6 8
8
8
8
7
7
7
7 0.3
0.3
0.3
0.3
80
60
8
7
0.3
80
60
42.6
8
7
0.3
100
100
100
100
60
60
60
53.6
53.6
53.6
53.6 19 19
19
19
19
18
18
18
18
1
11
11
11
30 120 100
60
18
11
100
60
53.6
19
18
11
Trunking section cm 2
62.9 28 28 Trunking section cm 2
21 Box interaxis 60 cm 2 27
27 Box interaxis 60 cm 2 21
Box for IEC plugs cm 2
Box for IEC plugs cm 2
60 Trunking type
60 Trunking type
27 Box interaxis 83.5 cm 2
28 Box interaxis 83.5 cm 2 27
21 Tel phone socket box cm 2
21 Telephone socket box cm 2
A
A
A
A
120
120
120
120
60
62.9
62.9
62.9
28
28
27
27
21
21
30
30
30
A
60
30
A
120
60
62.9
28
30
A
A
B
150
150
150
150
60
60
60
79.5
79.5
79.5
79.5 45 45
45
45
45
44
44
44
44
37
37
37
37
150
60
44
37
150
60
79.5
45
44
37
200 80 80
60 106.8 60 60
106.8 72 42.6 42.6 72.8 38 86.6 52 38 53.6 52 62.9 108.8 74 79.5 79.5 53.6 62.9
8
72 8
7
71 7
0.3
0.3
200
200
200
60
60
60
106.8
106.8
72
72
71
71
71
64
64
64
64
60 — Sezione geometrica utile del canale in cm 2 con scatole porta-apparecchi montante 106.8 72 71 64 60 106.8 72 71 64
200
200
10
80 100 80 120 80 150 80 200 100 120 150 120 2 150 100 120 200 15 200
72.8 60 60 86.6 60 60
19
19
18
1 18 44 27
1
11
100
100
100
100
80
80
80 72.8 80 86.6
72.8
72.8
38
38
38
37
37
37
37
31
31
31
100
80
37
31
100
80
72.8
38
37
31
86.6 Sezione canale cm) 86.6
51 Scatola interasse 60 cm 2 51 51
44 Scatole presa telefonica cm 2 44 44 44 21 21
Scatole presa CEE cm 2
52 Scatola interasse 83.5 cm 2 52 52
A
A
120
28
28
27
120 30
30
120
120
120 Tipo canale A 80 80
80
86.6
52
51
51
120
51
44
120
80
80 108.8 60 B 60
for trunking base for trunking base
122 202 for trunki g base 122 20
for trunking base
for trunking base
150
45
45
44
66 03 103 66 44
37
27 37
150
150
150
150 80 200 10
80
80
108.8
108.8
74
74
74
73
73
73
73
66
66
66 27
27
27
27
865 867 rt Number t Number 03 865 03 867 865 867
Part Numbe
Part Number
Part Number
A 82 184
A 82 184
A 82 184
A 82 184
for trunking base
150 A 82 184 200
80
108.8
145.7 111 74 11
73
60 60 60 60 60 80 80 80 80
108.8 42.6
8
73 7 18
0.3
A 82 184
150
80
74
66
27
Part Number
03 865 03 867
03 865 03 867
122 202
122 202
20
60
60
106.8
106.8
111 72 72
110 71 71
103 64 64 64 64
122 202
53.6
19
11 21 37 64
200
200
200
80
80
80 145.7
145.7
145.7
11
111
0
110
110
103
103
64
64
64
03 865 03 867
122 202
80
145.7
110
200
80
145.7 62.9
111
110 27
103
64
1 74 52 28 45 72 38 111
10
80
80
72.8
72.8
38
38
37
37
31
31
79.5
44 71 37 51 73
— Mensola a parete
120
80
80
86.
86.6
52
52
51
51
4
44
106.8
122 202 for t unking base 12 202
per base canale for trunking base
72.8 86.6
31
Codice ordine 03 865 3 7 03865 03867
A
150
80
80
108.
108.8
74
74
73
73
6
66
27
27
Part Number
Part Number
A 82 184
A 82 184
44
03 865 03 867
200
80
80
145.7
145.7
111
1 0
110
103
103 66
64
64
108.8 145.7
27
122 202
82
110
103
64
184
Powered by FlippingBook