DIMENS IONI DI INGOMBRO
229
— Dimensioni di ingombro Canali portacavi e porta-apparecchi rifiniti esteticamente Cable trunking 90° flat corner 90° flat corner 90° flat corner Cable trunking 90° flat corner able trunking 90° flat co ner C le trunki g fla cor r Cable tru king 90° flat co ner Cable trunking 90° flat corner Cable trunking 90° flat corner Cable trunking 90° flat corner Cable tru king 90° flat corner a le trunking 90° fla corner able t u ing 9 flat co ner Cable trunking Cable trunking
Box for flat branch connections Box for flat branch connections Box for flat b anch c nnections x or fla bra ch c nnections Box for flat branch con ections B x for flat branch connections B x for flat branch c nections Box for fla branch co nect ons B x for flat an connectio Box for flat branch connections Box for fl t branch conne tio s
Box for flat branch connections Box for flat branch connections
A
A
A
A
A
A A
A
A
A
A
A
A
A
A
75
75
75
75
75
A A
A
A
75 75 A
75
75
75
A
A
A
A
A
70
70
70
70
70
A A
A
A
A
70 70 A
C
C
C
C
C
70
70
70
C C
C
C
C
For trunki g 50/1 0 150/2 0 For trunking 50/100 150/200
For trunking 50/100 150/200 For trunking 50/100 150/200 F r trun in 50/100 15 /2 0 or tru king 50/1 0 50/2 tru ng 0 200
120 220 120 220 For trunking 50/1 0 15 /200 r trun ing 5 / 0 15 / For trunking 5 /100 15 /200
A B 120 220 A B 120 220 120 220 For tru king 50/100 15 /200
44 090 44 092 Part Number 44 09 44 092 Part Number
44 090 44 092 Part Number 44 090 44 092 Part Number 44 090 44 0 4 090 4 92 Part Number rt Number
For trunking 50/100 150/200 For trunking 50/100 150/200 44 090 44 092 Part Number 44 09 44 092 Part Numb r 90 92 44 0 44 Part Numbe
44 090 44 092 Part Number
— Canale portacavi e porta-apparecchi Part Number A Part Number 68 rt Number 0 B A Part Number A Part Number A Part Number A Part Number A Part Number A Part Number A Part N m A Part Num r A
B 68 68 68 68
B 68 68 68 68
B 68 68 68 68
B 68 68 68 68
44 050 44 052 44 054 Part Number 44 05 44 052 44 054 Part Number
B 44 050 44 052 44 054 Part Number 44 050 44 052 44 054 Part Number 44 050 44 0 44 0 4 rt Number 4 050 4 52 4 5 Part Number er
Codice ordine 44 050 44 052 4 054 Part Number 44 050 44 052 44 054 Part Number 44 050 44 052 054 Part Number 50 52 5 44 44 52 4 Part Number 54 104 154 A 54 104 154 A
— Deviazione piana a 90° 54 54 A
54 104 154 A
54 104 154 A
54 104 154 A 95
95 145 195 9 04 54 B C 95 B C 95 A
B C 95 B C 95 B C 5 95 B C 95 145 195 145 195
145 195 1 1 B C 95 B C 95 B C
B C 95
Per canale A B 20 0 A B 120 220 120 220 120 220 A 120 20 120 220 A 120 220 120 220 0
A B 120 220 A B 120 220 12 2 A B 12 120 20
120 2 0 A B 120 220 A B 120 220
A B 120 220
— Scatole per derivazioni piane ber
A 6 68 68 68 50
50 100 150 200
A 50 100 150 200
50 100 150 200 50 1 0 1 200 10
50 100 150 200 50
50 100 150 200
95 145 195 95 145 195 54
44 010 44 012 44 014 44 016
44 010 44 012 44 014 44 016 44 010 44 012 44 014 44 016 44 010 44 0 44 0 44 016 4 010 4 12 4 14 4 016 10 44 012 1 16
44 010 44 012 4 014 44 016 44 44 0 4 44 44 010 44 012 014 44 016
44 010 44 012 44 014 44 016
44 090 44 092 Part Number 44 090 44 092 Part Numbe 145 195 1 5 195 145 195 Par
B 68 68 68 68 B 68 68 68 68
B 68 68 68 68
B 68 68 68 68 68 B 68
44 050 44 052 44 054 Part Number 44 050 44 052 44 054 Part Numbe B 68 68 68 68 Par B 8 8 8 8
Part Number Part Number
B C 95 B C 95 04 54 45 95 A A
54 104 154 A 1 1 5 1 5 A
54 104 154 A
A
50 100 150 200 50 100 150 200
2 50 100 150 200
50 100 150 200
95 145 195 9 145 19 54 04 154
95 145 195
44 010 44 012 44 014 44 016 44 010 44 012 44 014 44 016
44 01 44 012 44 014 44 016
50
Codice ordine
A B C 4
Codice ordine
A B
145 195 145 195 1 195
145 195
145 195
44010 44012 44014 44016
68 68 68 68
44050 44052 44054
54 95 95
44090 44092
50/100 120 120 150/200 220 220
100 150 200
104 145 145 154 195 195
Outside corner Outside corner ut ide co ner O si e or r Outside corner Outside corner u de corner Outsid c n
Outside co ner Outside corner
Outside corner
Inside corner Inside corner In ide co ner I si e or r Inside corner Inside corner n de corner Insid c n
Inside co ner Inside corner
Inside corner
End cap End cap End cap d ap End cap En ca n c End cap
End cap End cap
End cap
Outside corner Outside corner
Inside corner Inside corner
End cap End cap
70
70
70
70
70
70
70
70
70
70
70 70
70
70
70
70 70
70
70
70
A
A
A
A
A
A A
A
A
A
C
C
C
C
C
C
C
C
C
C
A
A
A
A
A
A
A
A
A
A
C C
C
C
C
C C
C
C
C
A A
A
A
A
A A
A
A
A
— Deviazione interna
— Deviazione esterna
— Testata di chiusura
Part Number 44 170 44 172 44 174 44 176 120 120 120 120 Part Number 44 170 44 172 44 174 44 176 Part N m 44 170 72 7 76
C Part Number 44 170 44 172 44 174 44 176 P rt Number 44 170 44 1 2 44 174 44 1 Part Number 4 170 4 72 4 174 4 76 44170 44172 Part Number 44 170 44 172 44 174 44 176
44174 44176 Part Number 44 170 44 2 4 174 44 176 Part Number 44 170 4 172 174 44 176 Part Numb r 44 1 44 4 44 54 104 104 204 A 54 104 104 204 A
Part Number 44 170 44 172 44 174 44 176
Part Number 44 210 44 21 Part Number 44 210 44 12 44 214 44 216 120 120 120 120 C
C Part Number 44 210 44 212 44 214 44 216 44210 44212 Part Number 4 210 4 12 4 14 4 216 Part Number 44 210 44 212 44 214 44 216 44 210 44 2 44 2 44 216 4 214 44 216 Part N m 10 4 12 1 16 rt Number
44214 44216 Part Number 44 210 44 21 Part Number 44 210 44 212 214 44 216 Part N m r 44 2 44 2 4 44
Codice ordine Part Number 44 210 44 2 44 214 44 216
4 134 44 136 Part Number 44 130 44 132 44 134 44 136 Part Number 44 130 44 132 44 134 44 136
44130 44132 Part Number 44 130 44 132 44 134 44 136 Part N m 30 132 3 36 44134 44136 Part Number 44 130 44 132 44 134 44 136 44 130 44 1 44 1 4 44 136 Part Number 4 130 4 132 4 34 4 136
Codice ordine rt Number
Part Number 44 130 4 132 Part Number 44 130 44 132 134 44 136 Part Num r 44 1 44 13 4 44 13
Part Number 44 130 44 132 44 134 44 136
54 104 104 204 A
B 120 120 120 120 B 120 12 120 120 54 104 104 204 A
5 104 10 04 A
54 104 104 204 A 54 A
B 120 120 120 120
C B 120 120 120 120 A
B 20
B 120 120 120 120
120 120 120 120 C
B 120 120 120 120 120 120 120 120 C
120 120 120 120 C
120 120 120 120 C 12 120 120 120 120 120 120 120 C 120 C
120 120 120 120 C
54 104 154 204 A
20 20 120 54 104 54 204 A 4 5 A
54 104 154 204 A
B 12 12 120 12 B C 120 120 120 120 120 1 0 120 B C 120 120 120 120 54
A B C 120 120 120 2 B C 120 120 120 120 120 120 120 120 120 120 120 120 A 120 120 120 120 B C 120 120 120 120 120
B B C 120 120 120 120 B C 120 120 120 120 12 12 120 12 120 C 20 20 120 20 120 120 120 120 2 120 120 120
120 120 120 120 B C 120 120 120 120 120 120 120 120
55 105 155 205 A
55 105 155 205 A A
55 105 155 205 A 55 A
55 105 155 205 A
Codice ordine
A
B
A
54 104 104 204 A 54 1 104 2 54 A
54 B 120 120 120 120 4 4 4
B 120 120 120 120 120 120 12 120 C 12 120 120 120 B 120 12 120 12
55 105 155 205 A 5 1 155 205 55 105 A 05 205
Part Number 44 170 44 172 44 174 44 176 Part Number 44 170 44 172 44 174 44 176 2
Part Number 44 210 44 212 44 214 44 216 Part Number 44 210 44 212 44 214 44 216 44 214 44 216 12 120 120 120 C
Part Number 44 130 44 132 44 134 44 136 Part Number 44 130 44 132 44 134 44 136
54 104 104 204 A
54 104 104 204 A
B 120 120 120 120
54 104 154 204 A 54 104 154 204 A
54 104 154 204 A
54 104 154 204 A B C 120 120 120 120 B C 120 12 10 4 54 A 4 A 54 204 1 154 4 54 104 154 204 A
55 105 155 205 A 55 105 155 205 A
55 105 155 205 A
55 105 155 205 A
54 120 120 104 120 120 154 120 120 204 120 120
54 120 120
55
04 104 04
104 120 120 104 120 120 204 120 120
105 155 205
Powered by FlippingBook