DIMENS IONI DI INGOMBRO
235
Compartment cover Compartment cover Compartment cover Compar ment cover Compartmen cover Co partment cover Compartmen cover p m n c v Compartment cover Compartment cover
Vertical switchsocket box Vertical switchsocket box Ver ical switchsocket box Vertical swit hsocket box Vertical switchso ket box Vertical switchsocket box Vertical switch o ket box Ve tica wi chsoc Vertical switchsocket box Vertical switchsocket box
Horizontal switch-socket box Horizontal switch-socket box Horizontal switch-socket box Horizontal switch-socket box Horizontal switch-socket box Horizon al switch-socket box Horizontal switch-socket box H i al w -soc H rizontal switch-socket box Horizontal switch-socket box
90 90
90
90
8,5 8,5 34,1 8,
8,5
34,1 8,5 34,1
34,1 34,1
34,1
83,5 95 136 83,5 95 136 8
83,5 95 136 83,5 95 136
83,5 95 136
90
90
90 8,5
8,5
8,5 34,1
8,5 34,1 3
34,1
90
8,5
90
1000 1000 0
1 00
1000
83,5 95 136
33 8 ,5 95 136 33
83,5 95 136
83,5 95 136
53 33 5 5
53
53
100
1 0
1000
1000
1000
33 33 53
33 53
20 20
20
20
53
53
53
33
33
33
20
20
20
20
20
— Torretta portafrutti orizzontale 42 105 - 02 109 - 2 110 article 42 105 - 02 109 - 02 110 article 42 105 - 02 109 - 02 110 article 42 105 - 02 109 - 02 110 article 42 105 - 02 109 - 02 110 article 42 05 - 02 109 - 02 11 article 42 105 - 02 109 - 2 110 article 09 02
— Copriscomparto 02 018 article 02 018 article
— Torretta portafrutti verticale 42 102 - 02 103 - 02 104 article 42 102 - 02 103 - 02 104 article 42 102 - 02 103 - 02 104 article 42 02 - 02 103 - 02 104 article 42 102 - 02 103 - 02 104 article 42 102 - 02 103 - 02 104 article 42 102 - 0 3 - 2 4 article 4 02 0 3 02 4 art l Codice ordine 42102 - 02103 - 02104 Switch-socket box interaxis 83.5 mm Switch-socket box interaxis 83.5 mm Switch-socket box interaxis 83.5 mm Switch-socket box interaxis 83.5 mm Switch-socket box interaxis 83.5 m Switch-socket box interaxis 83.5 mm Switch-socket box interaxis 83.5 mm er xis 8 42 102 - 02 103 - 02 104 article Switch-socket box interaxis 83.5 mm -soc b 42 102 - 02 103 - 02 104 article Switch-socket box interaxis 83.5
02 018 article 02 018 article art l
02 18 article
2 018 article
02 018 article
42 105 - 02 109 - 02 110 article 42 105 - 0 9 - article 4 5 art l
02 018 article
02 18 article
Codice ordine 02018 2 8
Codice ordine 42105 - 02109 - 02110 Cov r interaxis 83.5 mm 10
Switch-socket box interaxis 60/67 mm Switch-socket box interaxis 60/67 mm Switch-socket box interaxis 60/67 mm Switch-socket box interaxis 60/67 mm Swi Switch-socket box interaxis 60/ 7 mm Switch-socket box interaxis 0/67 mm Switch-socket box interaxis 0/67 Swi ch-soc ox er xis 7 Switch-socket box interaxis 60/67 mm Switch-socket box interaxis 60/ 7 m
Cover interaxis 83.5 mm Cover interaxis 83.5 mm Cov r interaxis 83.5 mm Cover interaxis 83.5 C nter xi 8 Cover interaxis 83.5 m Cover interaxis 83.5 mm
Cover interaxis 83.5 mm Cover inte axis 83.5 mm
85 85
85
85
60 60
60
60
85
85
85
60
60
60
85
60
85
60
85 85
85
85
43 43
43
43
83,5 83,5
83,5 83,5 4
83,5
4
4
4
85
85
85
43
43
43
85
43
85
43
83,5 8
83,5 4
4
4
4
4
83,5
83,5
53 53
53
53
113 113
113 113
113
53
53
53
53
53
113
113
113
113
— Scatola portafrutti interasse 83,5 mm
— Coperchio interasse 83,5 mm
— Scatola portafrutti interasse 60/67 mm
Codice ordine 42096 - 02097 - 02098 42 096 - 02 097 - 02 098 article 42 96 - 2 097 - 2 098 article 42 096 - 02 097 - 02 098 article 42 96 - 02 97 - 2 098 article
42 96 - 02 97 - 02 098 article
Codice ordine 42092 - 02093 - 02094 42 092 - 02 093 - 02 094 article 42 092 - 02 093 - 02 094 article 42 92 - 02 093 - 2 094 article 42 092 - 02 93 - 02 94 article 42 92 - 02 93 - 2 094 article 42 092 - 0 3 - 02 4 article 4 2 093 2 4 art l 42 092 - 02 093 - 02 094 article 42 92 - 02 93 - 02 094 article 42 092 - 02 093 - 02 094 article
42 112 - 00 059 article 42 112 - 00 059 article 42 12 0 9 art l
42 112 - 0 059 article 42 112 - 0 059 article
Codice ordine 42112 - 00059 42 112 - 00 059 article 42 112 - 00 059 article
42 096 - 02 097 - 02 098 article 42 096 - 0 7 - article 4 6 art l
42 096 - 02 97 - 02 98 article
42 096 - 02 097 - 02 098 article 7 2 8
42 112 - 00 59 article
42 112 - 00 059 article
42 112 - 00 59 article
8
Powered by FlippingBook