SISTEMI DI CANALIZZAZIONI IN PLASTICA E METALLO
236
End cap and flat joint for cover — Dimensioni di ingombro Canali per installazione a battiscopa e cornice End cap and flat joint for cover
End cap and flat joint for cover
A
B
A
B
drawing A A A B B A
42 062 - 02 063 - 02 064 42 065 - 02 066 - 02 067 42 068 - 02 069 - 02 070 42 072 - 02 073 - 02 074 42 075 - 02 076 - 02 077 article B
— Testata di chiusura e giunto piano per coperchio
42 062 - 02 063 - 02 064 42 065 - 02 066 - 02 067 42 068 - 02 069 - 02 070 42 072 - 02 073 - 02 074 42 075 - 02 076 - 02 077 article
Disegno drawing A A A B B
Codice ordine
A A A B
42062 - 02063 - 02064 42065 - 02066 - 02067 42068 - 02069 - 02070 42072 - 02073 - 02074
B 42075 - 02076 - 02077 Trunking sections and number of cables that can be inserted Trunking sections and number of cables that can be inserted
Skirting and dado trunkings 42 062 - 02 063 - 02 064 42 065 - 02 066 - 02 067 42 068 - 02 069 - 02 070 42 072 - 02 073 - 02 074 42 075 - 02 076 - 02 077 article
drawing A A A B B
Max. number of H07V-K unipolar wires with reduction coefficient = 50% under CEI 64-8
Skirting and dado trunkings
Max. number of H07V-K unipolar wires with reduction coefficient = 50% under CEI 64-8
Max. compatible H07V-K cable for the system sec.mm 2
Geometric section f compart. cm 2
Max. compatible H07V-K cable for the system sec.mm 2
Geometric section of compart. cm 2 4,33 3,01 1,90 Sez. 1.5 mm 2
Section 1,5 mm 2
Section 2,5 mm 2
Section 4 mm 2
Section 6 mm 2
Section 1,5 mm 2
Section 2,5 mm 2
Section 4 mm 2
Section 6 mm 2
— Sezioni canali e quantità di cavi inseribili A Compartments A Compartments
10 10 10
11 7 5
14 10 6
16 11 7
20 14 9
4,33 3,01 1,90
A B C
B C
10 10 10
11 7 5
14 10 6
16 11 7
20 14 9
A B C
Numero max conduttori unipolari H070-K con coefficiente di riduzione = 50% secondo CEI 64-8
B C
Trunking sections and number of cables that can be inserted
Max. compatible H07V-K cable for the system sec.mm 2 Cavo H070V-K max compatibile per il sistema mm 2 10 10
Sezione trasversale utilizzabile per i cavi (mm 2 )
Sezione geometrica scomparti cm 2
Sez. 2.5 mm 2
Sez. 4 mm 2
Sez. 6 mm 2
Canale battiscopa/cornice Scomparti
Skirting and dado trunkings
Max. number of H07V-K unipolar wires with reduction coefficient = 50% under CEI 64-8
Geometric section of compart. cm 2 4.33 3.01
A B C
20
16
14
11
462
Section 1,5 mm 2 14
Section 2,5 mm 2 11
Section 4 mm 2 10
Section 6 mm 2 7
Compartments
A
1.90
9
7
6
5
10
10 10 10
11 7 5
14 10 6
16 11 7
20 14 9
4,33 3,01 1,90
A B C
B C
Powered by FlippingBook