System pro M compact. Interruttori e apparecchi modulari

597

— Efficienza energetica Interfaccia KNX per contatori di energia

Modbus RTU Client - KNX TP Gateway, 100 Points, MDRC The Modbus KNX Gateway integrates Modbus RTU server devices with KNX installations at field level. The devices support standard KNX data points (DPT) and up to 100 data points. The device is put into operation with the ETS. An optional, free-of-charge ETS app (DCA) is available to facilitate the configuration, allowing to export, and import Modbus-KNX mapping in the form of tem - plates. Modbus component templates will also be available for download from a database. Auxiliary voltage is not required.

MG/S 11.100.11

Descrizione

Peso unit

Conf.

Tipo

Codice ABB

Codice d'ordine

kg

pz.

MG/S 11.100.11

2CDG120089R0011

2CDG120089R0011

0.048

1

Powered by