663
— Schemi di collegamento Interruttori differenziali
Interruttori differenziali puri F 202
F 204
F 204 neutro a sinistra
1/2 3/4
1/2 3/4
1/2 3/4
1/2 3/4
5/6 1/2 3/4
7/8/N 1/2 3/4
5/6
5/6
7/8/N
7/8/N
N 1/2
3/4 N 1/2
5/6 N 1/2
3/4
3/4
5/6
5/6
2/1 4/3
2/1 4/3
2/1 4/3
2/1 4/3
6/5 2/1 4/3
8/7/N 2/1 4/3
6/5
6/5
8/7/N
8/7/N
N 2/1
4/3 N 2/1
6/5 N 2/1
4/3
4/3
6/5
6/5
F 202 B
F 204 B
1 3 5 N
Ingresso
1 3
Ingresso
T
T
1 3
5 1 3
7 1 3
5
5
7
7
1 3
1 3
1 3
1 3
5 1 3
1 3
5
5
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
2 4 6 8
2 4 6 8
2 4 6 8
2 4
2 4
2 4
2 4 6
2 4 6
2 4 6
2 4
Uscita
2 4 6 N
Uscita
2/1 4/3
6/5 2/1 4/3
8/7 2/1 4/3
6/5
6/5
8/7
8/7
2/1 4/3
2/1 4/3
2/1 4/3
2/1 4/3
6/5 2/1 4/3
2/1 4/3
6/5
6/5
In=63 A
In=63 A
In=63 A
1 3
5
1 3
1 3
5
5
1 3
1 3
1 3
Y1 Y2
Y1 Y2
Y1 Y2
In=63 A
In=63 A
In=63 A
2 4 6
2 4 6
2 4 6
2 4
2 4
2 4
Y1 Y2
Y1 Y2
Y1 Y2
2/1 4/3
6/5
2/1 4/3
2/1 4/3
6/5
6/5
In=63 A
In=63 A
In=63 A
1 3
5
7 1 3
1 3
5
5
7
7
Y1 Y2
Y1 Y2
Y1 Y2
2/1 4/3
2/1 4/3
2/1 4/3
2 4 6 8
2 4 6 8
2 4 6 8
2/1 4/3
6/5 2/1 4/3
8/7 2/1 4/3
6/5
6/5
8/7
8/7
1/2 3/4
1/2 3/4
1/2 3/4
1/2 3/4 5/6
1/2 3/4 5/6
1/2 3/4 5/6
1/2 3/4 5/6 7/8
1/2 3/4 5/6 7/8
1/2 3/4 5/6 7/8
In up to 40 A
In up to 40 A
In up to 40 A
In=25-40 A
In=25-40 A
In=25-40 A
In up to 40 A
In up to 40 A
In up to 40 A
Powered by FlippingBook