1/2 3/4
1/2 3/4
5/6
7/8/N
N 1/2
3/4
5/6
1/2 3/4
1/2 3/4
5/6 1/2 3/4 7/8/N
7/8/N 1/2 3/4 5/6
7/8/N 5/6
7/8/N
3/4 N 1/2 5/6
5/6 N 1/2 3/4
5/6 3/4
5/6
1/2 3/4
1/2 3/4 5/6
N 1/2 3/4
INTERRUTTORI E APPARECCHI MODULARI 2CSC 400 002 D0915
664
1/2 3/4
1/2 3/4
N 1/2
2/1 4/3
2/1 4/3
6/5
8/7/N
N 2/1
4/3
6/5
2/1 4/3 — Schemi di collegamento Interruttori differenziali 2/1 4/3 2/1 4/3 2/1 4/3 5/6 7/8/N
6/5 2/1 4/3 8/7/N 5/6
8/7/N 2/1 4/3 6/5
8/7/N 6/5
8/7/N
4/3 N 2/1 6/5
6/5 N 2/1 4/3
6/5 4/3
6/5
2/1 4/3 6/5 3/4
N 2/1 4/3
2/1 4/3
N 2/1
1/2 3/4
N 1/2
2/1 4/3
6/5
8/7/N
N 2/1
4/3
6/5
Blocchi differenziali DDA 202
1 3
5
7
DDA 203
DDA 204
1 3
1 3
5
5 1 3
7 1 3 5
7 5
7
1 3
1 3
5 1 3
5 1 3
5
1 3
1 3
1 3
In=25-40 A
1 3
5
7
In=25-40 A
In=25-40 A
1 3
1 3
5
2 4 6 8
In=25-40 A
In=25-40 A
2 4
2 4 6
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
In=25-40 A
2 4 6 8
2 4 6 8
2 4
2 4
2 4 6
2 4 6
2 4 6 8
2 4
2 4 6
2 4 6 8
2 4
2 4 6
1 3
5
7
1 3
5
In=25-40 A
In=25-40 A
2/1 4/3 2 4 6 8 6/5
2/1 4/3
6/5
8/7
2 4 6
2/1 4/3
6/5 2/1 4/3 8/7
8/7 2/1 4/3 6/5
8/7 6/5
8/7
2/1 4/3
2/1 4/3
6/5 2/1 4/3
6/5 2/1 4/3
6/5
2/1 4/3 6/5
2/1 4/3
2/1 4/3 6/5
2/1 4/3
2/1 4/3
2/1 4/3
DDA 202
DDA 203
In=63 A
1 3
5
1 3
Y1 Y2
2/1 4/3
6/5
8/7
2/1 4/3
6/5
In=63 A
In=63 A
In=63 A Y1 Y2
5 1 3
5 1 3
5
1 3
Y1 Y2 In=63 A
1 3
1 3
1 3
1 3
5
Y1 Y2
In=63 A
1 3
Y1 Y2
2 4 6
2 4
In=63 A
In=63 A
In=63 A Y1 Y2
In=63 A
2 4 6
2 4 6
2 4 6
2 4 6
2 4
2 4
2 4
2/1 4/3
6/5
2 4
Y1 Y2 In=63 A
Y1 Y2
Y1 Y2
1 3
5
Y1 Y2
Y1 Y2
6/5 2/1 4/3
6/5 2/1 4/3
6/5
2/1 4/3 6/5
2/1 4/3
In=63 A
1 3
5
7
2 4 6
Y1 Y2
2/1 4/3
In=63 A
In=63 A
In=63 A Y1 Y2
5 1 3
7 1 3 5
7
5
7
1 3
Y1 Y2 In=63 A
1 3
5
7
Y1 Y2
DDA 204
Y1 Y2
2/1 4/3 2/1 4/3
2/1 4/3 6/5
2/1 4/3
2 4 6 8
2/1 4/3
2 4 6 8
2 4 6 8
2 4 6 8
2 4 6 8
2/1 4/3
6/5
8/7
In=63 A
1 3
5
7
Y1 Y2
1/2 3/4
1/2 3/4
5/6
1/2 3/4
5/6
7/8
6/5 2/1 4/3
8/7 2/1 4/3 6/5
8/7
6/5
8/7
2/1 4/3 6/5
2/1 4/3
8/7
1/2 3/4
1/2 3/4
5/6 1/2 3/4
5/6 1/2 3/4
5/6
5/6 1/2 3/4 7/8
7/8 1/2 3/4 5/6
7/8 5/6
7/8
1/2 3/4
1/2 3/4 5/6
1/2 3/4 5/6
In up to 40 A
In=25-40 A
In up to 40 A 2 4 6 8
1/2 3/4
1/2 3/4
1/2 3/4
In up to 40 A
In up to 40 A
In=25-40 A
In=25-40 A
In up to 40 A
In up to 40 A
In up to 40 A
In=25-40 A
In up to 40 A
In up to 40 A
In=25-40 A
In up to 40 A
2/1 4/3
6/5
8/7
1/2 3/4
5/6
1/2 3/4
5/6
7/8
In=25-40 A
In up to 40 A
2/1 4/3
2/1 4/3
6/5
2/1 4/3
6/5
8/7
2/1 4/3
2/1 4/3
6/5 2/1 4/3
6/5 2/1 4/3
6/5
6/5 2/1 4/3 8/7
8/7 2/1 4/3 6/5
8/7 6/5
8/7
2/1 4/3
2/1 4/3 6/5
2/1 4/3 6/5
2/1 4/3
2/1 4/3
2/1 4/3
1/2 3/4
In=50-63 A
1/2 3/4
5/6
Y1 Y2
2/1 4/3
6/5
2/1 4/3
6/5
8/7
1/2 3/4
1/2 3/4
1/2 3/4
In=50-63 A
In=50-63 A
In=50-63 A
5/6 1/2 3/4
5/6 1/2 3/4
5/6
1/2 3/4 5/6
In=50-63 A
1/2 3/4
Y1 Y2 In=50-63 A
1/2 3/4
Y1 Y2
Y1 Y2
Y1 Y2
In=50-63 A
In=50-63 A
In=50-63 A Y1 Y2
In=50-63 A
Y1 Y2 In=50-63 A
Y1 Y2
Y1 Y2
Y1 Y2
2/1 4/3
6/5
1/2 3/4 5/6
Y1 Y2
6/5 2/1 4/3
6/5 2/1 4/3
6/5
2/1 4/3 6/5
2/1 4/3
Powered by FlippingBook