735
— Dimensioni di ingombro
Barrette di collegamento
L1.. PS 1/2
L1 PS 3/6
L2 L3
Spacing 17.5
Spacing 17.5
35.2 (PS 1/2)
105.6 (PS 3/6)
L1 PS 3/9
L1.. PS 1/6
L2 L3
Spacing 17.5
Spacing 17.5
105.6 (PS 1/6)
158.4 (PS 3/9)
L2 L3 Spacing 17.5 L1 PS 3/12 (2CDL 230 001 R1012)
L1.. PS 1/9
Spacing 17.5
18
158.4 (PS 1/9)
216 (PS 3/12 and 3/12/16)
22
PS 3/12 FI (2CDL 230 002 R1012)
L1.. PS 1/12
70.4
Spacing 17.5
L1
L2 L3
L1 L2 L3
Spacing 17.5
211.2 (PS 1/12)
18
212 (PS 3/12 FI)
23
L1 PS 3/60
L2 L3
Spacing 17.5
16
1056 (PS 3/60 and 3/60/16) 1056 (PS 3/60A and 3/60/16A)
22
Auxiliary contact bridge HKB 9.1 0.75 mm 2 Ponte HKB contatto ausiliario
Powered by FlippingBook