System pro M compact. Interruttori e apparecchi modulari

INTERRUTTORI E APPARECCHI MODULARI 2CSC 400 002 D0915

736

— Dimensioni di ingombro

L1 PS 2/12

PS 3/12 FI H

70.4

L2 Spacing 17.6

L1

L2 L3

L1 L2 L3

Spacing 17.6

18

212 (PS 2/12 and 2/12/16)

22

18

212 (PS 3/12 FI H)

23

L1 PS 2/58

L1 PS 4/12

L2 Spacing 17.6

L2

L3 N

Spacing 17.6

16

1019 (PS 2/58 and 2/58/16)

22

23.5 26

212 (PS 4/12 and 4/12/16)

L1 PS 2/48

L1 PS 4/60

Spacing 17.6 (L1-L2) Spacing 44 (L1...L1)

L2

L1 L2

L2

L3 N

Spacing 17.6

20.5 (PS 4/60) 22 (PS 4/60/16)

15.5 22

1046 (PS 2/48H and 2/48/16H)

1056 (PS 4/60 and 4/60/16)

26

L1 PS 3/39H

N L1 PS 4/58N

L2 L3 Spacing 26.4

L2 N

L3 N

Spacing 17.6

20.5 (PS 4/58 N) 22 (PS 4/58/16 N)

16

1020 (PS 3/39H and 3/39/16H)

22

1019 (PS 4/58 N) 1019 (PS 4/58/16N)

26

PS 3/12 E 463

L1 PS 3/48H

Spacing 17.6 (L1-L2-L3) Spacing 61.6 (L1...L1)

L1 L2 L3

L1

L2

L3

L2 L3

L1 L2 L3

13.8 13.8 17

Spacing 17.6

16

18

975 (PS 3/48H) 980 (PS 3/48/16H)

22

200 (PS 2/12 E 463)

23

Powered by